1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

TiAlN Coated Carbide Drill, Corrugated Cutting Edge / Stub

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,034.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·By adopting wavy cutting edge, it achieves outstanding sharpness and strength, and promotes cutting chip discharge
·Demonstrates high centripetal force by applying three rake and R-type thinning
·Designed with larger core diameter than that of TAC-ESDBA to improve durability
·Can be regrinded. Please refer to the page dedicated to "regrinding service" for usage procedures, range of services, prices, etc.

TiAlN Coated Carbide Drill, Corrugated Cutting Edge / Stub:Related Image
Part Number
TAC-RFESDB3
TAC-RFESDB3.1
TAC-RFESDB3.2
TAC-RFESDB3.3
TAC-RFESDB3.4
TAC-RFESDB3.5
TAC-RFESDB3.6
TAC-RFESDB3.7
TAC-RFESDB3.8
TAC-RFESDB3.9
TAC-RFESDB4
TAC-RFESDB4.1
TAC-RFESDB4.2
TAC-RFESDB4.3
TAC-RFESDB4.4
TAC-RFESDB4.5
TAC-RFESDB4.6
TAC-RFESDB4.7
TAC-RFESDB4.8
TAC-RFESDB4.9
TAC-RFESDB5
TAC-RFESDB5.1
TAC-RFESDB5.2
TAC-RFESDB5.3
TAC-RFESDB5.4
TAC-RFESDB5.5
TAC-RFESDB5.6
TAC-RFESDB5.7
TAC-RFESDB5.8
TAC-RFESDB5.9
TAC-RFESDB6
TAC-RFESDB6.1
TAC-RFESDB6.2
TAC-RFESDB6.3
TAC-RFESDB6.4
TAC-RFESDB6.5
TAC-RFESDB6.6
TAC-RFESDB6.7
TAC-RFESDB6.8
TAC-RFESDB6.9
TAC-RFESDB7
TAC-RFESDB7.1
TAC-RFESDB7.2
TAC-RFESDB7.3
TAC-RFESDB7.4
TAC-RFESDB7.5
TAC-RFESDB7.6
TAC-RFESDB7.7
TAC-RFESDB7.8
TAC-RFESDB7.9
TAC-RFESDB8
TAC-RFESDB8.1
TAC-RFESDB8.2
TAC-RFESDB8.3
TAC-RFESDB8.4
TAC-RFESDB8.5
TAC-RFESDB8.6
TAC-RFESDB8.7
TAC-RFESDB8.8
TAC-RFESDB8.9
TAC-RFESDB9
TAC-RFESDB9.1
TAC-RFESDB9.2
TAC-RFESDB9.3
TAC-RFESDB9.5
TAC-RFESDB9.6
TAC-RFESDB9.7
TAC-RFESDB9.8
TAC-RFESDB9.9
TAC-RFESDB10
TAC-RFESDB10.1
TAC-RFESDB10.2
TAC-RFESDB10.3
TAC-RFESDB10.4
TAC-RFESDB10.5
TAC-RFESDB10.6
TAC-RFESDB10.7
TAC-RFESDB10.8
TAC-RFESDB11
TAC-RFESDB11.1
TAC-RFESDB11.2
TAC-RFESDB11.3
TAC-RFESDB11.4
TAC-RFESDB11.5
TAC-RFESDB11.6
TAC-RFESDB11.7
TAC-RFESDB11.8
TAC-RFESDB11.9
TAC-RFESDB12
TAC-RFESDB12.1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Diameter d Diameter Tolerance Tolerance of Shank Diameter

฿ 1,353.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 3206660 ~ -0.0100 ~ -0.008

฿ 1,624.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 3.1206660 ~ -0.0120 ~ -0.008

฿ 1,034.00

CARBIDE DRILL 1 Piece(s) Available 3 Day(s) 3.2206660 ~ -0.0120 ~ -0.008

฿ 1,624.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 3.3206660 ~ -0.0120 ~ -0.008

฿ 1,624.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 3.4206660 ~ -0.0120 ~ -0.008

฿ 1,504.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 3.5206660 ~ -0.0120 ~ -0.008

฿ 1,712.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 3.6206660 ~ -0.0120 ~ -0.008

฿ 1,049.00

CARBIDE DRILL 1 Piece(s) Available 3 Day(s) 3.7206660 ~ -0.0120 ~ -0.008

฿ 1,718.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 3.8246660 ~ -0.0120 ~ -0.008

฿ 1,712.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 3.9246660 ~ -0.0120 ~ -0.008

฿ 1,504.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 4246660 ~ -0.0120 ~ -0.008

฿ 1,838.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 4.1246660 ~ -0.0120 ~ -0.008

฿ 1,123.00

CARBIDE DRILL 1 Piece(s) Available 3 Day(s) 4.2246660 ~ -0.0120 ~ -0.008

฿ 1,831.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 4.3246660 ~ -0.0120 ~ -0.008

฿ 1,838.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 4.4246660 ~ -0.0120 ~ -0.008

฿ 1,674.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 4.5246660 ~ -0.0120 ~ -0.008

฿ 1,963.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 4.6246660 ~ -0.0120 ~ -0.008

฿ 1,963.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 4.7246660 ~ -0.0120 ~ -0.008

฿ 1,957.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 4.8286660 ~ -0.0120 ~ -0.008

฿ 1,963.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 4.9286660 ~ -0.0120 ~ -0.008

฿ 1,708.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 5286660 ~ -0.0120 ~ -0.008

฿ 2,055.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 5.1286660 ~ -0.0120 ~ -0.008

฿ 1,282.00

CARBIDE DRILL 1 Piece(s) Available 3 Day(s) 5.2286660 ~ -0.0120 ~ -0.008

฿ 2,055.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 5.3286660 ~ -0.0120 ~ -0.008

฿ 2,079.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 5.4286660 ~ -0.0120 ~ -0.008

฿ 1,897.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 5.5286660 ~ -0.0120 ~ -0.008

฿ 2,187.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 5.6286660 ~ -0.0120 ~ -0.008

฿ 2,187.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 5.7286660 ~ -0.0120 ~ -0.008

฿ 2,181.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 5.8286660 ~ -0.0120 ~ -0.008

฿ 2,187.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 5.9286660 ~ -0.0120 ~ -0.008

฿ 1,173.00

CARBIDE DRILL 1 Piece(s) Available 3 Day(s) 6286660 ~ -0.0120 ~ -0.008

฿ 1,885.88

CARBIDE DRILL 1 Piece(s) Available 3 Day(s) 6.1347980 ~ -0.0150 ~ -0.009

฿ 1,885.88

CARBIDE DRILL 1 Piece(s) Available 3 Day(s) 6.2347980 ~ -0.0150 ~ -0.009

฿ 1,885.88

CARBIDE DRILL 1 Piece(s) Available 3 Day(s) 6.3347980 ~ -0.0150 ~ -0.009

฿ 1,885.88

CARBIDE DRILL 1 Piece(s) Available 3 Day(s) 6.4347980 ~ -0.0150 ~ -0.009

฿ 1,885.88

CARBIDE DRILL 1 Piece(s) Available 3 Day(s) 6.5347980 ~ -0.0150 ~ -0.009

฿ 2,336.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 6.6347980 ~ -0.0150 ~ -0.009

฿ 2,336.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 6.7347980 ~ -0.0150 ~ -0.009

฿ 2,336.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 6.8347980 ~ -0.0150 ~ -0.009

฿ 2,336.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 6.9347980 ~ -0.0150 ~ -0.009

฿ 2,340.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 7347980 ~ -0.0150 ~ -0.009

฿ 2,466.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 7.1417980 ~ -0.0150 ~ -0.009

฿ 1,888.08

CARBIDE DRILL 1 Piece(s) Available 3 Day(s) 7.2417980 ~ -0.0150 ~ -0.009

฿ 2,466.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 7.3417980 ~ -0.0150 ~ -0.009

฿ 2,466.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 7.4417980 ~ -0.0150 ~ -0.009

฿ 2,466.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 7.5417980 ~ -0.0150 ~ -0.009

฿ 2,611.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 7.6417980 ~ -0.0150 ~ -0.009

฿ 2,611.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 7.7417980 ~ -0.0150 ~ -0.009

฿ 2,611.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 7.8417980 ~ -0.0150 ~ -0.009

฿ 2,611.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 7.9417980 ~ -0.0150 ~ -0.009

฿ 2,611.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 8417980 ~ -0.0150 ~ -0.009

฿ 2,739.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 8.14789100 ~ -0.0150 ~ -0.009

฿ 2,787.10

CARBIDE DRILL 1 Piece(s) Available 3 Day(s) 8.24789100 ~ -0.0150 ~ -0.009

฿ 2,739.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 8.34789100 ~ -0.0150 ~ -0.009

฿ 2,739.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 8.44789100 ~ -0.0150 ~ -0.009

฿ 2,739.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 8.54789100 ~ -0.0150 ~ -0.009

฿ 2,881.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 8.64789100 ~ -0.0150 ~ -0.009

฿ 2,881.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 8.74789100 ~ -0.0150 ~ -0.009

฿ 2,881.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 8.84789100 ~ -0.0150 ~ -0.009

฿ 2,881.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 8.94789100 ~ -0.0150 ~ -0.009

฿ 2,884.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 94789100 ~ -0.0150 ~ -0.009

฿ 2,644.23

CARBIDE DRILL 1 Piece(s) Available 3 Day(s) 9.14789100 ~ -0.0150 ~ -0.009

฿ 2,644.23

CARBIDE DRILL 1 Piece(s) Available 3 Day(s) 9.24789100 ~ -0.0150 ~ -0.009

฿ 2,644.23

CARBIDE DRILL 1 Piece(s) Available 3 Day(s) 9.34789100 ~ -0.0150 ~ -0.009

฿ 2,644.23

CARBIDE DRILL 1 Piece(s) Available 3 Day(s) 9.54789100 ~ -0.0150 ~ -0.009

฿ 3,155.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 9.64789100 ~ -0.0150 ~ -0.009

฿ 3,155.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 9.74789100 ~ -0.0150 ~ -0.009

฿ 3,155.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 9.84789100 ~ -0.0150 ~ -0.009

฿ 3,155.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 9.94789100 ~ -0.0150 ~ -0.009

฿ 3,159.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 104789100 ~ -0.0150 ~ -0.009

฿ 3,284.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 10.155102120 ~ -0.0180 ~ -0.011

฿ 3,284.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 10.255102120 ~ -0.0180 ~ -0.011

฿ 3,284.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 10.355102120 ~ -0.0180 ~ -0.011

฿ 3,284.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 10.455102120 ~ -0.0180 ~ -0.011

฿ 3,284.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 10.555102120 ~ -0.0180 ~ -0.011

฿ 3,404.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 10.655102120 ~ -0.0180 ~ -0.011

฿ 3,413.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 10.755102120 ~ -0.0180 ~ -0.011

฿ 3,413.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 10.855102120 ~ -0.0180 ~ -0.011

฿ 3,413.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 1155102120 ~ -0.0180 ~ -0.011

฿ 3,564.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 11.155102120 ~ -0.0180 ~ -0.011

฿ 3,564.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 11.255102120 ~ -0.0180 ~ -0.011

฿ 3,565.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 11.355102120 ~ -0.0180 ~ -0.011

฿ 3,567.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 11.455102120 ~ -0.0180 ~ -0.011

฿ 3,565.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 11.555102120 ~ -0.0180 ~ -0.011

฿ 3,685.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 11.655102120 ~ -0.0180 ~ -0.011

฿ 3,685.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 11.755102120 ~ -0.0180 ~ -0.011

฿ 3,685.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 11.855102120 ~ -0.0180 ~ -0.011

฿ 3,685.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 11.955102120 ~ -0.0180 ~ -0.011

฿ 3,686.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 1255102120 ~ -0.0180 ~ -0.011

฿ 3,932.64

CARBIDE DRILL 1 Piece(s) Available 3 Day(s) 12.160107140 ~ -0.0180 ~ -0.011

Loading...

Specifications

TiAlN Coated Carbide Drill, Corrugated Cutting Edge / Stub:Related Image

Model  Number
TAC-RFESDB
Diameter
D
Groove Length
Overall Length
L
Shank Diameter
d
320666
3.120666
3.220666
3.320666
3.420666
3.520666
3.620666
3.720666
3.824666
3.924666
424666
4.124666
4.224666
4.324666
4.424666
4.524666
4.624666
4.724666
4.828666
4.928666
528666
5.128666
5.228666
5.328666
5.428666
5.528666
5.628666
5.728666
5.828666
5.928666
628666
6.134798
6.234798
6.334798
6.434798
6.534798
6.634798
6.734798
6.834798
6.934798
734798
7.141798
7.241798
7.341798
7.441798
7.541798
7.641798
7.741798
7.841798
7.941798
841798
8.147

89

10
8.247

89

10
8.347

89

10
8.447

89

10
8.547

89

10
8.647

89

10
8.747

89

10
8.847

89

10
8.947

89

10
947

89

10
9.147

89

10
9.247

89

10
9.347

89

10
9.447

89

10
9.547

89

10
9.647

89

10
9.747

89

10
9.847

89

10
9.947

89

10
1047

89

10
10.155

102

12
10.255

102

12
10.355

102

12
10.455

102

12
10.555

102

12
10.655

102

12
10.755

102

12
10.855

102

12
10.955

102

12
1155

102

12
11.155

102

12
11.255

102

12
11.355

102

12
11.455

102

12
11.555

102

12
11.655

102

12
11.755

102

12
11.855

102

12
11.955

102

12
1255

102

12
12.160

107

14
12.260

107

14
12.360

107

14
12.460

107

14
12.560

107

14
12.660

107

14
12.860

107

14
12.960

107

14
1360

107

14


For Cutting Conditions, Refer to >>Click here.

More Information


Adopting a corrugated blade provides for outstanding sharpness and strength and also promotes the discharge of cutting chips.
The provision of three rakes + R-model thinning demonstrates extremely good centripetal properties.
To increase the durability, the core thickness has been made larger compared to TAC-ESDBA.

Basic Information

work material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron Tool Material Type Carbide Shank Type End Mill Shank
Coating Y/N Included Coating Type TiAlN With/without Oil Hole None
Point Angle(°) 140 Thinning Included