1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TiAlN Coated Carbide Burnishing Bladed Drill, Stub (No Oil Holes), Regular (with Oil Holes)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • TiAlN Coated Carbide Burnishing Bladed Drill, Stub (No Oil Holes), Regular (with Oil Holes)
  • TiAlN Coated Carbide Burnishing Bladed Drill, Stub (No Oil Holes), Regular (with Oil Holes)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,703.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·By providing a margin with burnishing flute on the outer periphery, it is possible to perform hole drilling and hole finishing at the same time
·Supports a wide range of work materials from general steel to stainless steel
·Internal lubrication supply efficiently discharges cutting chip and improves tool lifespan (TAC-HBNESDR)
·Can be regrinded. Please refer to the page dedicated to "regrinding service" for usage procedures, range of services, prices, etc.

TiAlN Coated Carbide Burnishing Bladed Drill, Stub (No Oil Holes), Regular (with Oil Holes):Related Image
Part Number
TAC-BNESDBA3
TAC-BNESDBA3.3
TAC-BNESDBA3.5
TAC-BNESDBA4
TAC-BNESDBA4.2
TAC-BNESDBA4.5
TAC-BNESDBA5
TAC-BNESDBA5.5
TAC-BNESDBA6
TAC-BNESDBA6.5
TAC-BNESDBA6.8
TAC-BNESDBA7
TAC-BNESDBA7.5
TAC-BNESDBA7.8
TAC-BNESDBA8
TAC-BNESDBA8.5
TAC-BNESDBA9
TAC-BNESDBA10
TAC-BNESDBA10.3
TAC-BNESDBA11
TAC-BNESDBA12
TAC-BNESDBA13
TAC-HBNESDR3
TAC-HBNESDR4
TAC-HBNESDR6
TAC-HBNESDR8
TAC-HBNESDR9
TAC-HBNESDR10
TAC-HBNESDR11
TAC-HBNESDR12
TAC-HBNESDR13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
With/without Oil Hole Shank Diameter d Diameter Tolerance Tolerance of Shank Diameter

฿ 2,796.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) -32062None6±0.00300 ~ -0.008

฿ 2,796.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) -3.32062None6±0.00400 ~ -0.008

฿ 1,703.00

CARBIDE DRILL 1 Piece(s) Available 3 Day(s) -3.52062None6±0.00400 ~ -0.008

฿ 2,947.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) -42466None6±0.00400 ~ -0.008

฿ 3,155.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) -4.22466None6±0.00400 ~ -0.008

฿ 3,133.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) -4.52466None6±0.00400 ~ -0.008

฿ 3,342.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) -52866None6±0.00400 ~ -0.008

฿ 3,543.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) -5.52866None6±0.00400 ~ -0.008

฿ 3,707.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) -62866None6±0.00400 ~ -0.008

฿ 3,707.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) -6.53479None8±0.00450 ~ -0.009

฿ 3,915.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) -6.83479None8±0.00450 ~ -0.009

฿ 3,915.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) -73479None8±0.00450 ~ -0.009

฿ 4,167.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) -7.54179None8±0.00450 ~ -0.009

฿ 4,167.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) -7.84179None8±0.00450 ~ -0.009

฿ 2,559.00

CARBIDE DRILL 1 Piece(s) Available Same day 1084179None8±0.00450 ~ -0.009

฿ 2,849.00

CARBIDE DRILL 1 Piece(s) Same day 108.54789None10±0.00450 ~ -0.009

฿ 4,853.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) -94789None10±0.00450 ~ -0.009

฿ 3,267.00

CARBIDE DRILL 1 Piece(s) Available 3 Day(s) -104789None10±0.00450 ~ -0.009

฿ 5,581.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) -10.355102None12±0.00550 ~ -0.011

฿ 5,788.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) -1155102None12±0.00550 ~ -0.011

฿ 4,232.00

CARBIDE DRILL 1 Piece(s) Available Same day 101255102None12±0.00550 ~ -0.011

฿ 7,577.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) -1360107None14±0.00550 ~ -0.011

฿ 3,330.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) -32866Included6±0.00300 ~ -0.008

฿ 3,507.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 1043674Included6±0.00400 ~ -0.008

฿ 2,729.00

CARBIDE DRILL 1 Piece(s) Available 3 Day(s) -64482Included6±0.00400 ~ -0.008

฿ 3,070.00

CARBIDE DRILL 1 Piece(s) Available Same day 1085391Included8±0.00450 ~ -0.009

฿ 5,837.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) -961103Included10±0.00450 ~ -0.009

฿ 3,917.00

CARBIDE DRILL 1 Piece(s) Available Same day -1061103Included10±0.00450 ~ -0.009

฿ 6,959.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) -1171118Included12±0.00550 ~ -0.011

฿ 4,620.00

CARBIDE DRILL 1 Piece(s) Available 3 Day(s) -1271118Included12±0.00550 ~ -0.011

฿ 5,582.00

CARBIDE DRILL 1 Piece(s) Available 3 Day(s) -1371124Included14±0.00550 ~ -0.011

Loading...

  1. 1

Specifications

TiAlN Coated Carbide Burnishing Bladed Drill, Stub (No Oil Holes), Regular (with Oil Holes):Related Image

Model  Number
TAC-BNESDBA (Stub)
Diameter
D
Groove Length
Overall Length
L
Shank Diameter
d
320626
3.320626
3.520626
424666
4.224666
4.524666
528666
5.528666
628666
6.534798
6.834798
734798
7.541798
7.841798
841798
8.5478910
9478910
10478910
10.35510212
115510212
125510212
136010714

Model  Number
TAC-HBNESDR (Regular)
Diameter
D
Groove Length
Overall Length
L
Shank Diameter
d
328666
436746
544826
644826
853918
96110310
106110310
117111812
127111812
137112414


For Cutting Conditions, Refer to >>Click here.

More Information


By providing a margin portion on the periphery with a burnishing tooth, it is possible to perform both hole drilling and hole finishing simultaneously.
It supports a wide range of work materials ranging from general steel to stainless steel.
Internal lubrication enables cutting chips to be discharged efficiently, and the lifetime of the tool is extended. (TAC-HBNESDR)

TiAlN Coated Carbide Burnishing Bladed Drill, Stub (No Oil Holes), Regular (with Oil Holes):Related Image

Basic Information

work material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron Tool Material Type Carbide Shank Type End Mill Shank
Coating Y/N Included Coating Type TiAlN Point Angle(°) 140
Thinning Included