1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Non-Coated TS Coated Carbide 0.1 mm Unit Corner C Designated End Mill

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Non-Coated TS Coated Carbide 0.1 mm Unit Corner C Designated End Mill
  • Non-Coated TS Coated Carbide 0.1 mm Unit Corner C Designated End Mill
You can add up to 6 items per a category to the compare list.

  • Non-Coated
  • General Steel
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Alteration end mill that can specify corner chamfer size of carbide end mill in 0.1 mm increments
·Can be regrinded. Please refer to the page dedicated to "regrinding service" for usage procedures, range of services, prices, etc.

Non-Coated TS Coated Carbide 0.1 mm Unit Corner C Designated End Mill:Related Image
Part Number
SEC-CEM2B4-C[0.1-1/0.1]
SEC-CEM2B4.5-C[0.1-1/0.1]
SEC-CEM2B5-C[0.1-1/0.1]
SEC-CEM2B5.5-C[0.1-1.2/0.1]
SEC-CEM2B6-C[0.1-1.2/0.1]
SEC-CEM2B8-C[0.1-1.4/0.1]
SEC-CEM2B10-C[0.1-3/0.1]
SEC-CEM2B12-C[0.1-3/0.1]
SEC-CEM2B16-C[0.1-3/0.1]
SEC-CEM2B20-C[0.1-3/0.1]
SEC-CEM2L4-C[0.1-1/0.1]
SEC-CEM2L5-C[0.1-1/0.1]
SEC-CEM2L6-C[0.1-1.2/0.1]
SEC-CEM2L8-C[0.1-1.4/0.1]
SEC-CEM2L10-C[0.1-3/0.1]
SEC-CEM2L12-C[0.1-3/0.1]
SEC-CEM2R2-C[0.1-0.5/0.1]
SEC-CEM2R2.5-C[0.1-0.5/0.1]
SEC-CEM2R2.8-C[0.1-0.5/0.1]
SEC-CEM2R3-C[0.1-0.7/0.1]
SEC-CEM2R3.5-C[0.1-0.7/0.1]
SEC-CEM2R4-C[0.1-1/0.1]
SEC-CEM2R4.5-C[0.1-1/0.1]
SEC-CEM2R5-C[0.1-1/0.1]
SEC-CEM2R5.5-C[0.1-1.2/0.1]
SEC-CEM2R6-C[0.1-1.2/0.1]
SEC-CEM2R8-C[0.1-1.4/0.1]
SEC-CEM2R10-C[0.1-3/0.1]
SEC-CEM2R12-C[0.1-3/0.1]
SEC-CEM2R16-C[0.1-3/0.1]
SEC-CEM2R20-C[0.1-3/0.1]
SEC-CEM2RL4-C[0.1-1/0.1]
SEC-CEM2RL5-C[0.1-1/0.1]
SEC-CEM2RL6-C[0.1-1.2/0.1]
SEC-CEM2RL8-C[0.1-1.4/0.1]
SEC-CEM2RL10-C[0.1-3/0.1]
SEC-CEM2RL12-C[0.1-3/0.1]
SEC-CEM2S2-C[0.1-0.5/0.1]
SEC-CEM2S2.5-C[0.1-0.5/0.1]
SEC-CEM2S2.8-C[0.1-0.5/0.1]
SEC-CEM2S3-C[0.1-0.7/0.1]
SEC-CEM2S3.5-C[0.1-0.7/0.1]
SEC-CEM2S4-C[0.1-1/0.1]
SEC-CEM2S4.5-C[0.1-1/0.1]
SEC-CEM2S5-C[0.1-1/0.1]
SEC-CEM2S5.5-C[0.1-1.2/0.1]
SEC-CEM2S6-C[0.1-1.2/0.1]
SEC-CEM2S8-C[0.1-1.4/0.1]
SEC-CEM2S10-C[0.1-3/0.1]
SEC-CEM2S12-C[0.1-3/0.1]
SEC-CEM2S16-C[0.1-3/0.1]
SEC-CEM2S20-C[0.1-3/0.1]
SEC-CEM2SR4-C[0.1-1/0.1]
SEC-CEM2SR5-C[0.1-1/0.1]
SEC-CEM2SR6-C[0.1-1.2/0.1]
SEC-CEM2SR8-C[0.1-1.4/0.1]
SEC-CEM2SR10-C[0.1-3/0.1]
SEC-CEM2SR12-C[0.1-3/0.1]
SEC-CEM4B3-C[0.1-0.7/0.1]
SEC-CEM4B4-C[0.1-1/0.1]
SEC-CEM4B5-C[0.1-1/0.1]
SEC-CEM4B6-C[0.1-1.2/0.1]
SEC-CEM4B8-C[0.1-1.4/0.1]
SEC-CEM4B10-C[0.1-3/0.1]
SEC-CEM4B12-C[0.1-3/0.1]
SEC-CEM4R3-C[0.1-0.7/0.1]
SEC-CEM4R3.5-C[0.1-0.7/0.1]
SEC-CEM4R4-C[0.1-1/0.1]
SEC-CEM4R4.5-C[0.1-1/0.1]
SEC-CEM4R5-C[0.1-1/0.1]
SEC-CEM4R5.5-C[0.1-1/0.1]
SEC-CEM4R6-C[0.1-1.2/0.1]
SEC-CEM4R8-C[0.1-1.4/0.1]
SEC-CEM4R10-C[0.1-3/0.1]
SEC-CEM4R12-C[0.1-3/0.1]
SEC-CEM4S3-C[0.1-0.7/0.1]
SEC-CEM4S3.5-C[0.1-0.7/0.1]
SEC-CEM4S4-C[0.1-1/0.1]
SEC-CEM4S4.5-C[0.1-1/0.1]
SEC-CEM4S5-C[0.1-1/0.1]
SEC-CEM4S5.5-C[0.1-1/0.1]
SEC-CEM4S6-C[0.1-1.2/0.1]
SEC-CEM4S8-C[0.1-1.4/0.1]
SEC-CEM4S10-C[0.1-3/0.1]
SEC-CEM4S12-C[0.1-3/0.1]
TSC-CEM2B2-C[0.1-0.5/0.1]
TSC-CEM2B4-C[0.1-1/0.1]
TSC-CEM2B5-C[0.1-1/0.1]
TSC-CEM2B6-C[0.1-1.2/0.1]
TSC-CEM2B8-C[0.1-1.4/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter (D)
(φ)
Work Material Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Coating Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Processing Applications Corner (C)
(mm)
Figure

-

END MILL 1 Piece(s) 5 Day(s) 4General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]62Non-Coated645Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 11

-

END MILL 1 Piece(s) 5 Day(s) 4.5General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]6.752Non-Coated645Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 11

-

END MILL 1 Piece(s) 5 Day(s) 5General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]7.52Non-Coated645Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 11

-

END MILL 1 Piece(s) 5 Day(s) 5.5General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]8.252Non-Coated645Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 1.21

-

END MILL 1 Piece(s) 5 Day(s) 6General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]92Non-Coated645Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 1.22

-

END MILL 1 Piece(s) 5 Day(s) 8General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]122Non-Coated860Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 1.42

-

END MILL 1 Piece(s) 5 Day(s) 10General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]152Non-Coated1070Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 32

-

END MILL 1 Piece(s) 5 Day(s) 12General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]182Non-Coated1275Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 32

-

END MILL 1 Piece(s) 5 Day(s) 16General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]242Non-Coated16100Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 32

-

END MILL 1 Piece(s) 5 Day(s) 20General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]302Non-Coated20105Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 32

-

END MILL 1 Piece(s) 5 Day(s) 4General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]162Non-Coated660Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 11

-

END MILL 1 Piece(s) 5 Day(s) 5General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]202Non-Coated660Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 11

-

END MILL 1 Piece(s) 5 Day(s) 6General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]242Non-Coated660Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 1.22

-

END MILL 1 Piece(s) 5 Day(s) 8General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]322Non-Coated8100Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 1.42

-

END MILL 1 Piece(s) 5 Day(s) 10General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]402Non-Coated10100Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 32

-

END MILL 1 Piece(s) 5 Day(s) 12General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]482Non-Coated12100Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 32

-

END MILL 1 Piece(s) 5 Day(s) 2General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]62Non-Coated445Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 0.51

-

END MILL 1 Piece(s) 5 Day(s) 2.5General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]7.52Non-Coated445Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 0.51

-

END MILL 1 Piece(s) 5 Day(s) 2.8General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]8.42Non-Coated445Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 0.51

-

END MILL 1 Piece(s) 5 Day(s) 3General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]92Non-Coated645Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 0.71

-

END MILL 1 Piece(s) 5 Day(s) 3.5General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]10.52Non-Coated645Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 0.71

-

END MILL 1 Piece(s) 5 Day(s) 4General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]122Non-Coated650Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 11

-

END MILL 1 Piece(s) 5 Day(s) 4.5General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]13.52Non-Coated650Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 11

-

END MILL 1 Piece(s) 5 Day(s) 5General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]152Non-Coated655Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 11

-

END MILL 1 Piece(s) 5 Day(s) 5.5General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]16.52Non-Coated655Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 1.21

-

END MILL 1 Piece(s) 5 Day(s) 6General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]182Non-Coated660Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 1.22

-

END MILL 1 Piece(s) 5 Day(s) 8General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]242Non-Coated870Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 1.42

-

END MILL 1 Piece(s) 5 Day(s) 10General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]302Non-Coated1080Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 32

-

END MILL 1 Piece(s) 5 Day(s) 12General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]362Non-Coated1285Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 32

-

END MILL 1 Piece(s) 5 Day(s) 16General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]482Non-Coated16110Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 32

-

END MILL 1 Piece(s) 5 Day(s) 20General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]602Non-Coated20130Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 32

-

END MILL 1 Piece(s) 5 Day(s) 4General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]142Non-Coated650Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 11

-

END MILL 1 Piece(s) 5 Day(s) 5General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]17.52Non-Coated655Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 11

-

END MILL 1 Piece(s) 5 Day(s) 6General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]212Non-Coated660Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 1.22

-

END MILL 1 Piece(s) 5 Day(s) 8General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]282Non-Coated870Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 1.42

-

END MILL 1 Piece(s) 5 Day(s) 10General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]352Non-Coated1080Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 32

-

END MILL 1 Piece(s) 5 Day(s) 12General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]422Non-Coated1295Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 32

-

END MILL 1 Piece(s) 5 Day(s) 2General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]42Non-Coated440Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 0.51

-

END MILL 1 Piece(s) 5 Day(s) 2.5General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]52Non-Coated440Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 0.51

-

END MILL 1 Piece(s) 5 Day(s) 2.8General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]5.62Non-Coated440Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 0.51

-

END MILL 1 Piece(s) 5 Day(s) 3General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]62Non-Coated645Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 0.71

-

END MILL 1 Piece(s) 5 Day(s) 3.5General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]72Non-Coated645Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 0.71

-

END MILL 1 Piece(s) 5 Day(s) 4General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]82Non-Coated645Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 11

-

END MILL 1 Piece(s) 5 Day(s) 4.5General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]92Non-Coated645Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 11

-

END MILL 1 Piece(s) 5 Day(s) 5General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]102Non-Coated645Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 11

-

END MILL 1 Piece(s) 5 Day(s) 5.5General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]112Non-Coated645Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 1.21

-

END MILL 1 Piece(s) 5 Day(s) 6General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]122Non-Coated645Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 1.22

-

END MILL 1 Piece(s) 5 Day(s) 8General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]162Non-Coated855Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 1.42

-

END MILL 1 Piece(s) 5 Day(s) 10General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]202Non-Coated1065Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 32

-

END MILL 1 Piece(s) 5 Day(s) 12General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]242Non-Coated1275Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 32

-

END MILL 1 Piece(s) 5 Day(s) 16General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]322Non-Coated16105Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 32

-

END MILL 1 Piece(s) 5 Day(s) 20General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]402Non-Coated20110Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 32

-

END MILL 1 Piece(s) 5 Day(s) 4General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]102Non-Coated650Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 11

-

END MILL 1 Piece(s) 5 Day(s) 5General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]12.52Non-Coated655Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 11

-

END MILL 1 Piece(s) 5 Day(s) 6General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]152Non-Coated660Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 1.22

-

END MILL 1 Piece(s) 5 Day(s) 8General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]202Non-Coated870Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 1.42

-

END MILL 1 Piece(s) 5 Day(s) 10General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]252Non-Coated1080Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 32

-

END MILL 1 Piece(s) 5 Day(s) 12General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]302Non-Coated1285Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 32

-

END MILL 1 Piece(s) 5 Day(s) 3General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]4.54Non-Coated645Flat Surface / Side Surface / Inclined Cutting0.1 ~ 0.71

-

END MILL 1 Piece(s) 5 Day(s) 4General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]64Non-Coated645Flat Surface / Side Surface / Inclined Cutting0.1 ~ 11

-

END MILL 1 Piece(s) 5 Day(s) 5General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]7.54Non-Coated645Flat Surface / Side Surface / Inclined Cutting0.1 ~ 11

-

END MILL 1 Piece(s) 5 Day(s) 6General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]94Non-Coated645Flat Surface / Side Surface / Inclined Cutting0.1 ~ 1.22

-

END MILL 1 Piece(s) 5 Day(s) 8General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]124Non-Coated855Flat Surface / Side Surface / Inclined Cutting0.1 ~ 1.42

-

END MILL 1 Piece(s) 7 Day(s) 10General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]154Non-Coated1065Flat Surface / Side Surface / Inclined Cutting0.1 ~ 32

-

END MILL 1 Piece(s) 5 Day(s) 12General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]184Non-Coated1275Flat Surface / Side Surface / Inclined Cutting0.1 ~ 32

-

END MILL 1 Piece(s) 5 Day(s) 3General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]94Non-Coated645Flat Surface / Side Surface / Inclined Cutting0.1 ~ 0.71

-

END MILL 1 Piece(s) 5 Day(s) 3.5General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]10.54Non-Coated645Flat Surface / Side Surface / Inclined Cutting0.1 ~ 0.71

-

END MILL 1 Piece(s) 5 Day(s) 4General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]124Non-Coated650Flat Surface / Side Surface / Inclined Cutting0.1 ~ 11

-

END MILL 1 Piece(s) 5 Day(s) 4.5General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]13.54Non-Coated650Flat Surface / Side Surface / Inclined Cutting0.1 ~ 11

-

END MILL 1 Piece(s) 5 Day(s) 5General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]154Non-Coated655Flat Surface / Side Surface / Inclined Cutting0.1 ~ 11

-

END MILL 1 Piece(s) 5 Day(s) 5.5General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]16.54Non-Coated655Flat Surface / Side Surface / Inclined Cutting0.1 ~ 11

-

END MILL 1 Piece(s) 5 Day(s) 6General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]184Non-Coated660Flat Surface / Side Surface / Inclined Cutting0.1 ~ 1.22

-

END MILL 1 Piece(s) 5 Day(s) 8General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]244Non-Coated870Flat Surface / Side Surface / Inclined Cutting0.1 ~ 1.42

-

END MILL 1 Piece(s) 5 Day(s) 10General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]304Non-Coated1080Flat Surface / Side Surface / Inclined Cutting0.1 ~ 32

-

END MILL 1 Piece(s) 5 Day(s) 12General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]364Non-Coated1285Flat Surface / Side Surface / Inclined Cutting0.1 ~ 32

-

END MILL 1 Piece(s) 5 Day(s) 3General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]64Non-Coated645Flat Surface / Side Surface / Inclined Cutting0.1 ~ 0.71

-

END MILL 1 Piece(s) 5 Day(s) 3.5General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]74Non-Coated645Flat Surface / Side Surface / Inclined Cutting0.1 ~ 0.71

-

END MILL 1 Piece(s) 5 Day(s) 4General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]84Non-Coated645Flat Surface / Side Surface / Inclined Cutting0.1 ~ 11

-

END MILL 1 Piece(s) 5 Day(s) 4.5General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]94Non-Coated645Flat Surface / Side Surface / Inclined Cutting0.1 ~ 11

-

END MILL 1 Piece(s) 5 Day(s) 5General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]104Non-Coated645Flat Surface / Side Surface / Inclined Cutting0.1 ~ 11

-

END MILL 1 Piece(s) 5 Day(s) 5.5General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]114Non-Coated645Flat Surface / Side Surface / Inclined Cutting0.1 ~ 11

-

END MILL 1 Piece(s) 5 Day(s) 6General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]124Non-Coated645Flat Surface / Side Surface / Inclined Cutting0.1 ~ 1.22

-

END MILL 1 Piece(s) 5 Day(s) 8General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]164Non-Coated855Flat Surface / Side Surface / Inclined Cutting0.1 ~ 1.42

-

END MILL 1 Piece(s) 5 Day(s) 10General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]204Non-Coated1065Flat Surface / Side Surface / Inclined Cutting0.1 ~ 32

-

END MILL 1 Piece(s) 5 Day(s) 12General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]244Non-Coated1275Flat Surface / Side Surface / Inclined Cutting0.1 ~ 32

-

END MILL 1 Piece(s) 11 Day(s) 2General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]32For High Hardness (Silicone-Based)440Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 0.51

-

END MILL 1 Piece(s) 11 Day(s) 4General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]62For High Hardness (Silicone-Based)645Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 11

-

END MILL 1 Piece(s) 11 Day(s) 5General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]7.52For High Hardness (Silicone-Based)645Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 11

-

END MILL 1 Piece(s) 11 Day(s) 6General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]92For High Hardness (Silicone-Based)645Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 1.22

-

END MILL 1 Piece(s) 11 Day(s) 8General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]122For High Hardness (Silicone-Based)860Flat Surface / Side Surface / Groove / Inclined Cutting0.1 ~ 1.42

Loading...

Specifications

Non-Coated TS Coated Carbide 0.1 mm Unit Corner C Designated End Mill:Related Image

Model Number
SEC-CEM2B / TSC-CEM2B
SEC-CEM4B
/ TSC-CEM4B (1.5 D Blade Length Type)
Flute Diameter
D
Corner C
0.1 mm Increment Designation
Blade Length
Overall Length
L
Shank Diameter
d
Figure
20.1 ~ 0.534041
2.50.1 ~ 0.53.754041
30.1 ~ 0.74.54561
3.50.1 ~ 0.75.254561
40.1 ~ 1.064561
4.50.1 ~ 1.06.754561
50.1 ~ 1.07.54561
5.50.1 ~ 1.08.254561
60.1 ~ 1.294562
80.1 ~ 1.4126082
100.1 ~ 3.01570102
120.1 ~ 3.01875122
160.1 ~ 3.024100162
200.1 ~ 3.030105202

Model Number
SEC-CEM2S / TSC-CEM2S
SEC-CEM4S
/TSC-CEM4S (2 D Blade Length Type)
Flute Diameter
D
Corner C
0.1 mm Increment Designation
Blade Length
Overall Length
L
Shank Diameter
d
Figure
20.1 ~ 0.544041
2.50.1 ~ 0.554041
2.80.1 ~ 0.55.64041
30.1 ~ 0.764561
3.50.1 ~ 0.774561
40.1 ~ 1.084561
4.50.1 ~ 1.094561
50.1 ~ 1.0104561
5.50.1 ~ 1.0114561
60.1 ~ 1.2124562
80.1 ~ 1.4165582
100.1 ~ 3.02065102
120.1 ~ 3.02475122
160.1 ~ 3.032100162
200.1 ~ 3.040105202

Model Number
SEC-CEM2SR / TSC-CEM2SR (2.5 D Blade Length Type)
Flute Diameter
D
Corner C
0.1 mm Increment Designation
Blade Length
Overall Length
L
Shank Diameter
d
Figure
30.1 ~ 0.77.54561
40.1 ~ 1.0105061
50.1 ~ 1.012.55561
60.1 ~ 1.2156062
80.1 ~ 1.4207082
100.1 ~ 3.02580102
120.1 ~ 3.03085122

Model Number
SEC-CEM2R / TSC-CEM2R
SEC-CEM4R
/ TSC-CEM4R (3D Blade Length Type)
Flute Diameter
D
Corner C
0.1 mm Increment Designation
Blade Length
Overall Length
L
Shank Diameter
d
Figure
20.1 ~ 0.564541
2.50.1 ~ 0.57.54541
2.80.1 ~ 0.58.44541
30.1 ~ 0.794561
3.50.1 ~ 0.710.54561
40.1 ~ 1.0125061
4.50.1 ~ 1.013.55061
50.1 ~ 1.0155561
5.50.1 ~ 1.016.55561
60.1 ~ 1.2186062
80.1 ~ 1.4247082
100.1 ~ 3.03080102
120.1 ~ 3.03685122
160.1 ~ 3.048115162
200.1 ~ 3.060125202

Model Number
SEC-CEM2RL / TSC-CEM2RL (3.5 D Blade Length Type)
Flute Diameter
D
Corner C
0.1 mm Increment Designation
Blade Length
Overall Length
L
Shank Diameter
d
Figure
30.1 ~ 0.710.54561
40.1 ~ 1.0145061
50.1 ~ 1.017.55561
60.1 ~ 1.2216062
80.1 ~ 1.4287082
100.1 ~ 3.03580102
120.1 ~ 3.04295122

Model Number
SEC-CEM2L / TSC-CEM2L (4 D Blade Length Type)
Flute Diameter
D
Corner C
0.1 mm Increment Designation
Blade Length
Overall Length
L
Shank Diameter
d
Figure
30.1 ~ 0.7125061
40.1 ~ 1.0166061
50.1 ~ 1.0206061
60.1 ~ 1.2246062
80.1 ~ 1.43210082
100.1 ~ 3.040100102
120.1 ~ 3.048100122


For Cutting Conditions, Refer to >>Click here.

Basic Information

Model Square Geometry With Lead Torsion Angle (θ) Standard Helix (30 to 40°)
Additional Classification Manufactured Product Tolerance of OD(mm) 0 ~ -0.02