1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Blade Neck Relief End Mill, 2-Flute / Short Model

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • General Steel
  • 2 Flutes
  • S (Short)
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A blade relief type that's not affected by the interference of tools

Carbide Blade Neck Relief End Mill, 2-Flute / Short Model:Related Image
Part Number
SEC-TSEM2S6-[3-8/0.1]-[5-14/0.1]-[3-5/0.1]
SEC-TSEM2S8-[3-8/0.1]-[5-18/0.1]-[4-7/0.1]
SEC-TSEM2S10-[3-8/0.1]-[5-22/0.1]-[5-9/0.1]
SEC-TSEM2S12-[3-10/0.1]-[5-26/0.1]-[6-11/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter (D)
(φ)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Flute Width (ℓ1)
(mm)
Neck Diameter (d1)
(mm)
Neck Length (ℓ2)
(mm)

-

END MILL 1 Piece(s) 5 Day(s) 66453 ~ 83 ~ 55 ~ 14

-

END MILL 1 Piece(s) 5 Day(s) 88553 ~ 84 ~ 75 ~ 18

-

END MILL 1 Piece(s) 5 Day(s) 1010653 ~ 85 ~ 95 ~ 22

-

END MILL 1 Piece(s) 5 Day(s) 1212753 ~ 106 ~ 115 ~ 26

Loading...

  1. 1

Specifications

Carbide Blade Neck Relief End Mill, 2-Flute / Short Model:Related Image

Model Number Flute Width
1
0.1 mm Increment Designation
Neck Length
2
0.1 mm Increment Designation
Neck Diameter
d
1
0.1 mm Increment Designation
Overall Length
L
Shank Diameter
d
Flute Diameter
D
SEC-TSEM2S
(Non-Coated Type)

TSC-TSEM2S
(TS Coating Type)
63.0 ~8.01+2≤2≤143.0 ~5.0456
83.0 ~8.01+2≤2≤184.0 ~7.0558
103.0 ~8.01+2≤2≤225.0 ~9.06510
123.0 ~ 10.01+2≤2≤266.0 ~ 11.07512


For Cutting Conditions, Refer to >>Click here.

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy Number of Flutes(sheet) 2 Model Square
Coating Non-Coated Processing Applications Flat Surface / Side Surface / Groove Geometry With Lead
Torsion Angle (θ) Standard Helix (30 to 40°) Additional Classification Manufactured Product Tolerance of OD(mm) 0 ~ -0.02
● Inventory Product □ Manufacturer Product