Non-Coated TS Coated Carbide 0.1 mm Unit Radius Designated End Mill

Brand :
MISUMI
Caution
Product Description
[Features]
·Alteration end mill that can specify radius size of carbide end mill in 0.1 mm increments
·Can be regrinded. Please refer to the page dedicated to "regrinding service" for usage procedures, range of services, prices, etc.

Specifications

Model Number
SEC-REM2B / TSC-REM2B
SEC-REM4B / TSC-REM4B (1.5 D Blade Length Type)
| Flute Diameter D | Corner R 0.1 mm Increment Designation | Blade Length ℓ | Overall Length L | Shank Diameter d | Figure |
| 3 | 0.1 ~ 0.7 | 4.5 | 45 | 6 | 1 |
| 3.5 | 0.1 ~ 0.7 | 5.25 | 45 | 6 | 1 |
| 4 | 0.1 ~ 1.0 | 6 | 45 | 6 | 1 |
| 4.5 | 0.1 ~ 1.0 | 6.75 | 45 | 6 | 1 |
| 5 | 0.1 ~ 1.0 | 7.5 | 45 | 6 | 1 |
| 5.5 | 0.1 ~ 1.0 | 8.25 | 45 | 6 | 1 |
| 6 | 0.1 ~ 1.2 | 9 | 45 | 6 | 2 |
| 8 | 0.1 ~ 2.0 | 12 | 60 | 8 | 2 |
| 10 | 0.1 ~ 3.0 | 15 | 70 | 10 | 2 |
| 12 | 0.1 ~ 3.0 | 18 | 75 | 12 | 2 |
| 16 | 0.1 ~ 3.0 | 24 | 100 | 16 | 2 |
| 20 | 0.1 ~ 3.0 | 30 | 105 | 20 | 2 |
Model Number
SEC-REM2S / TSC-REM2S
SEC-REM4S / TSC-REM4S (2 D Blade Length Type)
| Flute Diameter D | Corner R 0.1 mm Increment Designation | Blade Length ℓ | Overall Length L | Shank Diameter d | Figure |
| 2 | 0.1 ~ 0.5 | 4 | 40 | 4 | 1 |
| 2.5 | 0.1 ~ 0.5 | 5 | 40 | 4 | 1 |
| 2.8 | 0.1 ~ 0.5 | 5.6 | 40 | 4 | 1 |
| 3 | 0.1 ~ 0.7 | 6 | 45 | 6 | 1 |
| 3.5 | 0.1 ~ 0.7 | 7 | 45 | 6 | 1 |
| 4 | 0.1 ~ 1.0 | 8 | 45 | 6 | 1 |
| 4.5 | 0.1 ~ 1.0 | 9 | 45 | 6 | 1 |
| 5 | 0.1 ~ 1.0 | 10 | 45 | 6 | 1 |
| 5.5 | 0.1 ~ 1.0 | 11 | 45 | 6 | 1 |
| 6 | 0.1 ~ 1.2 | 12 | 45 | 6 | 2 |
| 8 | 0.1 ~ 2.0 | 16 | 55 | 8 | 2 |
| 10 | 0.1 ~ 3.0 | 20 | 65 | 10 | 2 |
| 12 | 0.1 ~ 3.0 | 24 | 75 | 12 | 2 |
| 16 | 0.1 ~ 3.0 | 32 | 100 | 16 | 2 |
| 20 | 0.1 ~ 3.0 | 40 | 105 | 20 | 2 |
Model Number
SEC-REM2SR / TSC-REM2SR (2.5 D Blade Length Type)
* There is no standard for 4 flutes.iece
1 Piece Unit
| Flute Diameter D | Corner R 0.1 mm Increment Designation | Blade Length ℓ | Overall Length L | Shank Diameter d | Figure |
| 3 | 0.1 ~ 0.7 | 7.5 | 45 | 6 | 1 |
| 4 | 0.1 ~ 1.0 | 10 | 50 | 6 | 1 |
| 5 | 0.1 ~ 1.0 | 12.5 | 55 | 6 | 1 |
| 6 | 0.1 ~ 1.2 | 15 | 60 | 6 | 2 |
| 8 | 0.1 ~ 2.0 | 20 | 70 | 8 | 2 |
| 10 | 0.1 ~ 3.0 | 25 | 80 | 10 | 2 |
| 12 | 0.1 ~ 3.0 | 30 | 85 | 12 | 2 |
Model Number
SEC-REM2R / TSC-REM2R
SEC-REM4R / TSC-REM4R (3 D Blade Length Type)
| Flute Diameter D | Corner R 0.1 mm Increment Designation | Blade Length ℓ | Overall Length L | Shank Diameter d | Figure |
| 2 | 0.1 ~ 0.5 | 6 | 45 | 4 | 1 |
| 2.5 | 0.1 ~ 0.5 | 7.5 | 45 | 4 | 1 |
| 2.8 | 0.1 ~ 0.5 | 8.4 | 45 | 4 | 1 |
| 3 | 0.1 ~ 0.7 | 9 | 45 | 6 | 1 |
| 3.5 | 0.1 ~ 0.7 | 10.5 | 45 | 6 | 1 |
| 4 | 0.1 ~ 1.0 | 12 | 50 | 6 | 1 |
| 4.5 | 0.1 ~ 1.0 | 13.5 | 50 | 6 | 1 |
| 5 | 0.1 ~ 1.0 | 15 | 55 | 6 | 1 |
| 5.5 | 0.1 ~ 1.0 | 16.5 | 55 | 6 | 1 |
| 6 | 0.1 ~ 1.2 | 18 | 60 | 6 | 2 |
| 8 | 0.1 ~ 2.0 | 24 | 70 | 8 | 2 |
| 10 | 0.1 ~ 3.0 | 30 | 80 | 10 | 2 |
| 12 | 0.1 ~ 3.0 | 36 | 85 | 12 | 2 |
| 16 | 0.1 ~ 3.0 | 48 | 115 | 16 | 2 |
| 20 | 0.1 ~ 3.0 | 60 | 125 | 20 | 2 |
Model Number
SEC-REM2RL / TSC-REM2RL (3.5 D Blade Length Type)
* There is no standard for 4 flutes.
1 Piece Unit
| Flute Diameter D | Corner R 0.1 mm Increment Designation | Blade Length ℓ | Overall Length L | Shank Diameter d | Figure |
| 3 | 0.1 ~ 0.7 | 10.5 | 45 | 6 | 1 |
| 4 | 0.1 ~ 1.0 | 14 | 50 | 6 | 1 |
| 5 | 0.1 ~ 1.0 | 17.5 | 55 | 6 | 1 |
| 6 | 0.1 ~ 1.2 | 21 | 60 | 6 | 2 |
| 8 | 0.1 ~ 2.0 | 28 | 70 | 8 | 2 |
| 10 | 0.1 ~ 3.0 | 35 | 80 | 10 | 2 |
| 12 | 0.1 ~ 3.0 | 42 | 95 | 12 | 2 |
Model Number
SEC-REM2L / TSC-REM2L (4 D Blade Length Type)
* There is no standard for 4 flutes.
1 Piece Unit
| Flute Diameter D | Corner R 0.1 mm Increment Designation | Blade Length ℓ | Overall Length L | Shank Diameter d | Figure |
| 3 | 0.1 ~ 0.7 | 12 | 50 | 6 | 1 |
| 4 | 0.1 ~ 1.0 | 16 | 60 | 6 | 1 |
| 5 | 0.1 ~ 1.0 | 20 | 60 | 6 | 1 |
| 6 | 0.1 ~ 1.2 | 24 | 60 | 6 | 2 |
| 8 | 0.1 ~ 2.0 | 32 | 100 | 8 | 2 |
| 10 | 0.1 ~ 3.0 | 40 | 100 | 10 | 2 |
| 12 | 0.1 ~ 3.0 | 48 | 100 | 12 | 2 |
For Cutting Conditions, Refer to >>Click here.