(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Taper corner chamfer shape neck inner radius type that can be expected to reduce number of processes
Part Number |
---|
STCCREM4-[0.5-3/0.01]-[0-30/1]-[0-59/1]-[0.1-1.4/0.01]-[1-8/0.5]-[0.1-2/0.01]-[F,T] |
STCCREM6-[0.5-5/0.01]-[0-30/1]-[0-59/1]-[0.1-2.4/0.01]-[1-10/0.5]-[0.1-2/0.01]-[F,T] |
STCCREM8-[0.5-7/0.01]-[0-30/1]-[0-59/1]-[0.1-3.4/0.01]-[1-12/0.1]-[0.1-2/0.01]-[F,T] |
STCCREM10-[0.5-9/0.01]-[0-30/1]-[0-59/1]-[0.1-4.4/0.01]-[2-14/0.5]-[0.1-2/0.01]-[F,T] |
STCCREM12-[0.5-11/0.01]-[0-30/1]-[0-59/1]-[0.1-5.4/0.01]-[2-16/0.5]-[0.1-2/0.01]-[F,T] |
STCCREM16-[0.5-15/0.01]-[0-30/1]-[0-59/1]-[0.1-7.4/0.01]-[2.5-20/0.5]-[0.1-2/0.01]-[F,T] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Diameter d (mm) | Overall Length L (mm) | Single Angle (θ) (°) | Single Angle (θ) (′) | Bottom Blade Shape | Corner (C) (mm) | Flute Diameter (D) (mm) | Flute Length (ℓ) (mm) | Innar R (CR) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | END MILL | 1 Piece(s) | 5 Day(s) | 4 | 50 | 0 ~ 30 | 0 ~ 59 | F (Flat) / T (Center Dented) | 0.1 ~ 1.4 | 0.5 ~ 3 | 1 ~ 8 | 0.1 ~ 2 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 6 | 60 | 0 ~ 30 | 0 ~ 59 | F (Flat) / T (Center Dented) | 0.1 ~ 2.4 | 0.5 ~ 5 | 1 ~ 10 | 0.1 ~ 2 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 8 | 60 | 0 ~ 30 | 0 ~ 59 | F (Flat) / T (Center Dented) | 0.1 ~ 3.4 | 0.5 ~ 7 | 1 ~ 12 | 0.1 ~ 2 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 10 | 80 | 0 ~ 30 | 0 ~ 59 | F (Flat) / T (Center Dented) | 0.1 ~ 4.4 | 0.5 ~ 9 | 2 ~ 14 | 0.1 ~ 2 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 12 | 80 | 0 ~ 30 | 0 ~ 59 | F (Flat) / T (Center Dented) | 0.1 ~ 5.4 | 0.5 ~ 11 | 2 ~ 16 | 0.1 ~ 2 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 16 | 100 | 0 ~ 30 | 0 ~ 59 | F (Flat) / T (Center Dented) | 0.1 ~ 7.4 | 0.5 ~ 15 | 2.5 ~ 20 | 0.1 ~ 2 |
Loading...
Model Number | Flute Diameter D 0.01 mm Increment Designation | Single Angle θ ° - ' 1' Increment Designation | Corner C 0.01 mm Increment Designation | Blade Length * ℓ 0.5 mm Increment Designation | Inner Curve CR 0.01 mm Increment Designation | Bottom Blade Shape (Selection) | Overall Length L | |
Shank Diameter d | ||||||||
STCCREM | 4 | 0.50 ~3.00 | 0°15' ~ 30°0' | 0.10 ≤ C ≤ (D - 0.2) / 2 | 1.0 ~8.0 | 0.10 ≤ CR ≤ 2.00 | T (Dished) F (Flat) Bottom Blade Shape >>P.608 | 50 |
6 | 0.50 ~5.00 | 1.0 ~ 10.0 | 60 | |||||
8 | 0.50 ~7.00 | 1.0 ~ 12.0 | 60 | |||||
10 | 0.50 ~9.00 | 2.0 ~ 14.0 | 80 | |||||
12 | 0.50 ~ 11.00 | 2.0 ~ 16.0 | 80 | |||||
16 | 0.50 ~ 15.00 | 3.0 ~ 20.0 | 100 |
* Please be aware that, depending on the size, blade length (ℓ) may not be available. In that case, the entire taper section will form the blade portion with no gradient angle.
Maximum Flute Length ℓ (max) = (d - D - 2CR x cosθ) / 2 / tanθ
Material | Ultrafine Particulate Carbide |
---|
How can we improve?
How can we improve?