(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Taper corner radius shape neck inner radius type that shortens processing process
Part Number |
---|
STRCREM4-[0.5-3/0.01]-[0-30/1]-[0-59/1]-[0.1-1.4/0.01]-[1-8/0.5]-[0.1-2/0.01]-[F,T] |
STRCREM6-[0.5-5/0.01]-[0-30/1]-[0-59/1]-[0.1-2.4/0.01]-[1-10/0.5]-[0.1-2/0.01]-[F,T] |
STRCREM8-[0.5-7/0.01]-[0-30/1]-[0-59/1]-[0.1-3.4/0.01]-[1-12/0.5]-[0.1-2/0.01]-[F,T] |
STRCREM10-[0.5-9/0.01]-[0-30/1]-[0-59/1]-[0.1-4.4/0.01]-[2-14/0.5]-[0.1-2/0.01]-[F,T] |
STRCREM12-[0.5-11/0.01]-[0-30/1]-[0-59/1]-[0.1-5.4/0.01]-[2-16/0.5]-[0.1-2/0.01]-[F,T] |
STRCREM16-[0.5-15/0.01]-[0-30/1]-[0-59/1]-[0.1-7.4/0.01]-[3-20/0.5]-[0.1-2/0.01]-[F,T] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Diameter d (mm) | Overall Length L (mm) | Single Angle (θ) (°) | Single Angle (θ) (′) | Bottom Blade Shape | Flute Diameter (D) (mm) | Flute Length (ℓ) (mm) | Innar R (CR) (mm) | Radius (R) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | END MILL | 1 Piece(s) | 5 Day(s) | 4 | 50 | 0 ~ 30 | 0 ~ 59 | F (Flat) / T (Center Dented) | 0.5 ~ 3 | 1 ~ 8 | 0.1 ~ 2 | 0.1 ~ 1.4 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 6 | 60 | 0 ~ 30 | 0 ~ 59 | F (Flat) / T (Center Dented) | 0.5 ~ 5 | 1 ~ 10 | 0.1 ~ 2 | 0.1 ~ 2.4 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 8 | 60 | 0 ~ 30 | 0 ~ 59 | F (Flat) / T (Center Dented) | 0.5 ~ 7 | 1 ~ 12 | 0.1 ~ 2 | 0.1 ~ 3.4 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 10 | 80 | 0 ~ 30 | 0 ~ 59 | F (Flat) / T (Center Dented) | 0.5 ~ 9 | 2 ~ 14 | 0.1 ~ 2 | 0.1 ~ 4.4 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 12 | 80 | 0 ~ 30 | 0 ~ 59 | F (Flat) / T (Center Dented) | 0.5 ~ 11 | 2 ~ 16 | 0.1 ~ 2 | 0.1 ~ 5.4 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 16 | 100 | 0 ~ 30 | 0 ~ 59 | F (Flat) / T (Center Dented) | 0.5 ~ 15 | 3 ~ 20 | 0.1 ~ 2 | 0.1 ~ 7.4 |
Loading...
[ ! ]Even if dimensions within the specifiable range are specified, depending on the combination of each dimension some products may be unable to be manufactured.
Model Number | Flute Diameter D 0.01 mm Increment Designation | Single Angle θ ° - ' 1' Increment Designation | Radius R 0.01 mm Increment Designation | Blade Length * ℓ 0.5 mm Increment Designation | Inner Curve CR 0.01 mm Increment Designation | Bottom Blade Shape (Selection) | Overall Length L | |
Shank Diameter d | ||||||||
STRCREM | 4 | 0.50 ~ 3.00 | 0°15' ~ 30°0' | 0.10 ≤ R ≤ (D - 0.2) / 2 | 1.0 ~ 8.0 | 0.10 ≤ CR ≤ 2.00 | T (Dished) F (Flat) Bottom Blade Shape >>P.608 | 50 |
6 | 0.50 ~ 5.00 | 1.0 ~ 10.0 | 60 | |||||
8 | 0.50 ~ 7.00 | 1.0 ~ 12.0 | 60 | |||||
10 | 0.50 ~ 9.00 | 2.0 ~ 14.0 | 80 | |||||
12 | 0.50 ~ 11.00 | 2.0 ~ 16.0 | 80 | |||||
16 | 0.50 ~ 15.00 | 3.0 ~ 20.0 | 100 |
* Maximum Flute Lengthℓ (max) = (d - D - 2 CR x cosθ) / 2 / tanθ
Material | Ultrafine Particulate Carbide |
---|
How can we improve?
How can we improve?