(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Tapered ball shape neck chamfering edge R type for efficient machining
Part Number |
---|
LS-STBCMEM4-[0.5-1.25/0.01]-[0-30/1]-[0-59/1]-[0.5-10/0.5]-[0.5-1.7/0.1] |
LS-STBCMEM6-[0.5-2.25/0.01]-[0-30/1]-[0-59/1]-[0.5-18/0.5]-[0.5-2.7/0.1] |
LS-STBCMEM8-[0.5-3.25/0.01]-[0-30/1]-[0-59/1]-[0.5-26/0.5]-[0.5-3.7/0.1] |
LS-STBCMEM10-[0.5-4.25/0.01]-[0-30/1]-[0-59/1]-[0.5-34/0.5]-[0.5-4.7/0.1] |
LS-STBCMEM12-[0.5-5.25/0.01]-[0-30/1]-[0-59/1]-[0.5-36/0.5]-[0.5-5.7/0.1] |
STBCMEM4-[0.5-1.25/0.01]-[0-30/1]-[0-59/1]-[0.5-10/0.5]-[0.5-1.7/0.1] |
STBCMEM4-[0.5-1.25/0.01]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D]-[0.5-1.7/0.1] |
STBCMEM6-[0.5-2.25/0.01]-[0-30/1]-[0-59/1]-[0.5-18/0.5]-[0.5-2.7/0.1] |
STBCMEM6-[0.5-2.25/0.01]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D]-[0.5-2.7/0.1] |
STBCMEM8-[0.5-3.25/0.01]-[0-30/1]-[0-59/1]-[0.5-26/0.5]-[0.5-3.7/0.1] |
STBCMEM8-[0.5-3.25/0.01]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D]-[0.5-3.7/0.1] |
STBCMEM10-[0.5-4.25/0.01]-[0-30/1]-[0-59/1]-[0.5-34/0.5]-[0.5-4.7/0.1] |
STBCMEM10-[0.5-4.25/0.01]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D]-[0.5-4.7/0.1] |
STBCMEM12-[0.5-5.25/0.01]-[0-30/1]-[0-59/1]-[0.5-36/0.5]-[0.5-5.7/0.1] |
STBCMEM12-[0.5-5.25/0.01]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D]-[0.5-5.7/0.1] |
STBCMEM16-[0.5-7.25/0.01]-[0-30/1]-[0-59/1]-[0.5-48/0.5]-[0.5-7.7/0.1] |
STBCMEM16-[0.5-7.25/0.01]-[0-30/1]-[0-59/1]-[1D,2D,3D,4D]-[0.5-7.7/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Diameter d (mm) | Overall Length L (mm) | Single Angle (θ) (°) | Single Angle (θ) (′) | 1D | 2D | 3D | 4D | Chamfer Blade Width (CM) (mm) | Flute Length (ℓ) (mm) | Tip (R) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | END MILL | 1 Piece(s) | 7 Day(s) | 4 | 80 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | 0.5 ~ 1.7 | 0.5 ~ 10 | 0.5 ~ 1.25 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 6 | 90 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | 0.5 ~ 2.7 | 0.5 ~ 18 | 0.5 ~ 2.25 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 8 | 90 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | 0.5 ~ 3.7 | 0.5 ~ 26 | 0.5 ~ 3.25 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 10 | 120 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | 0.5 ~ 4.7 | 0.5 ~ 34 | 0.5 ~ 4.25 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 12 | 120 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | 0.5 ~ 5.7 | 0.5 ~ 36 | 0.5 ~ 5.25 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 4 | 50 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | 0.5 ~ 1.7 | 0.5 ~ 10 | 0.5 ~ 1.25 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 4 | 50 | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | 0.5 ~ 1.7 | - | 0.5 ~ 1.25 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 6 | 60 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | 0.5 ~ 2.7 | 0.5 ~ 18 | 0.5 ~ 2.25 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 6 | 60 | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | 0.5 ~ 2.7 | - | 0.5 ~ 2.25 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 8 | 60 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | 0.5 ~ 3.7 | 0.5 ~ 26 | 0.5 ~ 3.25 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 8 | 60 | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | 0.5 ~ 3.7 | - | 0.5 ~ 3.25 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 10 | 80 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | 0.5 ~ 4.7 | 0.5 ~ 34 | 0.5 ~ 4.25 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 10 | 80 | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | 0.5 ~ 4.7 | - | 0.5 ~ 4.25 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 12 | 80 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | 0.5 ~ 5.7 | 0.5 ~ 36 | 0.5 ~ 5.25 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 12 | 80 | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | 0.5 ~ 5.7 | - | 0.5 ~ 5.25 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 16 | 100 | 0 ~ 30 | 0 ~ 59 | - | - | - | - | 0.5 ~ 7.7 | 0.5 ~ 48 | 0.5 ~ 7.25 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 16 | 100 | 0 ~ 30 | 0 ~ 59 | 1 | 2 | 3 | 4 | 0.5 ~ 7.7 | - | 0.5 ~ 7.25 |
Loading...
Model Number
STBCMEM / LS-STBCMEM (Long Shank)
Shank Diameter d | Tip R 0.01 mm Increment Designation | Single Angle θ ° - ' 1' Increment Designation | Flute Length * ℓ 0.5 mm Increment Designation | Chamfer Blade Width *CM 0.1 mm Increment Designation | Flute Diameter D | Blade Portion ℓ1 | Overall Length L | ||
Specified Range | ℓ max. | STBCMEM | LS-STBCMEM | ||||||
4 | 0.50 ~ 1.25 | 0°15' ~ 30°0' | (1)0.5 ≤ ℓ ≤ D x 4 and (2) ℓ≤ℓ max. (refer to table on right) and ![]() | 10.0 | 0.5 ≤ CM ≤ * | D = R x 2 x cosθ | ℓ1 = ℓ + CM | 50 | 80 |
6 | 0.50 ~ 2.25 | 18.0 | 60 | 90 | |||||
8 | 0.50 ~ 3.25 | 26.0 | 60 | 90 | |||||
10 | 0.50 ~ 4.25 | 34.0 | 80 | 120 | |||||
12 | 0.50 ~ 5.25 | 36.0 | 80 | 120 | |||||
16 | 0.50 ~ 7.25 | 48.0 | 100 | - |
* Specify ℓ to meet all of conditions (1), (2), (3).
* Depending on the size of ℓ, the entire gradient angle may be blade length. Maximum Chamfer Blade Width CM (max) = (d - D - tanθ x ℓ x 2) / 2
Material | Ultrafine Particulate Carbide | Outer Diameter D(mm) | R x 2 x cosθ | Cutting Part ℓ1(mm) | ℓ1 = ℓ + CM |
---|
How can we improve?
How can we improve?