(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Ball shape back taper type that can be used for different purposes
·By specifying alteration, it is possible to select coating suitable for the work material
·Can be regrinded. Please refer to the page dedicated to "regrinding service" for usage procedures, range of services, prices, etc.
Part Number |
---|
LS-SBRM4-[1.5-2/0.01]-[4-15/0.5] |
LS-SBRM6-[2.01-3/0.01]-[5-24/0.5] |
LS-SBRM8-[3.01-4/0.01]-[6-28/0.5] |
LS-SBRM10-[4.01-5/0.01]-[7-35/0.5] |
LS-SBRM12-[5.01-6/0.01]-[8-36/0.5] |
SBRM4-[1.5-2/0.01]-[4-15/0.5] |
SBRM6-[2.01-3/0.01]-[5-24/0.5] |
SBRM8-[3.01-4/0.01]-[6-28/0.5] |
SBRM10-[4.01-5/0.01]-[7-35/0.5] |
SBRM12-[5.01-6/0.01]-[8-36/0.5] |
SBRM16-[6.01-8/0.01]-[10-48/0.5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Diameter d (mm) | Overall Length L (mm) | Flute Length (ℓ) (mm) | Tip (R) (mm) |
---|---|---|---|---|---|---|---|---|---|
- | END MILL | 1 Piece(s) | 7 Day(s) | 4 | 80 | 4 ~ 15 | 1.5 ~ 2 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 6 | 90 | 5 ~ 24 | 2.01 ~ 3 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 8 | 90 | 6 ~ 28 | 3.01 ~ 4 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 10 | 120 | 7 ~ 35 | 4.01 ~ 5 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 12 | 120 | 8 ~ 36 | 5.01 ~ 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 4 | 50 | 4 ~ 15 | 1.5 ~ 2 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 6 | 60 | 5 ~ 24 | 2.01 ~ 3 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 8 | 60 | 6 ~ 28 | 3.01 ~ 4 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 10 | 80 | 7 ~ 35 | 4.01 ~ 5 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 12 | 80 | 8 ~ 36 | 5.01 ~ 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 16 | 100 | 10 ~ 48 | 6.01 ~ 8 |
Loading...
[ ! ]Even if dimensions within the specifiable range are specified, depending on the combination of each dimension some products may be unable to be manufactured.
Model Number | Tip R 0.01 mm Increment Designation |
Flute Length ℓ 0.5 mm Increment Designation |
Outer Diameter D |
Overall Length L |
||
Shank Diameter d |
||||||
SBRM | LS-SBRM | |||||
SBRM LS-SBRM (Long Shank) |
4 | 1.50 ~ 2.00 | 4.0 ~ 15.0 | R x 2 | 50 | 80 |
6 | 2.01 ~ 3.00 | 5.0 ~ 24.0 | 60 | 90 | ||
8 | 3.01 ~ 4.00 | 6.0 ~ 28.0 | 60 | 90 | ||
10 | 4.01 ~ 5.00 | 7.0 ~ 35.0 | 80 | 120 | ||
12 | 5.01 ~ 6.00 | 8.0 ~ 36.0 | 80 | 120 | ||
16 | 6.01 ~ 8.00 | 10.0 ~ 48.0 | 100 | - |
For Cutting Conditions, Refer to >>Click here.
Material | Ultrafine Particulate Carbide | Outer Diameter D(mm) | R x 2 |
---|
How can we improve?
How can we improve?