1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TS Coated Carbide T-Slot Cutter 4-flute / Double Angular

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 2,829.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Standard T-slot W angular shape 4-flute type
·It has coating with high oxidation resistance and high hardness, and achieves a long service lifespan. Effective in high-speed machining and dry machining as coating properties

TS Coated Carbide T-Slot Cutter, 4-Flute, Double Angular:Related Image
Part Number
TSC-STSWAGEMW-5-90
TSC-STSWAGEMW-6-60
TSC-STSWAGEMW-6-90
TSC-STSWAGEMW-8-60
TSC-STSWAGEMW-8-90
TSC-STSWAGEMW-10-60
TSC-STSWAGEMW-10-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter D
(mm)
Flute Width ℓ
(mm)
Both Corners θ
(Degree)
Overall Length L
(mm)
Neck Length ℓ1
(mm)
Neck Diameter D1
(mm)
Shank Diameter d
(mm)

฿ 2,829.00

END MILL 1 Piece(s) 3 Day(s) 52.4905042.56

฿ 2,996.13

END MILL 1 Piece(s) Available 3 Day(s) 61.8605042.76

฿ 2,917.00

END MILL 1 Piece(s) 3 Day(s) 62.89050436

฿ 3,425.81

END MILL 1 Piece(s) Available 3 Day(s) 82.4606053.68

฿ 3,331.00

END MILL 1 Piece(s) 3 Day(s) 83.89060548

฿ 4,173.00

END MILL 1 Piece(s) 3 Day(s) 103.1607064.510

฿ 4,090.00

END MILL 1 Piece(s) 3 Day(s) 104.890706510

Loading...

  1. 1

Specifications

TS Coated Carbide T-Slot Cutter, 4-Flute, Double Angular:Related Image

[ ! ]Even if dimensions within the specifiable range are specified, depending on the combination of each dimension some products may be unable to be manufactured.

Model Number Flute Diameter
D
Double Angle
θ
Flute Width
Neck Length
ℓ1
Neck Diameter
d1
Shank Diameter
d
Overall Length
L
TSC-STSWAGEMW 5 60 1.4 4 2.5 6 50
90 2.4
6 60 1.8 4 2.7 6 50
90 2.8 3
8 60 2.4 5 3.6 8 60
90 3.8 4
10 60 3.1 6 4.5 10 70
90 4.8 5

Basic Information

Number of Flutes 4 Flutes Coating TS Coating Material Ultrafine Particulate Carbide