(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Standard item for counterbore machining
·Tool design suitable for countersinking JISB1176 hex socket head cap screw
Part Number |
---|
CTB-M3 |
CTB-M4 |
CTB-M5 |
CTB-M6 |
CTB-M8 |
CTB-M10 |
CTB-M12 |
CTB-M16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | No. | Shank Diameter (mm) | Overall Length L (mm) | Guide Diameter (mm) | Guide Diameter Tolerance (mm) | Guide length ℓ (mm) | Outer Diameter (mm) | Tolerance of OD (mm) | Number of Flutes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 449.00 | COUNTER BORE | 1 Piece(s) | Same day | 10 | M3 | 6.5 | 71 | 3.4 | -0.020 ~ -0.038 | 4 | 6.5 | +0.078 ~ +0.042 | 3 | ||
฿ 492.00 | COUNTER BORE | 1 Piece(s) | Available | Same day | 10 | M4 | 8 | 71 | 4.5 | -0.020 ~ -0.038 | 5 | 8 | +0.078 ~ +0.042 | 3 | |
฿ 588.00 | COUNTER BORE | 1 Piece(s) | Same day | 10 | M5 | 9.5 | 80 | 5.5 | -0.020 ~ -0.038 | 5.5 | 9.5 | +0.078 ~ +0.042 | 3 | ||
฿ 619.00 | COUNTER BORE | 1 Piece(s) | Same day | - | M6 | 11 | 80 | 6.6 | -0.025 ~ -0.047 | 6.5 | 11 | +0.093 ~ +0.050 | 3 | ||
฿ 855.00 | COUNTER BORE | 1 Piece(s) | Same day | 10 | M8 | 12.5 | 100 | 9 | -0.025 ~ -0.047 | 9 | 14 | +0.093 ~ +0.050 | 3 | ||
฿ 1,111.00 | COUNTER BORE | 1 Piece(s) | Available | Same day | 10 | M10 | 12.5 | 100 | 11 | -0.032 ~ -0.059 | 10 | 17.5 | +0.103 ~ +0.060 | 3 | |
฿ 1,274.00 | COUNTER BORE | 1 Piece(s) | Same day | - | M12 | 12.5 | 100 | 14 | -0.032 ~ -0.059 | 12 | 20 | +0.125 ~ +0.073 | 3 | ||
฿ 3,577.00 | COUNTER BORE | 1 Piece(s) | 3 Day(s) | - | M16 | MT3 | 190 | 18 | -0.032 ~ -0.059 | 16 | 26 | +0.140 ~ +0.088 | 4 |
Loading...
No. | Guide Diameter d1e8 | Guide Length ℓ | Flute Diameter DZ9 | Number of Flutes | Overall Length L | Shank Diameter d | ||
M3 | 3.4 | -0.020 -0.038 | 4 | 6.5 | +0.078 +0.042 | 3 | 71 | 6.5 |
M4 | 4.5 | 5 | 8 | 71 | 8 | |||
M5 | 5.5 | 5.5 | 9.5 | 80 | 9.5 | |||
M6 | 6.6 | -0.025 -0.047 | 6.5 | 11 | +0.093 +0.050 | 80 | 11 | |
M8 | 9 | 9 | 14 | 100 | 12.5 | |||
M10 | 11 | -0.032 -0.059 | 10 | 17.5 | +0.103 +0.060 | 100 | 12.5 | |
M12 | 14 | 12 | 20 | +0.125 +0.073 | 100 | 12.5 | ||
M16 | 18 | 16 | 26 | +0.140 +0.088 | 4 | 190 | MT3 |
Material | High-Speed Steel |
---|
How can we improve?
How can we improve?