Carbide Snip Cutter, Double-Edged Type, 2-flute / Straight Edge

Brand :
MISUMI
Caution
Product Description
[Features]
·Double-edged type ideal for tear trim gate on rubber molds
·Tip diameter D 0.01 mm unit designation possible
·Included angle θ can be specified in units of 1°

Specifications

| Model Number | Tip Diameter D 0.01 mm Increment Designation | Double Angle θ 1° Increment Designation | Blade Length ℓ | Overall Length L | ||||
| Shank Diameter d | ||||||||
| θ60° | θ70° | θ80° | θ90° | |||||
| SVKWC | 6 | 0.40 ~ 1.00 | 60° ~ 90° | 4.3 ~ 4.7 | 3.5 ~ 3.9 | 2.9 ~ 3.2 | 2.5 ~ 2.7 | 60 |
| 8 | 6.0 ~ 6.4 | 4.9 ~ 5.3 | 4.1 ~ 4.4 | 3.5 ~ 3.7 | 60 | |||
| 10 | 7.7 ~ 8.2 | 6.4 ~ 6.7 | 5.3 ~ 5.6 | 4.5 ~ 4.7 | 80 | |||
Alterations

