1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Drill for Submarine Gate, Tip Ball Type / 2-Flute / Straight Edge

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Tip ball type for submarine gate
·Tip R 0.1 mm unit can be specified
·Included angle θ 20°· 30°· 45°·60° selectable

Carbide Submarine Gate Drill, Tip Ball Type / 2-Flute, Straight Blade:Related Image
Part Number
C-SMBGC6-[0.3-1/0.1]-[20,​30,​45,​60]
C-SMBGC8-[0.3-1/0.1]-[20,​30,​45,​60]
C-SMBGC10-[0.3-1/0.1]-[20,​30,​45,​60]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShank diameter
(mm)
Corners(θ)
(°)
Tip (R)
(mm)
Blade length ℓ θ60°
(mm)
Blade length ℓ θ45°
(mm)
Blade length ℓ θ30°
(mm)
Blade length ℓ θ20°
(mm)

-

CUTTER 1 Piece(s) 5 Day(s) 6200.3 ~ 15710.816.4

-

CUTTER 1 Piece(s) 5 Day(s) 8200.3 ~ 16.89.414.622.1

-

CUTTER 1 Piece(s) 5 Day(s) 10200.3 ~ 18.811.818.327.8

Loading...

  1. 1

Specifications

Carbide Submarine Gate Drill, Tip Ball Type / 2-Flute, Straight Blade:Related Image

Model Number   Tip
R
0.1 mm Increment Designation
Double Angle
θ
(Selection)
Blade Length
Overall Length
L
Shank Diameter
d
θ20° θ30° θ45° θ60°
C-SMBGC
(Carbide)
6 0.3 ~ 1.0 2
30°
45°
60°
16.4 10.8 7.0 5.0 100
8 22.1 14.6 9.4 6.8
10 27.8 18.3 11.8 8.8

[ ! ]TS coating and XAL coating can be specified for the additional processing. (>>see below)

Additional work

Carbide Drill for Submarine Gate, Tip Ball Type / 2-Flute / Straight Edge: Related Image

Basic Information

Material Carbide Overall Length L(mm) 100