1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High-Speed Steel Chamfering End Mill, 2-Flute / Short

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • High-Speed Steel Chamfering End Mill, 2-Flute / Short
  • High-Speed Steel Chamfering End Mill, 2-Flute / Short
You can add up to 6 items per a category to the compare list.

  • Non-Coated
  • 2 Flutes
  • S (Short)
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Chamfering end mill with the angle that can be freely selected in 1° increments

High-Speed Steel Chamfering End Mill, 2-Flute / Short:Related Image

Part Number
MEM2S10-[60-160/1]
MEM2S11-[60-160/1]
MEM2S12-[60-160/1]
MEM2S13-[60-160/1]
MEM2S14-[60-160/1]
MEM2S15-[60-160/1]
MEM2S16-[60-160/1]
MEM2S18-[60-160/1]
MEM2S20-[60-160/1]
MEM2S22-[60-160/1]
MEM2S25-[60-160/1]
V-MEM2S10-[60-160/1]
V-MEM2S11-[60-160/1]
V-MEM2S12-[60-160/1]
V-MEM2S13-[60-160/1]
V-MEM2S14-[60-160/1]
V-MEM2S15-[60-160/1]
V-MEM2S16-[60-160/1]
V-MEM2S18-[60-160/1]
V-MEM2S20-[60-160/1]
V-MEM2S22-[60-160/1]
V-MEM2S25-[60-160/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDouble Angle (θ) Outer Diameter (D)
(mm)
Work Material Coating Presence Coating Type Shank Diameter (d) Flute Length ℓ Overall Length L Under Neck Angle θ2

-

END MILL 1 Piece(s) 5 Day(s) 60 ~ 16010General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]None-101870-

-

END MILL 1 Piece(s) 5 Day(s) 60 ~ 16011General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]None-12228015

-

END MILL 1 Piece(s) 5 Day(s) 60 ~ 16012General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]None-122280-

-

END MILL 1 Piece(s) 5 Day(s) 60 ~ 16013General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]None-122685-

-

END MILL 1 Piece(s) 5 Day(s) 60 ~ 16014General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]None-16269015

-

END MILL 1 Piece(s) 5 Day(s) 60 ~ 16015General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]None-16309515

-

END MILL 1 Piece(s) 5 Day(s) 60 ~ 16016General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]None-163095-

-

END MILL 1 Piece(s) 5 Day(s) 60 ~ 16018General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]None-163495-

-

END MILL 1 Piece(s) 5 Day(s) 60 ~ 16020General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]None-2038110-

-

END MILL 1 Piece(s) 5 Day(s) 60 ~ 16022General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]None-2045110-

-

END MILL 1 Piece(s) 5 Day(s) 60 ~ 16025General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]None-2550120-

-

END MILL 1 Piece(s) 11 Day(s) 60 ~ 16010General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]IncludedTiCN101870-

-

END MILL 1 Piece(s) 11 Day(s) 60 ~ 16011General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]IncludedTiCN12228015

-

END MILL 1 Piece(s) 11 Day(s) 60 ~ 16012General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]IncludedTiCN122280-

-

END MILL 1 Piece(s) 11 Day(s) 60 ~ 16013General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]IncludedTiCN122685-

-

END MILL 1 Piece(s) 11 Day(s) 60 ~ 16014General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]IncludedTiCN16269015

-

END MILL 1 Piece(s) 11 Day(s) 60 ~ 16015General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]IncludedTiCN16309515

-

END MILL 1 Piece(s) 11 Day(s) 60 ~ 16016General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]IncludedTiCN163095-

-

END MILL 1 Piece(s) 11 Day(s) 60 ~ 16018General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]IncludedTiCN163495-

-

END MILL 1 Piece(s) 11 Day(s) 60 ~ 16020General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]IncludedTiCN2038110-

-

END MILL 1 Piece(s) 11 Day(s) 60 ~ 16022General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]IncludedTiCN2045110-

-

END MILL 1 Piece(s) 11 Day(s) 60 ~ 16025General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]IncludedTiCN2550120-

Loading...

  1. 1

Specifications

High-Speed Steel Chamfering End Mill, 2-Flute / Short:Related Image

Model Number   Beveling Angle
θ1
1° Increment Designation
Flute Length
Under Neck Angle
θ2
Overall Length
L
Shank Diameter
d
Outer Diameter
D
MEM2S
(Non-Coated Type)

V-MEM2S
(TiCN Coating Type)
10 60° ~ 160° 18 70 10
11 60° ~ 160° 22 15° 80 12
12 60° ~ 160° 22 80 12
13 60° ~ 160° 26 85 12
14 60° ~ 160° 26 15° 90 16
15 60° ~ 160° 30 15° 95 16
16 60° ~ 160° 30 95 16
18 60° ~ 160° 34 95 16
20 60° ~ 160° 38 110 20
22 60° ~ 160° 45 110 20
25 60° ~ 160° 50 120 25

[ ! ]Since additional processing is given to EM2S, the flute length (ℓ) and total length (L) are somewhat shorter than the indicated dimensions.

More Information

High-Speed Steel Chamfering End Mill, 2-Flute / Short:Related Image

Example

High-Speed Steel Chamfering End Mill, 2-Flute / Short:Related Image
High-Speed Steel Chamfering End Mill, 2-Flute / Short:Related Image

Basic Information

Use Centering (Positioning) / Hole Chamfer / Chamfering / Horizontal Single Blade / Double Blade Single Blade Peripheral Blade Availability Included
Tool Material Type Cobalt High-Speed Steel Diameter Tolerance 0 ~ -0.03 Tolerance of Shank Diameter h7