(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·High-speed steel 2-flute relief shape end mill that can custom dimensions to avoid unwanted tool interference
Part Number |
---|
TSEM2R8-[3-8/0.1]-[5-20/0.1]-[4-7/0.1] |
TSEM2R10-[3-8/0.1]-[5-27/0.1]-[5-9/0.1] |
TSEM2R12-[3-10/0.1]-[5-32/0.1]-[6-11/0.1] |
TSEM2R14-[3-10/0.1]-[5-37/0.1]-[7-13/0.1] |
TSEM2R16-[3-12/0.1]-[5-42/0.1]-[8-15/0.1] |
TSEM2R18-[3-12/0.1]-[5-42/0.1]-[9-17/0.1] |
TSEM2R20-[3-12/0.1]-[5-47/0.1]-[10-19/0.1] |
TSEM2R25-[3-15/0.1]-[5-62/0.1]-[12-24/0.1] |
V-TSEM2R8-[3-8/0.1]-[5-20/0.1]-[4-7/0.1] |
V-TSEM2R10-[3-8/0.1]-[5-27/0.1]-[5-9/0.1] |
V-TSEM2R12-[3-10/0.1]-[5-32/0.1]-[6-11/0.1] |
V-TSEM2R14-[3-10/0.1]-[5-37/0.1]-[7-13/0.1] |
V-TSEM2R16-[3-12/0.1]-[5-42/0.1]-[8-15/0.1] |
V-TSEM2R18-[3-12/0.1]-[5-42/0.1]-[9-17/0.1] |
V-TSEM2R20-[3-12/0.1]-[5-47/0.1]-[10-19/0.1] |
V-TSEM2R25-[3-15/0.1]-[5-62/0.1]-[12-24/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (D) (φ) | Shank Diameter (d) (mm) | Coating | Overall Length (L) (mm) | Flute Width (ℓ1) (mm) | Neck Diameter (d1) (mm) | Neck Length (ℓ2) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | END MILL | 1 Piece(s) | 5 Day(s) | 8 | 10 | Non-Coated | 60 | 3 ~ 8 | 4 ~ 7 | 5 ~ 20 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 10 | 10 | Non-Coated | 70 | 3 ~ 8 | 5 ~ 9 | 5 ~ 27 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 12 | 12 | Non-Coated | 80 | 3 ~ 10 | 6 ~ 11 | 5 ~ 32 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 14 | 16 | Non-Coated | 90 | 3 ~ 10 | 7 ~ 13 | 5 ~ 37 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 16 | 16 | Non-Coated | 95 | 3 ~ 12 | 8 ~ 15 | 5 ~ 42 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 18 | 16 | Non-Coated | 95 | 3 ~ 12 | 9 ~ 17 | 5 ~ 42 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 20 | 20 | Non-Coated | 110 | 3 ~ 12 | 10 ~ 19 | 5 ~ 47 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 25 | 25 | Non-Coated | 130 | 3 ~ 15 | 12 ~ 24 | 5 ~ 62 | ||
- | END MILL | 1 Piece(s) | 11 Day(s) | 8 | 10 | TiCN | 60 | 3 ~ 8 | 4 ~ 7 | 5 ~ 20 | ||
- | END MILL | 1 Piece(s) | 11 Day(s) | 10 | 10 | TiCN | 70 | 3 ~ 8 | 5 ~ 9 | 5 ~ 27 | ||
- | END MILL | 1 Piece(s) | 11 Day(s) | 12 | 12 | TiCN | 80 | 3 ~ 10 | 6 ~ 11 | 5 ~ 32 | ||
- | END MILL | 1 Piece(s) | 11 Day(s) | 14 | 16 | TiCN | 90 | 3 ~ 10 | 7 ~ 13 | 5 ~ 37 | ||
- | END MILL | 1 Piece(s) | 11 Day(s) | 16 | 16 | TiCN | 95 | 3 ~ 12 | 8 ~ 15 | 5 ~ 42 | ||
- | END MILL | 1 Piece(s) | 11 Day(s) | 18 | 16 | TiCN | 95 | 3 ~ 12 | 9 ~ 17 | 5 ~ 42 | ||
- | END MILL | 1 Piece(s) | 11 Day(s) | 20 | 20 | TiCN | 110 | 3 ~ 12 | 10 ~ 19 | 5 ~ 47 | ||
- | END MILL | 1 Piece(s) | 11 Day(s) | 25 | 25 | TiCN | 130 | 3 ~ 15 | 12 ~ 24 | 5 ~ 62 |
Loading...
Model Number | Flute Width ℓ1 0.1 mm Increment Designation |
Neck Length ℓ2 0.1 mm Increment Designation |
Neck Diameter d1 0.1 mm Increment Designation |
Overall Length L |
Shank Diameter d |
|
Outer Diameter D |
||||||
TSEM2R (Non-Coated Type) V-TSEM2R (TiCN Coating Type) |
8 | 3.0 ~ 8.0 | ℓ1+2 ≤ ℓ2 ≤ 20 | 4.0 ~ 7.0 | 60 | 10 |
10 | 3.0 ~ 8.0 | ℓ1+2 ≤ ℓ2 ≤ 27 | 5.0 ~ 9.0 | 70 | 10 | |
12 | 3.0 ~ 10.0 | ℓ1+2 ≤ ℓ2 ≤ 32 | 6.0 ~ 11.0 | 80 | 12 | |
14 | 3.0 ~ 10.0 | ℓ1+2 ≤ ℓ2 ≤ 37 | 7.0 ~ 13.0 | 90 | 16 | |
16 | 3.0 ~ 12.0 | ℓ1+2 ≤ ℓ2 ≤ 42 | 8.0 ~ 15.0 | 95 | 16 | |
18 | 3.0 ~ 12.0 | ℓ1+2 ≤ ℓ2 ≤ 42 | 9.0 ~ 17.0 | 95 | 16 | |
20 | 3.0 ~ 12.0 | ℓ1+2 ≤ ℓ2 ≤ 47 | 10.0 ~ 19.0 | 110 | 20 | |
25 | 3.0 ~ 15.0 | ℓ1+2 ≤ ℓ2 ≤ 62 | 12.0 ~ 24.0 | 130 | 25 |
For Cutting Conditions, Refer to >>Click here.
Work Material | General Steel / Heat-Treated Steel / Cast Iron / Aluminum / Copper | Type of Flute | Square | Number of Flutes(sheet) | 2 |
---|---|---|---|---|---|
Tool Material Type | Cobalt High-Speed Steel | Processing Applications | Flat Surface / Side Surface / Groove / Countersunk | Torsion Angle (θ) | Standard Helix (30 to 40°) |
Base-Blade Availability | Included | Tolerance(mm) | 0 ~ -0.03 |
How can we improve?
How can we improve?