1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High-Speed Steel Blade Relief End Mill, 2-Flute / Short Model

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Non-Coated
  • 2 Flutes
  • S (Short)
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·High-speed steel 2-flute relief shape end mill that can custom dimensions to avoid unwanted tool interference

High-Speed Steel Blade Relief End Mill, 2-Flute / Short Model:Related Image

Part Number
TSEM2S8-[3-8/0.1]-[5-16/0.1]-[4-7/0.1]
TSEM2S10-[3-8/0.1]-[5-20/0.1]-[5-9/0.1]
TSEM2S12-[3-10/0.1]-[5-24/0.1]-[6-11/0.1]
TSEM2S14-[3-10/0.1]-[5-28/0.1]-[7-13/0.1]
TSEM2S16-[3-12/0.1]-[5-32/0.1]-[8-15/0.1]
TSEM2S18-[3-12/0.1]-[5-36/0.1]-[9-17/0.1]
TSEM2S20-[3-12/0.1]-[5-40/0.1]-[10-19/0.1]
TSEM2S22-[3-12/0.1]-[5-47/0.1]-[11-21/0.1]
TSEM2S25-[3-15/0.1]-[5-52/0.1]-[12-24/0.1]
V-TSEM2S8-[3-8/0.1]-[5-16/0.1]-[4-7/0.1]
V-TSEM2S10-[3-8/0.1]-[5-20/0.1]-[5-9/0.1]
V-TSEM2S12-[3-8/0.1]-[5-24/0.1]-[5-9/0.1]
V-TSEM2S14-[3-10/0.1]-[5-24/0.1]-[6-11/0.1]
V-TSEM2S16-[3-12/0.1]-[5-32/0.1]-[8-15/0.1]
V-TSEM2S18-[3-12/0.1]-[5-36/0.1]-[9-17/0.1]
V-TSEM2S20-[3-12/0.1]-[5-40/0.1]-[10-19/0.1]
V-TSEM2S22-[3-12/0.1]-[5-47/0.1]-[11-21/0.1]
V-TSEM2S25-[3-15/0.1]-[5-52/0.1]-[12-24/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter (D)
(φ)
Shank Diameter (d)
(mm)
Coating Overall Length (L)
(mm)
Flute Width (ℓ1)
(mm)
Neck Diameter (d1)
(mm)
Neck Length (ℓ2)
(mm)

-

END MILL 1 Piece(s) 5 Day(s) 810Non-Coated603 ~ 84 ~ 75 ~ 16

-

END MILL 1 Piece(s) 5 Day(s) 1010Non-Coated703 ~ 85 ~ 95 ~ 20

-

END MILL 1 Piece(s) 5 Day(s) 1212Non-Coated803 ~ 106 ~ 115 ~ 24

-

END MILL 1 Piece(s) 5 Day(s) 1416Non-Coated903 ~ 107 ~ 135 ~ 28

-

END MILL 1 Piece(s) 5 Day(s) 1616Non-Coated953 ~ 128 ~ 155 ~ 32

-

END MILL 1 Piece(s) 5 Day(s) 1816Non-Coated953 ~ 129 ~ 175 ~ 36

-

END MILL 1 Piece(s) 5 Day(s) 2020Non-Coated1103 ~ 1210 ~ 195 ~ 40

-

END MILL 1 Piece(s) 5 Day(s) 2220Non-Coated1103 ~ 1211 ~ 215 ~ 47

-

END MILL 1 Piece(s) 5 Day(s) 2525Non-Coated1203 ~ 1512 ~ 245 ~ 52

-

END MILL 1 Piece(s) 11 Day(s) 810TiCN603 ~ 84 ~ 75 ~ 16

-

END MILL 1 Piece(s) 11 Day(s) 1010TiCN703 ~ 85 ~ 95 ~ 20

-

END MILL 1 Piece(s) 11 Day(s) 1212TiCN803 ~ 85 ~ 95 ~ 24

-

END MILL 1 Piece(s) 11 Day(s) 1416TiCN903 ~ 106 ~ 115 ~ 24

-

END MILL 1 Piece(s) 11 Day(s) 1616TiCN953 ~ 128 ~ 155 ~ 32

-

END MILL 1 Piece(s) 11 Day(s) 1816TiCN953 ~ 129 ~ 175 ~ 36

-

END MILL 1 Piece(s) 11 Day(s) 2020TiCN1103 ~ 1210 ~ 195 ~ 40

-

END MILL 1 Piece(s) 11 Day(s) 2220TiCN1103 ~ 1211 ~ 215 ~ 47

-

END MILL 1 Piece(s) 11 Day(s) 2525TiCN1203 ~ 1512 ~ 245 ~ 52

Loading...

  1. 1

Specifications

High-Speed Steel Blade Relief End Mill, 2-Flute / Short Model:Related Image

Model Number   Flute Width
1
0.1 mm Increment Designation
Neck Length
2
0.1 mm Increment Designation
Neck Diameter
d1
0.1 mm Increment Designation
Overall Length
L
Shank Diameter
d
Outer Diameter
D
TSEM2S
(Non-Coated Type)

V-TSEM2S
(TiCN Coating Type)
8 3.0 ~ 8.0 1+2 ≤ ℓ2 ≤ 16 4.0 ~ 7.0 60 10
10 3.0 ~ 8.0 1+2 ≤ ℓ2 ≤ 20 5.0 ~ 9.0 70 10
12 3.0 ~ 10.0 1+2 ≤ ℓ2 ≤ 24 6.0 ~ 11.0 80 12
14 3.0 ~ 10.0 1+2 ≤ ℓ2 ≤ 28 7.0 ~ 13.0 90 16
16 3.0 ~ 12.0 1+2 ≤ ℓ2 ≤ 32 8.0 ~ 15.0 95 16
18 3.0 ~ 12.0 1+2 ≤ ℓ2 ≤ 36 9.0 ~ 17.0 95 16
20 3.0 ~ 12.0 1+2 ≤ ℓ2 ≤ 40 10.0 ~ 19.0 110 20
22 3.0 ~ 12.0 1+2 ≤ ℓ2 ≤ 47 11.0 ~ 21.0 110 20
25 3.0 ~ 15.0 1+2 ≤ ℓ2 ≤ 52 12.0 ~ 24.0 120 25


For Cutting Conditions, Refer to >>Click here.

Basic Information

Work Material General Steel / Heat-Treated Steel / Cast Iron / Aluminum / Copper Type of Flute Square Number of Flutes(sheet) 2
Tool Material Type Cobalt High-Speed Steel Processing Applications Flat Surface / Side Surface / Groove / Countersunk Torsion Angle (θ) Standard Helix (30 to 40°)
Base-Blade Availability Included Tolerance(mm) 0 ~ -0.03