1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High-Speed Steel Corner C End Mill, 4-Flute / Regular Model

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Non-Coated
  • 4 Flutes
  • R (Regular)
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·High-speed steel 4-flute corner chamfer specified end mill with selectable corner chamfer in 0.1 mm increments
·Can be regrinded. Please refer to the page dedicated to "regrinding service" for usage procedures, range of services, prices, etc.

High-Speed Steel Corner C End Mill, 4-Flute / Regular Model:Related Image

Part Number
CEM4R3-C[0.1-0.7/0.1]
CEM4R4-C[0.1-1/0.1]
CEM4R5-C[0.1-1/0.1]
CEM4R6-C[0.1-1.2/0.1]
CEM4R7-C[0.1-1.4/0.1]
CEM4R8-C[0.1-1.4/0.1]
CEM4R9-C[0.1-2/0.1]
CEM4R10-C[0.1-3/0.1]
CEM4R11-C[0.1-3/0.1]
CEM4R12-C[0.1-3/0.1]
CEM4R13-C[0.1-3.5/0.1]
CEM4R14-C[0.1-3.5/0.1]
CEM4R15-C[0.1-4/0.1]
CEM4R16-C[0.1-4/0.1]
CEM4R18-C[0.1-4/0.1]
CEM4R20-C[0.1-4.5/0.1]
CEM4R22-C[0.1-4.5/0.1]
CEM4R25-C[0.1-5/0.1]
V-CEM4R3-C[0.1-0.7/0.1]
V-CEM4R4-C[0.1-1/0.1]
V-CEM4R5-C[0.1-1/0.1]
V-CEM4R6-C[0.1-1.2/0.1]
V-CEM4R7-C[0.1-1.4/0.1]
V-CEM4R8-C[0.1-1.4/0.1]
V-CEM4R9-C[0.1-2/0.1]
V-CEM4R10-C[0.1-3/0.1]
V-CEM4R11-C[0.1-3/0.1]
V-CEM4R12-C[0.1-3/0.1]
V-CEM4R13-C[0.1-3.5/0.1]
V-CEM4R14-C[0.1-3.5/0.1]
V-CEM4R15-C[0.1-4/0.1]
V-CEM4R16-C[0.1-4/0.1]
V-CEM4R18-C[0.1-4/0.1]
V-CEM4R20-C[0.1-4.5/0.1]
V-CEM4R22-C[0.1-4.5/0.1]
V-CEM4R25-C[0.1-5/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Coating Overall Length (L)
(mm)
Corner (C)
(mm)
Length Under Neck (θ)

-

END MILL 1 Piece(s) 5 Day(s) 3126Non-Coated550.1 ~ 0.715°

-

END MILL 1 Piece(s) 5 Day(s) 4156Non-Coated570.1 ~ 115°

-

END MILL 1 Piece(s) 5 Day(s) 5196Non-Coated630.1 ~ 115°

-

END MILL 1 Piece(s) 5 Day(s) 6196Non-Coated630.1 ~ 1.2-

-

END MILL 1 Piece(s) 5 Day(s) 72810Non-Coated780.1 ~ 1.415°

-

END MILL 1 Piece(s) 5 Day(s) 82810Non-Coated780.1 ~ 1.415°

-

END MILL 1 Piece(s) 5 Day(s) 93410Non-Coated840.1 ~ 215°

-

END MILL 1 Piece(s) 5 Day(s) 103410Non-Coated840.1 ~ 3-

-

END MILL 1 Piece(s) 5 Day(s) 114012Non-Coated970.1 ~ 315°

-

END MILL 1 Piece(s) 5 Day(s) 124012Non-Coated970.1 ~ 3-

-

END MILL 1 Piece(s) 5 Day(s) 134012Non-Coated970.1 ~ 3.5-

-

END MILL 1 Piece(s) 5 Day(s) 144012Non-Coated970.1 ~ 3.5-

-

END MILL 1 Piece(s) 5 Day(s) 154816Non-Coated1080.1 ~ 415°

-

END MILL 1 Piece(s) 5 Day(s) 164816Non-Coated1080.1 ~ 4-

-

END MILL 1 Piece(s) 5 Day(s) 184816Non-Coated1080.1 ~ 4-

-

END MILL 1 Piece(s) 5 Day(s) 205620Non-Coated1220.1 ~ 4.5-

-

END MILL 1 Piece(s) 5 Day(s) 225620Non-Coated1220.1 ~ 4.5-

-

END MILL 1 Piece(s) 5 Day(s) 256825Non-Coated1440.1 ~ 5-

-

END MILL 1 Piece(s) 11 Day(s) 3126TiCN550.1 ~ 0.715°

-

END MILL 1 Piece(s) 11 Day(s) 4156TiCN570.1 ~ 115°

-

END MILL 1 Piece(s) 11 Day(s) 5196TiCN630.1 ~ 115°

-

END MILL 1 Piece(s) 11 Day(s) 6196TiCN630.1 ~ 1.2-

-

END MILL 1 Piece(s) 11 Day(s) 72810TiCN780.1 ~ 1.415°

-

END MILL 1 Piece(s) 11 Day(s) 82810TiCN780.1 ~ 1.415°

-

END MILL 1 Piece(s) 11 Day(s) 93410TiCN840.1 ~ 215°

-

END MILL 1 Piece(s) 11 Day(s) 103410TiCN840.1 ~ 3-

-

END MILL 1 Piece(s) 11 Day(s) 114012TiCN970.1 ~ 315°

-

END MILL 1 Piece(s) 11 Day(s) 124012TiCN970.1 ~ 3-

-

END MILL 1 Piece(s) 11 Day(s) 134012TiCN970.1 ~ 3.5-

-

END MILL 1 Piece(s) 11 Day(s) 144012TiCN970.1 ~ 3.5-

-

END MILL 1 Piece(s) 11 Day(s) 154816TiCN1080.1 ~ 415°

-

END MILL 1 Piece(s) 11 Day(s) 164816TiCN1080.1 ~ 4-

-

END MILL 1 Piece(s) 11 Day(s) 184816TiCN1080.1 ~ 4-

-

END MILL 1 Piece(s) 11 Day(s) 205620TiCN1220.1 ~ 4.5-

-

END MILL 1 Piece(s) 11 Day(s) 225620TiCN1220.1 ~ 4.5-

-

END MILL 1 Piece(s) 11 Day(s) 256825TiCN1440.1 ~ 5-

Loading...

  1. 1

Specifications

High-Speed Steel Corner C End Mill, 4-Flute / Regular Model:Related Image

Model Number   Corner
C
0.1 mm Increment Designation
Flute Length
Under Neck Angle
θ
Overall Length
L
Shank Diameter
d
Outer Diameter
D






CEM4R
(Non-Coated Type)

V-CEM4R
(TiCN Coating Type)






3 0.1 ~ 0.7 12 15° 55 6
4 0.1 ~ 1.0 15 15° 57 6
5 0.1 ~ 1.0 19 15° 63 6
6 0.1 ~ 1.2 19 63 6
7 0.1 ~ 1.4 28 15° 78 10
8 0.1 ~ 1.4 28 15° 78 10
9 0.1 ~ 2.0 34 15° 84 10
10 0.1 ~ 3.0 34 84 10
11 0.1 ~ 3.0 40 15° 97 12
12 0.1 ~ 3.0 40 97 12
13 0.1 ~ 3.5 40 97 12
14 0.1 ~ 3.5 40 97 12
15 0.1 ~ 4.0 48 15° 108 16
16 0.1 ~ 4.0 48 108 16
18 0.1 ~ 4.0 48 108 16
20 0.1 ~ 4.5 56 122 20
22 0.1 ~ 4.5 56 122 20
25 0.1 ~ 5.0 68 144 25

[ ! ]Since additional processing is given to EM4R, the flute length (ℓ) and total length (L) are somewhat shorter than the indicated dimensions.
For Cutting Conditions, Refer to >>Click here.

Basic Information

Work Material General Steel / Heat-Treated Steel / Cast Iron / Aluminum / Copper Type of Flute Square Number of Flutes(sheet) 4
Tool Material Type Cobalt High-Speed Steel Processing Applications Flat Surface / Side Surface / Groove Torsion Angle (θ) Standard Helix (30 to 40°)
Base-Blade Availability Included Tolerance(mm) 0 ~ +0.03