(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Suitable for deep cavity milling
·It has coating with high oxidation resistance and high hardness, and achieves a long service lifespan. Effective in high-speed machining and dry machining as coating properties
·Can be regrinded. Please refer to the page dedicated to "regrinding service" for usage procedures, range of services, prices, etc.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Diameter (D) (φ) | Flute Length (ℓ) (mm) | Shank Diameter (d) (mm) | Overall Length (L) (mm) | Length Under Neck (θ) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 535.00 ฿ 308.32 | END MILL | 1 Piece(s) | Same day | 10 | 3 | 15 | 6 | 60 | 15° | ||
฿ 539.00 | END MILL | 1 Piece(s) | 3 Day(s) | - | 4 | 20 | 8 | 60 | 15° | ||
฿ 539.00 | END MILL | 1 Piece(s) | 3 Day(s) | - | 5 | 25 | 8 | 60 | 15° | ||
฿ 564.00 | END MILL | 1 Piece(s) | 3 Day(s) | - | 6 | 25 | 8 | 60 | 15° | ||
฿ 686.00 | END MILL | 1 Piece(s) | 3 Day(s) | - | 7 | 35 | 10 | 75 | 15° | ||
฿ 656.00 | END MILL | 1 Piece(s) | 3 Day(s) | - | 8 | 35 | 10 | 75 | 15° | ||
฿ 733.00 | END MILL | 1 Piece(s) | 3 Day(s) | - | 9 | 45 | 10 | 90 | 15° | ||
฿ 702.00 | END MILL | 1 Piece(s) | 3 Day(s) | - | 10 | 45 | 10 | 90 | - | ||
฿ 904.00 | END MILL | 1 Piece(s) | 3 Day(s) | - | 11 | 55 | 12 | 105 | 15° | ||
฿ 906.00 | END MILL | 1 Piece(s) | 3 Day(s) | - | 12 | 55 | 12 | 105 | - | ||
฿ 1,477.00 | END MILL | 1 Piece(s) | 3 Day(s) | - | 13 | 55 | 12 | 105 | - | ||
฿ 1,538.00 | END MILL | 1 Piece(s) | 3 Day(s) | - | 14 | 55 | 16 | 110 | 15° | ||
฿ 1,613.00 | END MILL | 1 Piece(s) | 3 Day(s) | - | 15 | 65 | 16 | 120 | 15° | ||
฿ 1,841.00 | END MILL | 1 Piece(s) | 3 Day(s) | - | 16 | 65 | 16 | 120 | - | ||
฿ 2,103.00 | END MILL | 1 Piece(s) | 3 Day(s) | - | 18 | 65 | 16 | 120 | - | ||
฿ 2,344.00 | END MILL | 1 Piece(s) | 3 Day(s) | - | 19 | 75 | 20 | 140 | 15° | ||
฿ 2,367.00 | END MILL | 1 Piece(s) | 3 Day(s) | - | 20 | 75 | 20 | 140 | - | ||
฿ 2,780.00 | END MILL | 1 Piece(s) | 3 Day(s) | - | 21 | 75 | 20 | 140 | - | ||
฿ 3,495.00 | END MILL | 1 Piece(s) | 3 Day(s) | - | 23 | 90 | 25 | 160 | 15° | ||
฿ 3,353.00 | END MILL | 1 Piece(s) | 3 Day(s) | - | 25 | 90 | 25 | 160 | - | ||
฿ 3,874.00 | END MILL | 1 Piece(s) | 3 Day(s) | - | 26 | 90 | 25 | 160 | - | ||
฿ 4,382.00 | END MILL | 1 Piece(s) | 3 Day(s) | - | 28 | 90 | 25 | 160 | - | ||
฿ 5,009.00 | END MILL | 1 Piece(s) | 3 Day(s) | - | 30 | 90 | 25 | 160 | - | ||
฿ 6,136.00 | END MILL | 1 Piece(s) | 3 Day(s) | - | 32 | 95 | 32 | 180 | - | ||
฿ 7,359.00 | END MILL | 1 Piece(s) | 3 Day(s) | - | 35 | 100 | 32 | 185 | - | ||
฿ 8,418.00 | END MILL | 1 Piece(s) | 3 Day(s) | - | 38 | 105 | 32 | 190 | - | ||
฿ 9,630.00 | END MILL | 1 Piece(s) | 3 Day(s) | - | 40 | 110 | 32 | 195 | - |
Loading...
Model Number
AS-EM2L
Outer Diameter D |
Flute Length ℓ |
Overall Length L |
Under Neck Angle θ |
Shank Diameter d |
3 | 15 | 60 |
15° |
6 |
4 | 20 | 60 |
15° |
8 |
5 | 25 | 60 |
15° |
8 |
6 | 25 | 60 |
15° |
8 |
7 | 35 | 75 |
15° |
10 |
8 | 35 | 75 |
15° |
10 |
9 | 45 | 90 |
15° |
10 |
10 | 45 | 90 | — | 10 |
11 | 55 | 105 |
15° |
12 |
12 | 55 | 105 | — | 12 |
13 | 55 | 105 | — | 12 |
14 | 55 | 110 |
15° |
16 |
15 | 65 | 120 |
15° |
16 |
16 | 65 | 120 | — | 16 |
18 | 65 | 120 | — | 16 |
19 | 75 | 140 |
15° |
20 |
20 | 75 | 140 | — | 20 |
21 | 75 | 140 | — | 20 |
22 | 75 | 140 | — | 20 |
23 | 90 | 160 |
15° |
25 |
25 | 90 | 160 | — | 25 |
26 | 90 | 160 | — | 25 |
28 | 90 | 160 | — | 25 |
30 | 90 | 160 | — | 25 |
32 | 95 | 180 | — | 32 |
35 | 100 | 185 | — | 32 |
38 | 105 | 190 | — | 32 |
40 | 110 | 195 | — | 32 |
For Cutting Conditions, Refer to >>Click here.
Work Material | General Steel / Heat-Treated Steel / Cast Iron / Aluminum / Copper | Type of Flute | Square | Number of Flutes(sheet) | 2 |
---|---|---|---|---|---|
Tool Material Type | Cobalt High-Speed Steel | Processing Applications | Flat Surface / Side Surface / Groove / Countersunk | Coating | For High Hardness (Silicone-Based) |
Torsion Angle (θ) | Standard Helix (30 to 40°) | Base-Blade Availability | Included | Tolerance(mm) | 0 ~ -0.03 |
How can we improve?
How can we improve?