1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TiCN Coated Powdered High-Speed Steel Square End Mill, 4-Flute / Regular

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • TiCN
  • 4 Flutes
  • L (Long)
Part Number :
  • From :
    ฿ 499.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·High speed steel powder roughing long flute length 4-flute type that can expect for durability
·Suitable for deep cavity milling
·Coating with excellent lubricity is effective for wet machining and machining at cutting speeds of 40 m/min or less
·Can be regrinded. Please refer to the page dedicated to "regrinding service" for usage procedures, range of services, prices, etc.

TiCN Coated Powdered High-Speed Steel Square End Mill, 4-Flute / Regular:Related Image

General Steel
(S45C~S55C,SS400,SCM)

Heat-Treated
Steel
(NAK55,NAK80,HPM1)

High-Hardness
Steel
(SKD,SKS,SKH51,DC53)

Stainless
Steel
(SUS303,SUS304)

Cast Iron
(FC,FCD)

Aluminum
Alloy

Copper
Alloy

Graphite

Resin

~40HRC

~40HRC

~45HRC

~55HRC

~60HRC

~65HRC

~35HRC

 

 

 

 

 

 

◎ = Optimum ○ = Suitable

Part Number
VPM-EM4L3
VPM-EM4L4
VPM-EM4L5
VPM-EM4L6
VPM-EM4L7
VPM-EM4L8
VPM-EM4L9
VPM-EM4L10
VPM-EM4L12
VPM-EM4L14
VPM-EM4L16
VPM-EM4L18
VPM-EM4L20
VPM-EM4L25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (θ)

฿ 499.35

END MILL 1 Piece(s) Available Same day 1031566015°

฿ 504.70

END MILL 1 Piece(s) Available Same day -42086015°

฿ 504.70

END MILL 1 Piece(s) Available Same day -52586015°

฿ 504.70

END MILL 1 Piece(s) Available 3 Day(s) -62586015°

฿ 719.62

END MILL 1 Piece(s) Available 3 Day(s) -735107515°

฿ 719.62

END MILL 1 Piece(s) Available Same day -835107515°

฿ 773.00

END MILL 1 Piece(s) 3 Day(s) -945109015°

฿ 755.73

END MILL 1 Piece(s) Same day 1010451090-

฿ 1,060.48

END MILL 1 Piece(s) Available 3 Day(s) -125512105-

฿ 1,562.83

END MILL 1 Piece(s) Available 3 Day(s) -14551611015°

฿ 1,683.00

END MILL 1 Piece(s) Same day 10166516120-

฿ 1,841.75

END MILL 1 Piece(s) Available 3 Day(s) -186516120-

฿ 2,243.09

END MILL 1 Piece(s) Same day 10207520140-

฿ 4,372.00

END MILL 1 Piece(s) 3 Day(s) -259025160-

Loading...

  1. 1

Specifications

TiCN Coated Powdered High-Speed Steel Square End Mill, 4-Flute / Regular:Related Image

Model Number
VPM-EM4L

Outer Diameter
D
Flute Length
Overall Length
L
Under Neck Angle
θ
Shank Diameter
d
31560

15°

6
42060

15°

8
52560

15°

8
62560

15°

8
73575

15°

10
83575

15°

10
94590

15°

10
10459010
125510512
1455110

15°

16
166512016
186512016
207514020
259016025


For Cutting Conditions, Refer to >>Click here.

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper Type of Flute Square Number of Flutes(sheet) 4
Tool Material Type Powdered High-Speed Steel Processing Applications Flat Surface / Side Surface / Groove / Countersunk Coating TiCN
Torsion Angle (θ) Standard Helix (30 to 40°) Base-Blade Availability Included Tolerance(mm) 0 ~ -0.02