TiCN Coated Powdered High-Speed Steel Square End Mill, 4-Flute, Short

Brand :
MISUMI
Caution
Product Description
Powdered HSS with high durability is available more cheaply than the cobalt HSS market price

Specifications

Model Number
VPM-EM4S
| Outer Diameter D | Flute Length ℓ | Overall Length L | Under Neck Angle θ | Shank Diameter d |
| 3 | 8 | 52 | 15° | 6 |
| 3.5 | 11 | 55 | 15° | 6 |
| 4 | 11 | 55 | 15° | 6 |
| 4.5 | 13 | 57 | 15° | 6 |
| 5 | 13 | 57 | 15° | 6 |
| 5.5 | 13 | 57 | 15° | 6 |
| 6 | 13 | 57 | — | 6 |
| 6.5 | 16 | 66 | 15° | 10 |
| 7 | 16 | 66 | 15° | 10 |
| 7.5 | 19 | 69 | 15° | 10 |
| 8 | 19 | 69 | 15° | 10 |
| 8.5 | 19 | 69 | 15° | 10 |
| 9 | 19 | 69 | 15° | 10 |
| 9.5 | 22 | 72 | 15° | 10 |
| 10 | 22 | 72 | — | 10 |
| 11 | 22 | 79 | 15° | 12 |
| 12 | 26 | 83 | — | 12 |
| 13 | 26 | 83 | — | 12 |
| 14 | 26 | 83 | — | 12 |
| 15 | 26 | 83 | — | 12 |
| 16 | 32 | 92 | — | 16 |
| 18 | 32 | 92 | — | 16 |
| 19 | 38 | 104 | 15° | 20 |
| 20 | 38 | 104 | — | 20 |
| 21 | 38 | 104 | — | 20 |
| 22 | 38 | 104 | — | 20 |
| 23 | 45 | 121 | 15° | 25 |
| 25 | 45 | 121 | — | 25 |
For Cutting Conditions, Refer to >>Click here.