1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
XAL Series Carbide Long Neck Ball End Mill, 2-Flute / Stub, Long Neck Model (Part Number)

END MILL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • XAL
  • General Steel
  • 2 Flutes
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A significant number of specifications has been added to the XAL series that can be widely used for everything from general steel to copper

XAL Series Carbide Long Neck Ball End Mill, 2-Flute / Stub, Long Neck Model:Related Image
Part Number
XAL-BEM2LB0.2-1-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSR Size
(mm)
Model Work Material Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Coating Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Shank Diameter (d)
(mm)
R Precision
(μm)
Processing Applications Inventory Classification Outer Diameter D
(mm)
Torsion Availability Figure Length Under Neck (θ)
(Degree)
Under Neck Diameter d1
(mm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depends on Work Inclination Angle 1° 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)

฿ 1,088.00

END MILL 1 Piece(s) 3 Day(s) -0.2Long Neck BoreGeneral Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Resin[○]0.32For General Steel (AlCrN etc.)5016±0.005Curved Surface / Side Surface / Carving / R-GrooveStocked Product0.4Included115°0.371.021.051.081.111.16

Loading...

  1. 1

Specifications

XAL Series Carbide Long Neck Ball End Mill, 2-Flute / Stub, Long Neck Model:Related Image

Model Number
XAL-BEM2LB 

Tip
R
Length Under Neck
1
Shank Diameter
d
Shank Diameter
d
Flute Length
Under Neck Diameter
d1
Overall Length
L
Under Neck Angle
θ
Actual Effective Length Depends on Work Inclination Angle Figure
30' 1° 30'
0.05 0.2 - 4 0.07 0.085 50 10° 0.20 0.21 0.22 0.23 0.25 1
0.3 0.31 0.32 0.33 0.35 0.37 1
0.5 0.52 0.54 0.56 0.58 0.63 1
0.1 0.3 - 4 0.15 0.18 50 10° 0.31 0.32 0.33 0.35 0.37 1
0.5 0.52 0.54 0.56 0.58 0.63 1
0.75 0.78 0.81 0.84 0.88 0.94 1
1 1.04 1.08 1.13 1.17 1.26 1
1.25 1.30 1.36 1.41 1.47 1.58 1
1.5 1.56 1.63 1.69 1.76 1.89 1
2 2.08 2.17 2.26 2.35 2.52 1
2.5 2.61 2.72 2.83 2.94 3.16 1
3 3.13 3.26 3.39 3.52 3.79 1
0.15 0.5 - 4 0.2 0.28 50 10° 0.52 0.54 0.56 0.58 0.63 1
0.6 0.62 0.65 0.67 0.70 0.75 1
1 1.04 1.08 1.13 1.17 1.26 1
1 6 6 15° 1.02 1.05 1.08 1.11 1.16 1
1.5 - 4 10° 1.56 1.63 1.69 1.76 1.89 1
2 2.08 2.17 2.26 2.35 2.52 1
2.5 2.61 2.72 2.83 2.94 3.16 1
3 3.13 3.26 3.39 3.52 3.79 1
4 4.17 4.35 4.52 4.70 5.05 1
5 5.22 5.44 5.66 5.88 6.32 1
0.2 0.5 - 4 0.3 0.37 50 10° 0.52 0.54 0.56 0.58 0.63 1
0.75 0.78 0.81 0.84 0.88 0.94 1
1 1.04 1.08 1.13 1.17 1.26 1
1 6 6 15° 1.02 1.05 1.08 1.11 1.16 1
1.5 - 4 10° 1.56 1.63 1.69 1.76 1.89 1
2 2.08 2.17 2.26 2.35 2.52 1
2.5 2.61 2.72 2.83 2.94 3.16 1
2 6 6 15° 2.05 2.11 2.16 2.22 2.33 1
3 - 4 10° 3.13 3.26 3.39 3.52 3.79 1
3.5 3.65 3.80 3.96 4.11 4.42 1
4 4.17 4.35 4.52 4.70 5.05 1
4.5 4.69 4.89 5.09 5.29 5.69 1
5 5.22 5.44 5.66 5.88 6.32 1
6 6.26 6.52 6.79 7.05 7.58 1
0.25 1 - 4 0.35 0.46 50 10° 1.04 1.08 1.13 1.17 1.26 1
1.5 1.56 1.63 1.69 1.76 1.89 1
1.5 6 6 15° 1.54 1.58 1.62 1.66 1.75 1
2 - 4 10° 2.08 2.17 2.26 2.35 2.52 1
2.5 2.61 2.72 2.83 2.94 3.16 1
3 3.13 3.26 3.39 3.52 3.79 1
4 4.17 4.35 4.52 4.70 5.05 1
5 5.22 5.44 5.66 5.88 6.32 1
6 6.26 6.52 6.79 7.05 7.58 1
7 7.30 7.61 7.92 8.23 8.85 1
8 8.35 8.70 9.05 9.41 10.11 1
10 10.44 10.88 11.32 11.76 12.64 1
0.3 1 - 4 0.45 0.56 50 10° 1.04 1.08 1.13 1.17 1.26 1
1.5 1.56 1.63 1.69 1.76 1.89 1
2 2.08 2.17 2.26 2.35 2.52 1
2 6 6 15° 2.05 2.11 2.16 2.22 2.33 1
2.5 - 4 10° 2.61 2.72 2.83 2.94 3.16 1
3 3.13 3.26 3.39 3.52 3.79 1
3 6 6 15° 3.08 3.16 3.25 3.33 3.50 1
3.5 - 4 10° 3.65 3.80 3.96 4.11 4.42 1
4 4.17 4.35 4.52 4.70 5.05 1
4.5 4.69 4.89 5.09 5.29 5.69 1
5 5.22 5.44 5.66 5.88 6.32 1
6 6.26 6.52 6.79 7.05 7.58 1
6 6 6 15° 6.16 6.33 6.50 6.67 7.00 1
6.5 - 4 10° 6.78 7.07 7.35 7.64 8.22 1
7 7.30 7.61 7.92 8.23 8.85 1
8 8.35 8.70 9.05 9.41 10.11 1
9 9.39 9.79 10.19 10.58 11.38 1
10 10.44 10.88 11.32 11.76 12.64 1
11 11.48 11.96 12.45 12.93 13.91 1
12 12.52 13.05 13.58 14.11 15.17 1
0.4 2 - 4 0.6 0.76 50 10° 2.08 2.17 2.26 2.35 2.52 1
3 3.13 3.26 3.39 3.52 3.79 1
4 4.17 4.35 4.52 4.70 5.05 1
5 5.22 5.44 5.66 5.88 6.32 1
6 6.26 6.52 6.79 7.05 7.58 1
7 7.30 7.61 7.92 8.23 8.85 1
8 8.35 8.70 9.05 9.41 10.11 1
9 9.39 9.79 10.19 10.58 11.38 1
10 10.44 10.88 11.32 11.76 12.64 1
12 12.52 13.05 13.58 14.11 15.17 1
0.5 2.5 - 4 0.75 0.95 50 10° 2.61 2.72 2.83 2.94 3.16 1
3 3.13 3.26 3.39 3.52 3.79 1
3 6 6 15° 3.08 3.16 3.25 3.33 3.50 1
4 - 4 10° 4.17 4.35 4.52 4.70 5.05 1
4 6 6 15° 4.11 4.22 4.33 4.44 4.67 1
5 - 4 10° 5.22 5.44 5.66 5.88 6.32 1
5 6 6 15° 5.14 5.28 5.42 5.56 5.84 1
6 - 4 10° 6.26 6.52 6.79 7.05 7.58 1
6 6 6 15° 6.16 6.33 6.50 6.67 7.00 1
7 - 4 10° 7.30 7.61 7.92 8.23 8.85 1
8 8.35 8.70 9.05 9.41 10.11 1
8 6 6 15° 8.22 8.44 8.67 8.89 9.34 1
9 - 4 10° 9.39 9.79 10.19 10.58 11.38 1
10 10.44 10.88 11.32 11.76 12.64 1
10 6 6 15° 10.28 10.56 10.84 11.12 11.68 1
12 - 4 10° 12.52 13.05 13.58 14.11 15.17 1
12 6 6 15° 12.33 12.67 13.00 13.34 14.01 1
14 - 4 10° 14.61 15.23 15.85 16.46 17.70 1
16 16.70 17.41 18.11 18.82 20.23 1
16 6 6 70 15° 16.44 16.89 17.34 17.79 18.68 1
18 - 4 70 10° 18.79 19.58 20.38 21.17 22.76 1
20 70 20.88 21.76 22.64 23.52 25.29 1
20 6 6 15° 20.56 21.12 21.68 22.24 23.36 1
22 - 4 10° 22.96 23.93 24.90 25.87 27.82 1
0.6 4 - 4 0.9 1.15 50 10° 4.17 4.35 4.52 4.70 5.05 1
6 6.26 6.52 6.79 7.05 7.58 1
6 6 6 15° 6.16 6.33 6.50 6.67 7.00 1
8 - 4 10° 8.35 8.70 9.05 9.41 10.11 1
10 - 4 10° 10.44 10.88 11.32 11.76 12.64 1
10 6 6 15° 10.28 10.56 10.84 11.12 11.68 1
12 - 4 10° 12.52 13.05 13.58 14.11 15.17 1
16 16.70 17.41 18.11 18.82 20.23 1
20 70 20.88 21.76 22.64 23.52 25.29 1
24 25.05 26.11 27.17 28.23 30.35 1
0.7 8 - 4 1 1.35 50 10° 8.35 8.70 9.05 9.41 10.11 1
12 12.52 13.05 13.58 14.11 15.17 1
16 16.70 17.41 18.11 18.82 20.23 1
0.75 3 - 4 1.1 1.45 50 10° 3.13 3.26 3.39 3.52 3.79 1
4 4.17 4.35 4.52 4.70 5.05 1
6 6.26 6.52 6.79 7.05 7.58 1
6 6 6 15° 6.16 6.33 6.50 6.67 7.00 1
8 - 4 10° 8.35 8.70 9.05 9.41 10.11 1
10 10.44 10.88 11.32 11.76 12.64 1
10 6 6 15° 10.28 10.56 10.84 11.12 11.68 1
12 - 4 10° 12.52 13.05 13.58 14.11 15.17 1
14 14.61 15.23 15.85 16.46 17.70 1
16 16.70 17.41 18.11 18.82 20.23 1
16 6 6 70 15° 16.44 16.89 17.34 17.79 18.68 1
18 - 4 10° 18.79 19.58 20.38 21.17 22.76 1
20 20.88 21.76 22.64 23.52 25.29 1
22 22.96 23.93 24.90 25.87 27.82 1
30 31.32 32.64 33.96 35.29 Without Interference 1
0.8 8 - 4 1.2 1.55 50 10° 8.35 8.70 9.05 9.41 10.11 1
12 12.52 13.05 13.58 14.11 15.17 1
16 16.70 17.41 18.11 18.82 20.23 1
20 20.88 21.76 22.64 23.52 25.29 1
0.9 8 - 4 1.3 1.75 50 10° 8.35 8.70 9.05 9.41 10.11 1
12 12.52 13.05 13.58 14.11 15.17 1
16 16.70 17.41 18.11 18.82 20.23 1
20 20.88 21.76 22.64 23.52 25.29 1
1 3 - 4 1.5 1.95 50 10° 3.13 3.26 3.39 3.52 3.79 1
4 4.17 4.35 4.52 4.70 5.05 1
4 6 6 15° 4.11 4.22 4.33 4.44 4.67 1
6 - 4 10° 6.26 6.52 6.79 7.05 7.58 1
6 6 6 15° 6.16 6.33 6.50 6.67 7.00 1
8 - 4 10° 8.35 8.70 9.05 9.41 10.11 1
8 6 6 15° 8.22 8.44 8.67 8.89 9.34 1
10 - 4 10° 10.44 10.88 11.32 11.76 12.64 1
10 6 6 15° 10.28 10.56 10.84 11.12 11.68 1
12 - 4 10° 12.52 13.05 13.58 14.11 15.17 1
12 - 6 15° 12.33 12.67 13.00 13.34 14.01 1
14 - 4 10° 14.61 15.23 15.85 16.46 17.70 1
16 16.70 17.41 18.11 18.82 20.23 1
16 - 6 70 15° 16.44 16.89 17.34 17.79 18.68 1
18 - 4 10° 18.79 19.58 20.38 21.17 22.76 1
20 20.88 21.76 22.64 23.52 25.29 1
20 6 6 15° 20.56 21.12 21.68 22.24 23.36 1
22 - 4 10° 22.96 23.93 24.90 25.87 Without Interference 1
25 26.10 27.20 28.30 29.40 Without Interference 1
25 6 6 110 15° 25.70 26.40 27.10 27.80 29.20 1
30 - 4 70 10° 31.32 32.64 33.96 35.29 Without Interference 1
30 6 6 110 15° 30.84 31.68 32.52 33.36 35.04 1
35 - 4 10° 36.54 38.08 39.62 Without Interference Without Interference 1
35 6 6 15° 35.98 36.96 37.94 38.92 40.88 1
40 - 4 10° 41.76 43.52 45.29 Without Interference Without Interference 1
40 6 6 15° 41.12 42.24 43.36 44.48 46.72 1
50 - 4 10° 52.20 54.40 Without Interference Without Interference Without Interference 1
1.25 8 - 4 2.3 2.4 50 10° 8.35 8.70 9.05 9.41 10.11 1
10 10.44 10.88 11.32 11.76 12.64 1
15 15.66 16.32 16.98 17.64 18.96 1
20 70 20.88 21.76 22.64 23.52 Without Interference 1
25 26.10 27.20 28.30 Without Interference Without Interference 1
30 31.32 32.64 33.96 Without Interference Without Interference 1
35 36.54 38.08 Without Interference Without Interference Without Interference 1
1.5 6 - 6 2.4 2.9 50 10° 6.26 6.52 6.79 7.05 7.58 1
6 3 3 - Without Interference Without Interference Without Interference Without Interference Without Interference 2
6 4 4 10° 6.26 6.52 6.79 7.05 7.58 1
8 - 6 8.35 8.70 9.05 9.41 10.11 1
10 10.44 10.88 11.32 11.76 12.64 1
12 12.52 13.05 13.58 14.11 15.17 1
14 14.61 15.23 15.85 16.46 17.70 1
15 15.66 16.32 16.98 17.64 18.96 1
16 70 16.70 17.41 18.11 18.82 20.23 1
20 20.88 21.76 22.64 23.52 25.29 1
25 26.10 27.20 28.30 29.40 31.61 1
30 31.32 32.64 33.96 35.29 37.93 1
35 36.54 38.08 39.62 41.17 Without Interference 1
40 110 41.76 43.52 45.29 47.05 Without Interference 1
50 52.20 54.40 56.61 Without Interference Without Interference 1
1.75 10 - 6 2.8 3.35 50 10° 10.44 10.88 11.32 11.76 12.64 1
25 70 26.10 27.20 28.30 29.40 31.61 1
2 8 - 6 3 3.85 50 10° 8.35 8.70 9.05 9.41 10.11 1
8 4 4 - Without Interference Without Interference Without Interference Without Interference Without Interference 2
10 - 6 10° 10.44 10.88 11.32 11.76 12.64 1
12 12.52 13.05 13.58 14.11 15.17 1
14 14.61 15.23 15.85 16.46 17.70 1
15 15.66 16.32 16.98 17.64 18.96 1
16 16.70 17.41 18.11 18.82 20.23 1
20 70 20.88 21.76 22.64 23.52 25.29 1
25 26.10 27.20 28.30 29.40 Without Interference 1
30 31.32 32.64 33.96 35.29 Without Interference 1
35 110 36.54 38.08 39.62 Without Interference Without Interference 1
40 41.76 43.52 45.29 Without Interference Without Interference 1
45 46.98 48.96 Without Interference Without Interference Without Interference 1
50 52.20 54.40 Without Interference Without Interference Without Interference 1
60 62.64 65.28 Without Interference Without Interference Without Interference 1
2.5 10 - 6 5 4.85 70 10° 10.44 10.88 11.32 11.76 12.64 1
15 15.66 16.32 16.98 17.64 Without Interference 1
20 20.88 21.76 22.64 Without Interference Without Interference 1
25 26.10 27.20 Without Interference Without Interference Without Interference 1
30 31.32 32.64 Without Interference Without Interference Without Interference 1
35 110 36.54 Without Interference Without Interference Without Interference Without Interference 1
40 41.76 Without Interference Without Interference Without Interference Without Interference 1
45 46.98 Without Interference Without Interference Without Interference Without Interference 1
50 52.20 Without Interference Without Interference Without Interference Without Interference 1
3 20 - 6 6 5.85 70 - Without Interference Without Interference Without Interference Without Interference Without Interference 2
25 - Without Interference Without Interference Without Interference Without Interference Without Interference 2
30 - Without Interference Without Interference Without Interference Without Interference Without Interference 2
40 110 - Without Interference Without Interference Without Interference Without Interference Without Interference 2
50 - Without Interference Without Interference Without Interference Without Interference Without Interference 2
60 - Without Interference Without Interference Without Interference Without Interference Without Interference 2

[ ! ]For shank diameter (d) specifications listed in orange, specify a tip (R), under neck length (ℓ1) and shank diameter (d).

More Information


The XAL coating with excellent lubricity is ideal for general steel, copper and aluminum machining.
The long neck helps to avoid tool interference when machining in deep areas.
Delivers a finish with very good surface roughness after machining.
[ ! ]The XAL coating does not have conductive properties. Cannot be used with conduction type tool setters.

XAL Series Carbide Long Neck Ball End Mill, 2-Flute / Stub, Long Neck Model:Related Image

 

Please check the type/dimensions/specifications of the part XAL-BEM2LB0.2-1-6 in the XAL Series Carbide Long Neck Ball End Mill, 2-Flute / Stub, Long Neck Model series.

Products with similar specification

Part Number
XAL-BEM2LB0.1-0.3
XAL-BEM2LB0.1-0.5
XAL-BEM2LB0.1-0.75
XAL-BEM2LB0.2-1.5
XAL-BEM2LB0.2-2
XAL-BEM2LB0.2-2-6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSR Size
(mm)
Model Work Material Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Coating Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Shank Diameter (d)
(mm)
R Precision
(μm)
Processing Applications Inventory Classification Outer Diameter D
(mm)
Torsion Availability Figure Length Under Neck (θ)
(Degree)
Under Neck Diameter d1
(mm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depends on Work Inclination Angle 1° 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)

฿ 1,163.00

1 Piece(s) 3 Day(s) -0.1Long Neck BoreResin[◯] / Copper[◎] / Aluminum[◎] / Stainless Steel[◯] / Cast Iron[◎] / Heat-Treated Steel[◎] / General Steel[◎]0.152For General Steel (AlCrN etc.)500.34±0.005Carving / R-Groove / Curved Surface / Side SurfaceStocked Product0.2Included110°0.180.310.320.330.350.37

฿ 1,421.00

1 Piece(s) 3 Day(s) -0.1Long Neck BoreResin[◯] / Copper[◎] / Aluminum[◎] / Stainless Steel[◯] / Cast Iron[◎] / Heat-Treated Steel[◎] / General Steel[◎]0.152For General Steel (AlCrN etc.)500.54±0.005Carving / R-Groove / Curved Surface / Side SurfaceStocked Product0.2Included110°0.180.520.540.560.580.63

฿ 827.64

1 Piece(s) Available 3 Day(s) -0.1Long Neck BoreResin[◯] / Copper[◎] / Aluminum[◎] / Stainless Steel[◯] / Cast Iron[◎] / Heat-Treated Steel[◎] / General Steel[◎]0.152For General Steel (AlCrN etc.)500.754±0.005Carving / R-Groove / Curved Surface / Side SurfaceStocked Product0.2Included110°0.180.780.810.840.880.94

฿ 689.00

1 Piece(s) 3 Day(s) -0.2Long Neck BoreResin[◯] / Copper[◎] / Aluminum[◎] / Stainless Steel[◯] / Cast Iron[◎] / Heat-Treated Steel[◎] / General Steel[◎]0.32For General Steel (AlCrN etc.)501.54±0.005Carving / R-Groove / Curved Surface / Side SurfaceStocked Product0.4Included110°0.371.561.631.691.761.89

฿ 583.29

1 Piece(s) Available 3 Day(s) -0.2Long Neck BoreResin[◯] / Copper[◎] / Aluminum[◎] / Stainless Steel[◯] / Cast Iron[◎] / Heat-Treated Steel[◎] / General Steel[◎]0.32For General Steel (AlCrN etc.)5024±0.005Carving / R-Groove / Curved Surface / Side SurfaceStocked Product0.4Included110°0.372.082.172.262.352.52

฿ 1,088.00

1 Piece(s) 3 Day(s) -0.2Long Neck BoreResin[◯] / Copper[◎] / Aluminum[◎] / Stainless Steel[◯] / Cast Iron[◎] / Heat-Treated Steel[◎] / General Steel[◎]0.32For General Steel (AlCrN etc.)5026±0.005Carving / R-Groove / Curved Surface / Side SurfaceStocked Product0.4Included115°0.372.052.112.162.222.33