Roughing Ball Cutter, End Mill Model

Brand :
MISUMI
Caution
Product Description
[Features]
·Easy to manage due to the main and secondary cutting edges composed by 1 type of insert
·A wide variety of small diameters from ø10

Specifications


Model Number
MMRBM
| Outer Diameter D | Shank Diameter d | Overall Length L | Number of Flutes | Length Under Neck ℓ1 | Shank Length ℓ2 | Cutting Depth a | Applicable Tips (>>P.763) | Accessory Screw Part Number (>> table below) | Accessory Wrench Part Number (>>table below) |
| 10 | 16 | 160 | 2 | 20 | 110 | 8.9 | NRBM-10 | MMNJ-2655 | MMTX-1650 |
| 12 | 20 | 200 | 2 | 20 | 155 | 10.7 | NRBM-12 | MMNJ-2564 | MMTX-208P |
| 16 | 20 | 200 | 2 | 27 | 155 | 14.4 | NRBM-16 | MMNJ-2507 | MMTX-208 |
| 20 | 20 | 250 | 2 | 33 | 200 | 17.9 | NRBM-20 | MMNJ-2394 | MMTX-210P |
| 25 | 200 | 2 | 33 | 145 | 17.9 | NRBM-20 | |||
| 32 | 250 | 2 | 33 | 194 | 17.9 | NRBM-20 | |||
| 25 | 25 | 250 | 2 | 40 | 190 | 22.3 | NRBM-25 | MMNJ-2396 | MMTX-3125 |
| 32 | 250 | 2 | 40 | 185 | 22.3 | NRBM-25 | |||
| 32 | 32 | 250 | 2 | 50 | 180 | 28.6 | NRBM-32 | MMNJ-28349 | MMTX-2099 |
| Model Number | Component Name |
| MMNJ-2655 | Screws |
| MMNJ-2564 | |
| MMNJ-2507 | |
| MMNJ-2394 | |
| MMNJ-2396 | |
| MMNJ-28349 | |
| MMTX-1650 | Wrench |
| MMTX-208P | |
| MMTX-208 | |
| MMTX-210P | |
| MMTX-3125 | |
| MMTX-2099 |
Actual Cutting Diameter >>Click here.
More Information

● Since the form of a single tip model comprises both a main blade and a secondary blade, it is easy to control.
● Plentiful small diameter variations are available from Ø 10 up.
