(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Both cutting sharpness and strength are achieved at high level by tough materials
·Compatible with cutters of Japan and international manufacturers
Part Number |
---|
SEET13T3L-MA1 |
SEET13T3M-NXR50 |
SEMT13T3M-MT10 |
SEMT13T3M-MT30 |
SEMT13T3M-MT50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Material - Carbide Coating | Material - Carbide (K Type) | Material - Cermet |
---|---|---|---|---|---|---|---|---|---|
฿ 257.33 | MILLING CHIP | 1 Piece(s) | Available | 3 Day(s) | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal | - | MA1 | - | |
฿ 319.00 | MILLING CHIP | 1 Piece(s) | 3 Day(s) | Steel | - | - | NXR50 | ||
฿ 269.08 | MILLING CHIP | 1 Piece(s) | Available | 3 Day(s) | Cast Iron | MT10 | - | - | |
฿ 269.08 | MILLING CHIP | 1 Piece(s) | Available | 3 Day(s) | Steel | MT30 | - | - | |
฿ 269.08 | MILLING CHIP | 1 Piece(s) | Available | 3 Day(s) | Stainless Steel | MT50 | - | - |
Loading...
Model Number | Material (Selection) | ||||
Cermet | Carbide Coating | Carbide (K Type) | |||
NXR50 | MT10 | MT30 | MT50 | MA1 | |
SEET13T3L | ● | ||||
SEET13T3M | ● | ||||
SEMT13T3M | ● | ● | ● |
Shape (First Character in Model Number) | S (Square) | Clearance Angle | E (20°) | No. of Usable Corners | 2 |
---|
How can we improve?
How can we improve?