1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shoulder Milling End Mill, Tip

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Shoulder Milling End Mill, Tip
  • Shoulder Milling End Mill, Tip
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 276.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Tip for end mills for shoulder milling that can be used for general purposes
·Shape (Part number capital letter): A (85° parallelogram)
·Relief angle: P (11°)
·Number of Corners Available: 2
·Compatible work material: Steel/Stainless steel/Cast iron
·Materials: Carbide coat
·Compatible holder: MKEM

Shoulder Milling End Mill, Tip:Related Image
Part Number
APET103504A-MA1
APET160508A-MA1
APMT103504N-MT10
APMT103504N-MT30
APMT103504N-MT50
APMT103504T-MT10
APMT103504T-MT30
APMT103504T-MT50
APMT160508N-MT10
APMT160508N-MT30
APMT160508N-MT50
APMT160508T-MT10
APMT160508T-MT30
APMT160508T-MT50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Material - Carbide Coating Material - Carbide (K Type) Nose R (R)
(mm)
Features A
(mm)
Figure

฿ 287.87

MILLING CHIP 1 Piece(s) Available 3 Day(s) Non-Ferrous Metal-For Aluminum MA10.4Sharp Edge Model0.0251

฿ 415.00

MILLING CHIP 1 Piece(s) 3 Day(s) Non-Ferrous Metal-For Aluminum MA10.8Sharp Edge Model0.0252

฿ 276.12

MILLING CHIP 1 Piece(s) Available 3 Day(s) Cast IronFor Cast Iron MT10-0.4Standard Type0.081

฿ 276.12

MILLING CHIP 1 Piece(s) Available 3 Day(s) SteelFor Carbon Steel / Alloy Steel MT30-0.4Standard Type0.081

฿ 276.12

MILLING CHIP 1 Piece(s) Available 3 Day(s) Stainless SteelFor Stainless Steel MT50-0.4Standard Type0.081

฿ 276.12

MILLING CHIP 1 Piece(s) Available 3 Day(s) Cast IronFor Cast Iron MT10-0.4Reinforced Cutting Edge Model0.081

฿ 276.12

MILLING CHIP 1 Piece(s) 3 Day(s) SteelFor Carbon Steel / Alloy Steel MT30-0.4Reinforced Cutting Edge Model0.081

฿ 276.12

MILLING CHIP 1 Piece(s) Available 3 Day(s) Stainless SteelFor Stainless Steel MT50-0.4Reinforced Cutting Edge Model0.081

฿ 404.00

MILLING CHIP 1 Piece(s) 3 Day(s) Cast IronFor Cast Iron MT10-0.8Standard Type0.082

฿ 404.00

MILLING CHIP 1 Piece(s) 3 Day(s) SteelFor Carbon Steel / Alloy Steel MT30-0.8Standard Type0.082

฿ 404.00

MILLING CHIP 1 Piece(s) 3 Day(s) Stainless SteelFor Stainless Steel MT50-0.8Standard Type0.082

฿ 333.07

MILLING CHIP 1 Piece(s) Available 3 Day(s) Cast IronFor Cast Iron MT10-0.8Reinforced Cutting Edge Model0.082

฿ 404.00

MILLING CHIP 1 Piece(s) 3 Day(s) SteelFor Carbon Steel / Alloy Steel MT30-0.8Reinforced Cutting Edge Model0.082

฿ 404.00

MILLING CHIP 1 Piece(s) 3 Day(s) Stainless SteelFor Stainless Steel MT50-0.8Reinforced Cutting Edge Model0.082

Loading...

  1. 1

Specifications

Shoulder Milling End Mill, Tip:Related Image

Model NumberMaterial (Selection)FeaturesRaFigure
Carbide CoatingCarbide (K Type)
For Cast IronFor Carbon Steel /
Alloy Steel
For Stainless SteelFor Aluminum
MT10MT30MT50MA1
APET103504A   Sharp Edge Type0.40.0251
APMT103504N Standard Type0.08
APMT103504T Reinforced Cutting Edge Type
APET160508A   Sharp Edge Type0.80.0252
APMT160508N Standard Type0.08
APMT160508T Reinforced Cutting Edge Type


Material information >>Click here.

More Information

Shoulder Milling End Mill, Tip:Related Image

Basic Information

Shape (First Character in Model Number) A (85° Parallelogram) Clearance Angle P (11°) No. of Usable Corners 2