1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High Efficiency End Mill Insert (Part Number)

INSERT

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 281.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Unique blade shape enables excellent cutting chips discharge and high efficiency machining
·Uses coating suitable for carbon steel/steel alloy machining

High-Efficiency End Mill, Tip:Related Image
Part Number
XDKT11T308-R50-PC260
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 281.00

INSERT 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Specifications

High-Efficiency End Mill, Tip:Related Image

Model NumberBreakerMaterialNose R
R
Wiper Width
ℓ1
Carbide CoatingCarbide (K type)
For Cast IronFor Carbon Steel /
Alloy Steel
For Stainless
Steel
For Nickel
Alloy
For TitaniumFor AluminumFor Aluminum
(precision class)
K320PC260PP120MP220SC515SC520N416N216
XDKT11T308R50    0.81.4
M50     
F50     
F40      
XDKT11T304F20       0.4
1.8
XDKT11T308       0.8
1.4
XDKT11T320       2
XDHT11T308ALP       0.8
XDHT11T316       1.6
XDHT11T325       2.5
[ ! ]The body will need to be modified if a tip is used with a nose of R2.0 or greater.
[ ! ]Please be advised that sales will conclude on the last day of April, 2013.

More Information

High-Efficiency End Mill, Tip:Related Image

High-Efficiency End Mill, Tip:Related Image

Basic Information

Shape (First Character in Model Number) Others Clearance Angle D (15°) Work Material Steel / Stainless Steel / Cast Iron
No. of Usable Corners 2 Breaker R50 Material - Carbide Coating For Carbon Steel / Alloy Steel PC260
Nose R (R)(mm) 0.8 Wiper Width ℓ1(mm) 1.4

Please check the type/dimensions/specifications of the part XDKT11T308-R50-PC260 in the High Efficiency End Mill Insert series.