1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High Feed Radius Cutter Insert

INSERT

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • High Feed Radius Cutter Insert
  • High Feed Radius Cutter Insert
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 255.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·High feed radius cutter tip capable of 1-flute feed of up to 3 mm
·Uses coating suitable for stainless steel machining

Tip for High-Feed Radius Cutter:Related Image
Part Number
XDLT09T308-M50-MP220
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 255.00

INSERT 1 Piece(s) Same day

Loading...

  1. 1

Specifications

Tip for High-Feed Radius Cutter:Related Image

Model NumberMaterial (Selection)dℓ1rαsd1
Carbide Coating
For Carbon Steel /
Alloy Steel
For Stainless
Steel
For Cast Iron
PC260PP120MP220K320
XDLT09T308-M509.5291.90.815°3.974.4
XOLT120410-M5012.7121.31.04.765.5
[ ! ]Please be advised that sales will conclude on the last day of April, 2013.

Basic Information

Shape (First Character in Model Number) Others Clearance Angle D (15°) Work Material Stainless Steel
No. of Usable Corners 4 Material - Carbide Coating For Stainless Steel MP220 Applicable Holders MHFEM
d(mm) 9.52 d1(mm) 4.4 ℓ(mm) 9
ℓ1(mm) 1.9 r(mm) 0.8 α(°) 15
s(mm) 3.97

Please check the type/dimensions/specifications of the part XDLT09T308-M50-MP220 in the High Feed Radius Cutter Insert series.