(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Ideal for gate machining of pin point gates
·Selectable from detailed included angle sizes
·Base material can be selected from 3 types: carbide, high speed steel powder, high-speed steel and high-speed steel
Part Number |
---|
C-PGC1.5-30-[20,30,40,45,50,60] |
C-PGC2-30-[20,30,40,45,50,60] |
C-PGC2.5-30-[20,30,40,45,50,60] |
C-PGC3-30-[20,30,40,45,50,60] |
C-PGC3.5-30-[20,30,40,45,50,60] |
C-PGC4-30-[20,30,40,45,50,60] |
PGC0.9-30-[20,30,40,45,50,60] |
PGC1-30-[20,30,40,45,50,60] |
PGC1.3-30-[20,30,40,45,50,60] |
PGC1.5-30-[20,30,40,45,50,60] |
PGC1.5-50-[20,30,40,45,50,60] |
PGC1.5-70-[20,30,40,45,50,60] |
PGC2-30-[20,30,40,45,50,60] |
PGC2-50-[20,30,40,45,50,60] |
PGC2-70-[20,30,40,45,50,60] |
PGC2.5-30-[20,30,40,45,50,60] |
PGC2.5-50-[20,30,40,45,50,60] |
PGC2.5-70-[20,30,40,45,50,60] |
PGC3-30-[20,30,40,45,50,60] |
PGC3-50-[20,30,40,45,50,60] |
PGC3-70-[20,30,40,45,50,60] |
PGC3.5-30-[20,30,40,45,50,60] |
PGC3.5-50-[20,30,40,45,50,60] |
PGC3.5-70-[20,30,40,45,50,60] |
PGC4-30-[20,30,40,45,50,60] |
PGC4-50-[20,30,40,45,50,60] |
PGC4-70-[20,30,40,45,50,60] |
PM-PGC0.9-30-[20,30,40,45,50,60] |
PM-PGC1-30-[20,30,40,45,50,60] |
PM-PGC1.3-30-[20,30,40,45,50,60] |
PM-PGC1.5-30-[20,30,40,45,50,60] |
PM-PGC1.5-50-[20,30,40,45,50,60] |
PM-PGC1.5-70-[20,30,40,45,50,60] |
PM-PGC2-30-[20,30,40,45,50,60] |
PM-PGC2-50-[20,30,40,45,50,60] |
PM-PGC2-70-[20,30,40,45,50,60] |
PM-PGC2.5-30-[20,30,40,45,50,60] |
PM-PGC2.5-50-[20,30,40,45,50,60] |
PM-PGC2.5-70-[20,30,40,45,50,60] |
PM-PGC3-30-[20,30,40,45,50,60] |
PM-PGC3-50-[20,30,40,45,50,60] |
PM-PGC3-70-[20,30,40,45,50,60] |
PM-PGC3.5-30-[20,30,40,45,50,60] |
PM-PGC3.5-50-[20,30,40,45,50,60] |
PM-PGC3.5-70-[20,30,40,45,50,60] |
PM-PGC4-30-[20,30,40,45,50,60] |
PM-PGC4-50-[20,30,40,45,50,60] |
PM-PGC4-70-[20,30,40,45,50,60] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Bore Diameter (mm) | Recess Length (mm) | Material | Both Corners (θ) (°) | Blade length ℓ1 θ60° (mm) | Blade length ℓ1 θ50° (mm) | Blade length ℓ1 θ45° (mm) | Blade length ℓ1 θ40° (mm) | Blade length ℓ1 θ30° (mm) | Blade length ℓ1 θ20° (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | END MILL | 1 Piece(s) | 5 Day(s) | 1.5 | 30 | Carbide | 20 | 1.2 | 1.5 | 1.7 | 1.9 | 2.6 | 4 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 2 | 30 | Carbide | 20 | 1.6 | 2 | 2.3 | 2.6 | 3.5 | 5.4 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 2.5 | 30 | Carbide | 20 | 2.1 | 2.6 | 2.9 | 3.3 | 4.5 | 6.8 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 3 | 30 | Carbide | 20 | 2.5 | 3.1 | 3.5 | 4 | 5.4 | 8.2 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 3.5 | 30 | Carbide | 20 | 2.9 | 3.6 | 4.1 | 4.7 | 6.3 | 9.6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 4 | 30 | Carbide | 20 | 3.4 | 4.2 | 4.7 | 5.4 | 7.3 | 11.1 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 0.9 | 30 | High-Speed Steel | 20 | 0.7 | 0.9 | 1 | 1.1 | 1.5 | 2.4 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1 | 30 | High-Speed Steel | 20 | 0.8 | 1 | 1.1 | 1.2 | 1.7 | 2.6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1.3 | 30 | High-Speed Steel | 20 | 1 | 1.3 | 1.5 | 1.7 | 2.3 | 3.5 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1.5 | 30 | High-Speed Steel | 20 | 1.2 | 1.5 | 1.7 | 1.9 | 2.6 | 4 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1.5 | 50 | High-Speed Steel | 20 | 1.2 | 1.5 | 1.7 | 1.9 | 2.6 | 4 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1.5 | 70 | High-Speed Steel | 20 | 1.2 | 1.5 | 1.7 | 1.9 | 2.6 | 4 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 2 | 30 | High-Speed Steel | 20 | 1.6 | 2 | 2.3 | 2.6 | 3.5 | 5.4 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 2 | 50 | High-Speed Steel | 20 | 1.6 | 2 | 2.3 | 2.6 | 3.5 | 5.4 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 2 | 70 | High-Speed Steel | 20 | 1.6 | 2 | 2.3 | 2.6 | 3.5 | 5.4 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 2.5 | 30 | High-Speed Steel | 20 | 2.1 | 2.6 | 2.9 | 3.3 | 4.5 | 6.8 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 2.5 | 50 | High-Speed Steel | 20 | 2.1 | 2.6 | 2.9 | 3.3 | 4.5 | 6.8 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 2.5 | 70 | High-Speed Steel | 20 | 2.1 | 2.6 | 2.9 | 3.3 | 4.5 | 6.8 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 3 | 30 | High-Speed Steel | 20 | 2.5 | 3.1 | 3.5 | 4 | 5.4 | 8.2 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 3 | 50 | High-Speed Steel | 20 | 2.5 | 3.1 | 3.5 | 4 | 5.4 | 8.2 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 3 | 70 | High-Speed Steel | 20 | 2.5 | 3.1 | 3.5 | 4 | 5.4 | 8.2 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 3.5 | 30 | High-Speed Steel | 20 | 2.9 | 3.6 | 4.1 | 4.7 | 6.3 | 9.6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 3.5 | 50 | High-Speed Steel | 20 | 2.9 | 3.6 | 4.1 | 4.7 | 6.3 | 9.6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 3.5 | 70 | High-Speed Steel | 20 | 2.9 | 3.6 | 4.1 | 4.7 | 6.3 | 9.6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 4 | 30 | High-Speed Steel | 20 | 3.4 | 4.2 | 4.7 | 5.4 | 7.3 | 11.1 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 4 | 50 | High-Speed Steel | 20 | 3.4 | 4.2 | 4.7 | 5.4 | 7.3 | 11.1 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 4 | 70 | High-Speed Steel | 20 | 3.4 | 4.2 | 4.7 | 5.4 | 7.3 | 11.1 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 0.9 | 30 | Powder High-Speed Steel | 20 | 0.7 | 0.9 | 1 | 1.1 | 1.5 | 2.4 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1 | 30 | Powder High-Speed Steel | 20 | 0.8 | 1 | 1.1 | 1.2 | 1.7 | 2.6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1.3 | 30 | Powder High-Speed Steel | 20 | 1 | 1.3 | 1.5 | 1.7 | 2.3 | 3.5 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1.5 | 30 | Powder High-Speed Steel | 20 | 1.2 | 1.5 | 1.7 | 1.9 | 2.6 | 4 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1.5 | 50 | Powder High-Speed Steel | 20 | 1.2 | 1.5 | 1.7 | 1.9 | 2.6 | 4 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1.5 | 70 | Powder High-Speed Steel | 20 | 1.2 | 1.5 | 1.7 | 1.9 | 2.6 | 4 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 2 | 30 | Powder High-Speed Steel | 20 | 1.6 | 2 | 2.3 | 2.6 | 3.5 | 5.4 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 2 | 50 | Powder High-Speed Steel | 20 | 1.6 | 2 | 2.3 | 2.6 | 3.5 | 5.4 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 2 | 70 | Powder High-Speed Steel | 20 | 1.6 | 2 | 2.3 | 2.6 | 3.5 | 5.4 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 2.5 | 30 | Powder High-Speed Steel | 20 | 2.1 | 2.6 | 2.9 | 3.3 | 4.5 | 6.8 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 2.5 | 50 | Powder High-Speed Steel | 20 | 2.1 | 2.6 | 2.9 | 3.3 | 4.5 | 6.8 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 2.5 | 70 | Powder High-Speed Steel | 20 | 2.1 | 2.6 | 2.9 | 3.3 | 4.5 | 6.8 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 3 | 30 | Powder High-Speed Steel | 20 | 2.5 | 3.1 | 3.5 | 4 | 5.4 | 8.2 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 3 | 50 | Powder High-Speed Steel | 20 | 2.5 | 3.1 | 3.5 | 4 | 5.4 | 8.2 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 3 | 70 | Powder High-Speed Steel | 20 | 2.5 | 3.1 | 3.5 | 4 | 5.4 | 8.2 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 3.5 | 30 | Powder High-Speed Steel | 20 | 2.9 | 3.6 | 4.1 | 4.7 | 6.3 | 9.6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 3.5 | 50 | Powder High-Speed Steel | 20 | 2.9 | 3.6 | 4.1 | 4.7 | 6.3 | 9.6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 3.5 | 70 | Powder High-Speed Steel | 20 | 2.9 | 3.6 | 4.1 | 4.7 | 6.3 | 9.6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 4 | 30 | Powder High-Speed Steel | 20 | 3.4 | 4.2 | 4.7 | 5.4 | 7.3 | 11.1 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 4 | 50 | Powder High-Speed Steel | 20 | 3.4 | 4.2 | 4.7 | 5.4 | 7.3 | 11.1 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 4 | 70 | Powder High-Speed Steel | 20 | 3.4 | 4.2 | 4.7 | 5.4 | 7.3 | 11.1 |
Loading...
Model Number | Recess Length ℓ | Double Angle θ (Select) | Blade Length ℓ1 | Overall Length L | Shank Diameter d | ||||||
Caliber D | |||||||||||
θ20° | θ30° | θ40° | θ45° | θ50° | θ60° | ||||||
C-PGC (Carbide) | 1.5 | 30 | 20° | 4.0 | 2.6 | 1.9 | 1.7 | 1.5 | 1.2 | 100 | 6 |
2 | 30° | 5.4 | 3.5 | 2.6 | 2.3 | 2.0 | 1.6 | ||||
2.5 | 40° | 6.8 | 4.5 | 3.3 | 2.9 | 2.6 | 2.1 | ||||
3 | 45° | 8.2 | 5.4 | 4.0 | 3.5 | 3.1 | 2.5 | ||||
3.5 | 50° | 9.6 | 6.3 | 4.7 | 4.1 | 3.6 | 2.9 | ||||
4 | 60° | 11.1 | 7.3 | 5.4 | 4.7 | 4.2 | 3.4 |
[ ! ]The mouth diameter indicates the maximum diameter of the part which the end blade is attached to.
[ ! ]Uncoated, as coating makes accuracy difficult to maintain.
Model Number | Recess Length ℓ (Select) | Double Angle θ (Select) | Blade Length ℓ1 | Overall Length L | Shank Diameter d | ||||||
Caliber D | |||||||||||
θ20° | θ30° | θ40° | θ45° | θ50° | θ60° | ||||||
PM-PGC (Powdered High-Speed Steel) PGC (High-Speed Steel) | 0.9 | 30 | 20° 30° 40° 45° 50° 60° | 2.4 | 1.5 | 1.1 | 1.0 | 0.9 | 0.7 | 100 | 6 |
1 | 30 | 2.6 | 1.7 | 1.2 | 1.1 | 1.0 | 0.8 | ||||
1.3 | 30 | 3.5 | 2.3 | 1.7 | 1.5 | 1.3 | 1.0 | ||||
1.5 | 30 | 4.0 | 2.6 | 1.9 | 1.7 | 1.5 | 1.2 | ||||
50 | |||||||||||
70 | |||||||||||
2 | 30 | 5.4 | 3.5 | 2.6 | 2.3 | 2.0 | 1.6 | ||||
50 | |||||||||||
70 | |||||||||||
2.5 | 30 | 6.8 | 4.5 | 3.3 | 2.9 | 2.6 | 2.1 | ||||
50 | |||||||||||
70 | |||||||||||
3 | 30 | 8.2 | 5.4 | 4.0 | 3.5 | 3.1 | 2.5 | ||||
50 | |||||||||||
70 | |||||||||||
3.5 | 30 | 9.6 | 6.3 | 4.7 | 4.1 | 3.6 | 2.9 | ||||
50 | |||||||||||
70 | |||||||||||
4 | 30 | 11.1 | 7.3 | 5.4 | 4.7 | 4.2 | 3.4 | ||||
50 | |||||||||||
70 |
[ ! ]The mouth diameter indicates the maximum diameter of the part which the end blade is attached to.
[ ! ]Uncoated, as coating makes accuracy difficult to maintain.
Shank diameter D(mm) | 6 | Overall Length L(mm) | 100 |
---|
How can we improve?
How can we improve?