(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Ideal for machining SR part of pin point gates
·Selectable from detailed included angle sizes
·Base material can be selected from 3 types: carbide, high speed steel powder, high-speed steel and high-speed steel
Part Number |
---|
C-PGSRC1-25-[2,3,4,5,6,10] |
C-PGSRC1.5-25-[2,3,4,5,6,10] |
C-PGSRC1.8-25-[2,3,4,5,6] |
C-PGSRC1.25-25-[2,3,4,5,6,10] |
C-PGSRC1.75-25-[2,3,4,5,6,10] |
C-PGSRC2-25-[2,3,4,5,6] |
C-PGSRC2.5-25-[2,3,4,5,6] |
PGSRC0.5-25-[2,3,4,5,6,10,20] |
PGSRC0.5-50-[2,3,4,5,6,10] |
PGSRC0.5-65-[2,3,4,5,6] |
PGSRC0.6-25-[2,3,4,5,6,10,20] |
PGSRC0.6-50-[2,3,4,5,6,10] |
PGSRC0.6-65-[2,3,4,5,6] |
PGSRC0.7-25-[2,3,4,5,6,10,20] |
PGSRC0.7-50-[2,3,4,5,6,10] |
PGSRC0.7-65-[2,3,4,5,6] |
PGSRC0.8-25-[1,2,3,4,5,6,10,20] |
PGSRC0.8-50-[1,2,3,4,5,6,10] |
PGSRC0.8-65-[1,2,3,4,5,6] |
PGSRC0.75-25-[1,2,3,4,5,6,10,20] |
PGSRC0.75-50-[1,2,3,4,5,6,10] |
PGSRC0.75-65-[1,2,3,4,5,6] |
PGSRC1-25-[1,2,3,4,5,6,10,20] |
PGSRC1-50-[1,2,3,4,5,6,10] |
PGSRC1-65-[1,2,3,4,5,6] |
PGSRC1.5-25-[1,2,3,4,5,6,10,20] |
PGSRC1.5-50-[1,2,3,4,5,6,10] |
PGSRC1.5-65-[1,2,3,4,5,6] |
PGSRC1.8-25-[1,2,3,4,5,6,10] |
PGSRC1.8-50-[1,2,3,4,5,6] |
PGSRC1.8-65-[1,2,3,4,5,6] |
PGSRC1.25-25-[1,2,3,4,5,6,10,20] |
PGSRC1.25-50-[1,2,3,4,5,6,10] |
PGSRC1.25-65-[1,2,3,4,5,6] |
PGSRC1.75-25-[1,2,3,4,5,6,10] |
PGSRC1.75-50-[1,2,3,4,5,6] |
PGSRC1.75-65-[1,2,3,4,5,6] |
PGSRC2-25-[1,2,3,4,5,6,10] |
PGSRC2-50-[1,2,3,4,5,6] |
PGSRC2-65-[1,2,3,4,5,6] |
PGSRC2.5-25-[1,2,3,4,5,6,10] |
PGSRC2.5-50-[1,2,3,4,5,6] |
PGSRC2.5-65-[1,2,3,4,5,6] |
PM-PGSRC0.5-25-[2,3,4,5,6,10,20] |
PM-PGSRC0.5-50-[2,3,4,5,6,10] |
PM-PGSRC0.5-65-[2,3,4,5,6] |
PM-PGSRC0.6-25-[2,3,4,5,6,10,20] |
PM-PGSRC0.6-50-[2,3,4,5,6,10] |
PM-PGSRC0.6-65-[2,3,4,5,6] |
PM-PGSRC0.7-25-[2,3,4,5,6,10,20] |
PM-PGSRC0.7-50-[2,3,4,5,6,10] |
PM-PGSRC0.7-65-[2,3,4,5,6] |
PM-PGSRC0.8-25-[1,2,3,4,5,6,10,20] |
PM-PGSRC0.8-50-[1,2,3,4,5,6,10] |
PM-PGSRC0.8-65-[1,2,3,4,5,6] |
PM-PGSRC0.75-25-[1,2,3,4,5,6,10,20] |
PM-PGSRC0.75-50-[1,2,3,4,5,6,10] |
PM-PGSRC0.75-65-[1,2,3,4,5,6] |
PM-PGSRC1-25-[1,2,3,4,5,6,10,20] |
PM-PGSRC1-50-[1,2,3,4,5,6,10] |
PM-PGSRC1-65-[1,2,3,4,5,6] |
PM-PGSRC1.5-25-[1,2,3,4,5,6,10,20] |
PM-PGSRC1.5-50-[1,2,3,4,5,6,10] |
PM-PGSRC1.5-65-[1,2,3,4,5,6] |
PM-PGSRC1.8-25-[1,2,3,4,5,6,10] |
PM-PGSRC1.8-50-[1,2,3,4,5,6] |
PM-PGSRC1.8-65-[1,2,3,4,5,6] |
PM-PGSRC1.25-25-[1,2,3,4,5,6,10,20] |
PM-PGSRC1.25-50-[1,2,3,4,5,6,10] |
PM-PGSRC1.25-65-[1,2,3,4,5,6] |
PM-PGSRC1.75-25-[1,2,3,4,5,6,10] |
PM-PGSRC1.75-50-[1,2,3,4,5,6] |
PM-PGSRC1.75-65-[1,2,3,4,5,6] |
PM-PGSRC2-25-[1,2,3,4,5,6,10] |
PM-PGSRC2-50-[1,2,3,4,5,6] |
PM-PGSRC2-65-[1,2,3,4,5,6] |
PM-PGSRC2.5-25-[1,2,3,4,5,6,10] |
PM-PGSRC2.5-50-[1,2,3,4,5,6] |
PM-PGSRC2.5-65-[1,2,3,4,5,6] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip R (mm) | Blade length ℓ (mm) | Material | Both Corners (θ) (°) | Shank diameter d θ20° (mm) | Shank diameter d θ10° (mm) | Shank diameter d θ6° (mm) | Shank diameter d θ5° (mm) | Shank diameter d θ4° (mm) | Shank diameter d θ3° (mm) | Shank diameter d θ2° (mm) | Shank diameter d θ1° (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | END MILL | 1 Piece(s) | 5 Day(s) | 1 | 25 | Carbide | 2 ~ 10 | - | - | - | - | - | - | - | - | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1.5 | 25 | Carbide | 2 ~ 10 | - | - | - | - | - | - | - | - | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1.8 | 25 | Carbide | 2 | - | - | - | - | - | - | - | - | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1.25 | 25 | Carbide | 2 ~ 10 | - | - | - | - | - | - | - | - | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1.75 | 25 | Carbide | 2 ~ 10 | - | - | - | - | - | - | - | - | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 2 | 25 | Carbide | 2 | - | - | - | - | - | - | - | - | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 2.5 | 25 | Carbide | 2 | - | - | - | - | - | - | - | - | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 0.5 | 25 | High-Speed Steel | 2 ~ 20 | 10 | 6 | 6 | 6 | 6 | 6 | 6 | - | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 0.5 | 50 | High-Speed Steel | 2 ~ 10 | - | 10 | 8 | 6 | 6 | 6 | 6 | - | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 0.5 | 65 | High-Speed Steel | 2 | - | - | 8 | 8 | 6 | 6 | 6 | - | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 0.6 | 25 | High-Speed Steel | 2 ~ 20 | 12 | 6 | 6 | 6 | 6 | 6 | 6 | - | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 0.6 | 50 | High-Speed Steel | 2 ~ 10 | - | 10 | 8 | 6 | 6 | 6 | 6 | - | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 0.6 | 65 | High-Speed Steel | 2 | - | - | 10 | 8 | 6 | 6 | 6 | - | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 0.7 | 25 | High-Speed Steel | 2 ~ 20 | 12 | 6 | 6 | 6 | 6 | 6 | 6 | - | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 0.7 | 50 | High-Speed Steel | 2 ~ 10 | - | 12 | 8 | 6 | 6 | 6 | 6 | - | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 0.7 | 65 | High-Speed Steel | 2 | - | - | 10 | 8 | 6 | 6 | 6 | - | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 0.8 | 25 | High-Speed Steel | 1 ~ 20 | 12 | 8 | 6 | 6 | 6 | 6 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 0.8 | 50 | High-Speed Steel | 1 ~ 10 | - | 12 | 8 | 8 | 6 | 6 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 0.8 | 65 | High-Speed Steel | 1 ~ 2 | - | - | 10 | 8 | 8 | 6 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 0.75 | 25 | High-Speed Steel | 1 ~ 20 | 12 | 6 | 6 | 6 | 6 | 6 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 0.75 | 50 | High-Speed Steel | 1 ~ 10 | - | 12 | 8 | 6 | 6 | 6 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 0.75 | 65 | High-Speed Steel | 1 ~ 2 | - | - | 10 | 8 | 8 | 6 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1 | 25 | High-Speed Steel | 1 ~ 20 | 12 | 8 | 6 | 6 | 6 | 6 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1 | 50 | High-Speed Steel | 1 ~ 10 | - | 12 | 8 | 8 | 6 | 6 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1 | 65 | High-Speed Steel | 1 ~ 2 | - | - | 10 | 8 | 8 | 6 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1.5 | 25 | High-Speed Steel | 1 ~ 20 | 12 | 8 | 6 | 6 | 6 | 6 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1.5 | 50 | High-Speed Steel | 1 ~ 10 | - | 12 | 10 | 8 | 8 | 6 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1.5 | 65 | High-Speed Steel | 1 ~ 2 | - | - | 10 | 10 | 8 | 8 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1.8 | 25 | High-Speed Steel | 1 ~ 10 | - | 10 | 8 | 6 | 6 | 6 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1.8 | 50 | High-Speed Steel | 1 ~ 2 | - | - | 10 | 10 | 8 | 8 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1.8 | 65 | High-Speed Steel | 1 ~ 2 | - | - | 12 | 10 | 10 | 8 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1.25 | 25 | High-Speed Steel | 1 ~ 20 | 12 | 8 | 6 | 6 | 6 | 6 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1.25 | 50 | High-Speed Steel | 1 ~ 10 | - | 12 | 8 | 8 | 6 | 6 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1.25 | 65 | High-Speed Steel | 1 ~ 2 | - | - | 10 | 10 | 8 | 6 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1.75 | 25 | High-Speed Steel | 1 ~ 10 | - | 8 | 8 | 6 | 6 | 6 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1.75 | 50 | High-Speed Steel | 1 ~ 2 | - | - | 10 | 8 | 8 | 8 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1.75 | 65 | High-Speed Steel | 1 ~ 2 | - | - | 12 | 10 | 10 | 8 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 2 | 25 | High-Speed Steel | 1 ~ 10 | - | 10 | 8 | 8 | 6 | 6 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 2 | 50 | High-Speed Steel | 1 ~ 2 | - | - | 10 | 10 | 8 | 8 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 2 | 65 | High-Speed Steel | 1 ~ 2 | - | - | 12 | 10 | 10 | 8 | 8 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 2.5 | 25 | High-Speed Steel | 1 ~ 10 | - | 10 | 8 | 8 | 8 | 8 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 2.5 | 50 | High-Speed Steel | 1 ~ 2 | - | - | 12 | 10 | 10 | 8 | 8 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 2.5 | 65 | High-Speed Steel | 1 ~ 2 | - | - | 12 | 12 | 10 | 10 | 8 | 8 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 0.5 | 25 | Powder High-Speed Steel | 2 ~ 20 | 10 | 6 | 6 | 6 | 6 | 6 | 6 | - | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 0.5 | 50 | Powder High-Speed Steel | 2 ~ 10 | - | 10 | 8 | 6 | 6 | 6 | 6 | - | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 0.5 | 65 | Powder High-Speed Steel | 2 | - | - | 8 | 8 | 6 | 6 | 6 | - | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 0.6 | 25 | Powder High-Speed Steel | 2 ~ 20 | 12 | 6 | 6 | 6 | 6 | 6 | 6 | - | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 0.6 | 50 | Powder High-Speed Steel | 2 ~ 10 | - | 10 | 8 | 6 | 6 | 6 | 6 | - | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 0.6 | 65 | Powder High-Speed Steel | 2 | - | - | 10 | 8 | 6 | 6 | 6 | - | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 0.7 | 25 | Powder High-Speed Steel | 2 ~ 20 | 12 | 6 | 6 | 6 | 6 | 6 | 6 | - | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 0.7 | 50 | Powder High-Speed Steel | 2 ~ 10 | - | 12 | 8 | 6 | 6 | 6 | 6 | - | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 0.7 | 65 | Powder High-Speed Steel | 2 | - | - | 10 | 8 | 6 | 6 | 6 | - | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 0.8 | 25 | Powder High-Speed Steel | 1 ~ 20 | 12 | 8 | 6 | 6 | 6 | 6 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 0.8 | 50 | Powder High-Speed Steel | 1 ~ 10 | - | 12 | 8 | 8 | 6 | 6 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 0.8 | 65 | Powder High-Speed Steel | 1 ~ 2 | - | - | 10 | 8 | 8 | 6 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 0.75 | 25 | Powder High-Speed Steel | 1 ~ 20 | 12 | 6 | 6 | 6 | 6 | 6 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 0.75 | 50 | Powder High-Speed Steel | 1 ~ 10 | - | 12 | 8 | 6 | 6 | 6 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 0.75 | 65 | Powder High-Speed Steel | 1 ~ 2 | - | - | 10 | 8 | 8 | 6 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1 | 25 | Powder High-Speed Steel | 1 ~ 20 | 12 | 8 | 6 | 6 | 6 | 6 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1 | 50 | Powder High-Speed Steel | 1 ~ 10 | - | 12 | 8 | 8 | 6 | 6 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1 | 65 | Powder High-Speed Steel | 1 ~ 2 | - | - | 10 | 8 | 8 | 6 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1.5 | 25 | Powder High-Speed Steel | 1 ~ 20 | 12 | 8 | 6 | 6 | 6 | 6 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1.5 | 50 | Powder High-Speed Steel | 1 ~ 10 | - | 12 | 10 | 8 | 8 | 6 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1.5 | 65 | Powder High-Speed Steel | 1 ~ 2 | - | - | 10 | 10 | 8 | 8 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1.8 | 25 | Powder High-Speed Steel | 1 ~ 10 | - | 10 | 8 | 6 | 6 | 6 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1.8 | 50 | Powder High-Speed Steel | 1 ~ 2 | - | - | 10 | 10 | 8 | 8 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1.8 | 65 | Powder High-Speed Steel | 1 ~ 2 | - | - | 12 | 10 | 10 | 8 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1.25 | 25 | Powder High-Speed Steel | 1 ~ 20 | 12 | 8 | 6 | 6 | 6 | 6 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1.25 | 50 | Powder High-Speed Steel | 1 ~ 10 | - | 12 | 8 | 8 | 6 | 6 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1.25 | 65 | Powder High-Speed Steel | 1 ~ 2 | - | - | 10 | 10 | 8 | 6 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1.75 | 25 | Powder High-Speed Steel | 1 ~ 10 | - | 8 | 8 | 6 | 6 | 6 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1.75 | 50 | Powder High-Speed Steel | 1 ~ 2 | - | - | 10 | 8 | 8 | 8 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 1.75 | 65 | Powder High-Speed Steel | 1 ~ 2 | - | - | 12 | 10 | 10 | 8 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 2 | 25 | Powder High-Speed Steel | 1 ~ 10 | - | 10 | 8 | 8 | 6 | 6 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 2 | 50 | Powder High-Speed Steel | 1 ~ 2 | - | - | 10 | 10 | 8 | 8 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 2 | 65 | Powder High-Speed Steel | 1 ~ 2 | - | - | 12 | 10 | 10 | 8 | 8 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 2.5 | 25 | Powder High-Speed Steel | 1 ~ 10 | - | 10 | 8 | 8 | 8 | 8 | 6 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 2.5 | 50 | Powder High-Speed Steel | 1 ~ 2 | - | - | 12 | 10 | 10 | 8 | 8 | 6 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 2.5 | 65 | Powder High-Speed Steel | 1 ~ 2 | - | - | 12 | 12 | 10 | 10 | 8 | 8 |
Loading...
Model Number | Blade Length ℓ | Double Angle θ (Select) | Flute Diameter D | Overall Length L | Shank Diameter d | ||||||
Tip R | |||||||||||
C-PGSRC (Carbide) | 1 | 25 | 2° | 3° | 4° | 5° | 6° | R x 2 | 100 | 6 | |
10° | 8 | ||||||||||
1.25 | 2° | 3° | 4° | 5° | 6° | 6 | |||||
10° | 8 | ||||||||||
1.5 | 2° | 3° | 4° | 5° | 6° | 6 | |||||
10° | 8 | ||||||||||
1.75 | 2° | 3° | 4° | 5° | 6 | ||||||
6° | 10° | 8 | |||||||||
1.8 | 2° | 3° | 4° | 5° | 6 | ||||||
6° | 8 | ||||||||||
2 | 2° | 3° | 4° | 6 | |||||||
5° | 6° | 8 | |||||||||
2.5 | 2° | 6 | |||||||||
3° | 4° | 5° | 6° | 8 |
Model Number | Blade Length ℓ (Select) | Double Angle θ (Select) | Flute Diameter D | Overall Length L | Shank Diameter d | |||||||||||||||
Tip R | ||||||||||||||||||||
θ1° | θ2° | θ3° | θ4° | θ5° | θ6° | θ10° | θ20° | |||||||||||||
PM-PGSRC (Powdered High-Speed Steel) PGSRC (High-Speed Steel) | 0.5 | 25 | 2° | 3° | 4° | 5° | 6° | 10° | 20° | R x 2 | 100 | — | 6 | 6 | 6 | 6 | 6 | 6 | 10 | |
50 | 2° | 3° | 4° | 5° | 6° | 10° | — | 6 | 6 | 6 | 6 | 8 | 10 | — | ||||||
65 | 2° | 3° | 4° | 5° | 6° | — | 6 | 6 | 6 | 8 | 8 | — | — | |||||||
0.6 | 25 | 2° | 3° | 4° | 5° | 6° | 10° | 20° | — | 6 | 6 | 6 | 6 | 6 | 6 | 12 | ||||
50 | 2° | 3° | 4° | 5° | 6° | 10° | — | 6 | 6 | 6 | 6 | 8 | 10 | — | ||||||
65 | 2° | 3° | 4° | 5° | 6° | — | 6 | 6 | 6 | 8 | 10 | — | — | |||||||
0.7 | 25 | 2° | 3° | 4° | 5° | 6° | 10° | 20° | — | 6 | 6 | 6 | 6 | 6 | 6 | 12 | ||||
50 | 2° | 3° | 4° | 5° | 6° | 10° | — | 6 | 6 | 6 | 6 | 8 | 12 | — | ||||||
65 | 2° | 3° | 4° | 5° | 6° | — | 6 | 6 | 6 | 8 | 10 | — | — | |||||||
0.75 | 25 | 1° | 2° | 3° | 4° | 5° | 6° | 10° | 20° | 6 | 6 | 6 | 6 | 6 | 6 | 6 | 12 | |||
50 | 1° | 2° | 3° | 4° | 5° | 6° | 10° | 6 | 6 | 6 | 6 | 6 | 8 | 12 | — | |||||
65 | 1° | 2° | 3° | 4° | 5° | 6° | 6 | 6 | 6 | 8 | 8 | 10 | — | — | ||||||
0.8 | 25 | 1° | 2° | 3° | 4° | 5° | 6° | 10° | 20° | 6 | 6 | 6 | 6 | 6 | 6 | 8 | 12 | |||
50 | 1° | 2° | 3° | 4° | 5° | 6° | 10° | 6 | 6 | 6 | 6 | 8 | 8 | 12 | — | |||||
65 | 1° | 2° | 3° | 4° | 5° | 6° | 6 | 6 | 6 | 8 | 8 | 10 | — | — | ||||||
1 | 25 | 1° | 2° | 3° | 4° | 5° | 6° | 10° | 20° | 6 | 6 | 6 | 6 | 6 | 6 | 8 | 12 | |||
50 | 1° | 2° | 3° | 4° | 5° | 6° | 10° | 6 | 6 | 6 | 6 | 8 | 8 | 12 | — | |||||
65 | 1° | 2° | 3° | 4° | 5° | 6° | 6 | 6 | 6 | 8 | 8 | 10 | — | — | ||||||
1.25 | 25 | 1° | 2° | 3° | 4° | 5° | 6° | 10° | 20° | 6 | 6 | 6 | 6 | 6 | 6 | 8 | 12 | |||
50 | 1° | 2° | 3° | 4° | 5° | 6° | 10° | 6 | 6 | 6 | 6 | 8 | 8 | 12 | — | |||||
65 | 1° | 2° | 3° | 4° | 5° | 6° | 6 | 6 | 6 | 8 | 10 | 10 | — | — | ||||||
1.5 | 25 | 1° | 2° | 3° | 4° | 5° | 6° | 10° | 20° | 6 | 6 | 6 | 6 | 6 | 6 | 8 | 12 | |||
50 | 1° | 2° | 3° | 4° | 5° | 6° | 10° | 6 | 6 | 6 | 8 | 8 | 10 | 12 | — | |||||
65 | 1° | 2° | 3° | 4° | 5° | 6° | 6 | 6 | 8 | 8 | 10 | 10 | — | — | ||||||
1.75 | 25 | 1° | 2° | 3° | 4° | 5° | 6° | 10° | 6 | 6 | 6 | 6 | 6 | 8 | 8 | — | ||||
50 | 1° | 2° | 3° | 4° | 5° | 6° | 6 | 6 | 8 | 8 | 8 | 10 | — | — | ||||||
65 | 1° | 2° | 3° | 4° | 5° | 6° | 6 | 6 | 8 | 10 | 10 | 12 | — | — | ||||||
1.8 | 25 | 1° | 2° | 3° | 4° | 5° | 6° | 10° | 6 | 6 | 6 | 6 | 6 | 8 | 10 | — | ||||
50 | 1° | 2° | 3° | 4° | 5° | 6° | 6 | 6 | 8 | 8 | 10 | 10 | — | — | ||||||
65 | 1° | 2° | 3° | 4° | 5° | 6° | 6 | 6 | 8 | 10 | 10 | 12 | — | — | ||||||
2 | 25 | 1° | 2° | 3° | 4° | 5° | 6° | 10° | 6 | 6 | 6 | 6 | 8 | 8 | 10 | — | ||||
50 | 1° | 2° | 3° | 4° | 5° | 6° | 6 | 6 | 8 | 8 | 10 | 10 | — | — | ||||||
65 | 1° | 2° | 3° | 4° | 5° | 6° | 6 | 8 | 8 | 10 | 10 | 12 | — | — | ||||||
2.5 | 25 | 1° | 2° | 3° | 4° | 5° | 6° | 10° | 6 | 6 | 8 | 8 | 8 | 8 | 10 | — | ||||
50 | 1° | 2° | 3° | 4° | 5° | 6° | 6 | 8 | 8 | 10 | 10 | 12 | — | — | ||||||
65 | 1° | 2° | 3° | 4° | 5° | 6° | 8 | 8 | 10 | 10 | 12 | 12 | — | — |
Blade diameter(mm) | R x 2 | Overall Length L(mm) | 100 |
---|
How can we improve?
How can we improve?