(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Custom dimensions can also be specified for T-slot balls
·Slim shank shape avoids tool interference
Part Number |
---|
SS-STSBEM4-[5.5-8/0.1]-[1-5/0.1]-[0.5-5/0.05] |
SS-STSBEM6-[8.1-12/0.1]-[1-5/0.1]-[0.5-5/0.05] |
SS-STSBEM8-[12.1-16/0.1]-[1-5/0.1]-[0.5-5/0.05] |
SS-STSBEMW4-[5.5-8/0.1]-[1-5/0.1]-[0.5-5/0.05] |
SS-STSBEMW6-[8.1-12/0.1]-[1-5/0.1]-[0.5-5/0.05] |
SS-STSBEMW8-[12.1-16/0.1]-[1-5/0.1]-[0.5-5/0.05] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Diameter d (mm) | Number of Flutes | Overall Length L (mm) | Ball (R) (mm) | Flute Diameter (D) (mm) | Flute Width (ℓ) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | T SLOT CUTTERS | 1 Piece(s) | 5 Day(s) | 4 | 2 Flutes | 60 | 0.5 ~ 5 | 5.5 ~ 8 | 1 ~ 5 | ||
- | T SLOT CUTTERS | 1 Piece(s) | 5 Day(s) | 6 | 2 Flutes | 80 | 0.5 ~ 5 | 8.1 ~ 12 | 1 ~ 5 | ||
- | T SLOT CUTTERS | 1 Piece(s) | 5 Day(s) | 8 | 2 Flutes | 100 | 0.5 ~ 5 | 12.1 ~ 16 | 1 ~ 5 | ||
- | T SLOT CUTTERS | 1 Piece(s) | 5 Day(s) | 4 | 4 Flutes | 60 | 0.5 ~ 5 | 5.5 ~ 8 | 1 ~ 5 | ||
- | T SLOT CUTTERS | 1 Piece(s) | 5 Day(s) | 6 | 4 Flutes | 80 | 0.5 ~ 5 | 8.1 ~ 12 | 1 ~ 5 | ||
- | T SLOT CUTTERS | 1 Piece(s) | 5 Day(s) | 8 | 4 Flutes | 100 | 0.5 ~ 5 | 12.1 ~ 16 | 1 ~ 5 |
Loading...
[ ! ]Even if dimensions within the specifiable range are specified, depending on the combination of each dimension some products may be unable to be manufactured.
Model Number | Shank Diameter d |
Flute Diameter D 0.1 mm Increment Designation |
Flute Width ℓ 0.1mm |
Ball Part R 0.05 mm Increment Designation |
Overall Length L |
SS-STSBEM (2 Flutes) SS-STSBEMW (4 Flutes) |
4 | 5.5 ~6.0 | 1.0 ~ 5.0 | ℓ/2 ≤ R ≤ 5 | 60 |
6.1 ~8.0 | 60 | ||||
6 | 8.1 ~ 10.0 | 80 | |||
10.1 ~ 12.0 | 80 | ||||
8 | 12.1 ~ 16.0 | 100 |
Initial Additional Processing How to Order / Charge Details P.656
Machining Shape | Code | Specifications |
KR | Initial Curved Processing KR = 0.05 mm Increment Designation [ ! ]0.10 ≤ R ≤ (ℓ-0.2) / 2 |
|
KC | Initial C-Surface Processing KC = 0.05 mm Increment Designation [ ! ]0.10 ≤ C ≤ (ℓ-0.2) / 2 |
Material | Ultrafine Particulate Carbide |
---|
How can we improve?
How can we improve?