(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Machining of high hardness steel up to 65HRC is possible
·Taper neck is effective in suppressing chattering
·It has coating with high oxidation resistance and high hardness, and achieves a long service lifespan. Effective in high-speed machining and dry machining as coating properties
·Can be regrinded. Please refer to the page dedicated to "regrinding service" for usage procedures, range of services, prices, etc.
Part Number |
---|
TSC-HBEM2PB0.5-3-20 |
TSC-HBEM2PB1-1.5-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | R Size (mm) | Flute Length (ℓ) (mm) | Shank Diameter (d) (mm) | Neck Gradient θ1 | Outer Diameter D (mm) | Effective Length ℓ2 (mm) | Neck Diameter D1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,238.71 | END MILL | 1 Piece(s) | Same day | 10 | 0.5 | 0.75 | 4 | 3° | 1 | 2 | 2.89 | ||
฿ 1,203.87 | END MILL | 1 Piece(s) | Same day | - | 1 | 1.5 | 6 | 1.5° | 2 | 4 | 2.84 |
Loading...
Model Number
TSC-HBEM2PB (Stocked Product)
Tip R |
Neck Gradient θ1 |
Length Under Neck ℓ1 |
Neck Diameter D1 |
Flute Length ℓ |
Effective Length ℓ2 |
Overall Length L |
Shank Diameter d |
Figure |
0.1 | 1° | 2 | 0.26 | 0.15 | 0.4 | 50 | 4 | 1 |
3° | 1.5 | 0.32 | ||||||
5° | 2 | 0.48 | ||||||
0.15 | 2° | 3 | 0.47 | 0.2 | 0.6 | 50 | 4 | 1 |
3° | 2 | 0.45 | ||||||
5° | 2 | 0.54 | ||||||
0.2 | 0.5° | 3 | 0.44 | 0.3 | 0.8 | 50 | 4 | 1 |
2° | 3 | 0.55 | ||||||
3° | 2 | 0.53 | ||||||
4 | 0.74 | |||||||
0.25 | 0.5° | 6 | 0.59 | 0.35 | 1 | 50 | 4 | 1 |
1° | 8 | 0.74 | ||||||
2° | 4 | 0.71 | ||||||
3° | 4 | 0.81 | ||||||
5° | 6 | 1.37 | ||||||
0.3 | 0.5° | 4 | 0.65 | 0.45 | 1.2 | 50 | 4 | 1 |
6 | 0.68 | |||||||
8 | 0.72 | |||||||
10 | 0.75 | |||||||
1° | 4 | 0.70 | ||||||
6 | 0.77 | |||||||
8 | 0.84 | |||||||
2° | 6 | 0.94 | ||||||
3° | 6 | 1.10 | ||||||
5° | 8 | 1.79 | ||||||
0.4 | 0.5° | 8 | 0.91 | 0.6 | 1.6 | 50 | 4 | 1 |
10 | 0.95 | |||||||
1° | 8 | 1.02 | ||||||
1.5° | 10 | 1.24 | ||||||
0.5 | 0.5° | 10 | 1.14 | 0.75 | 2 | 50 | 4 | 1 |
15 | 1.23 | |||||||
20 | 1.31 | 70 |
Model Number
TSC-HBEM2PB (Stocked Product)
Tip R |
Neck Gradient θ1 |
Length Under Neck ℓ1 |
Neck Diameter D1 |
Flute Length ℓ |
Effective Length ℓ2 |
Overall Length L |
Shank Diameter d |
Figure |
0.5 | 1° | 10 | 1.28 | 0.75 | 2 | 50 | 4 | 1 |
15 | 1.46 | |||||||
20 | 1.63 | 70 | ||||||
25 | 1.80 | |||||||
1.5° | 10 | 1.42 | 50 | |||||
15 | 1.68 | |||||||
20 | 1.94 | 70 | ||||||
2° | 15 | 1.91 | 50 | |||||
20 | 2.26 | 70 | ||||||
3° | 15 | 2.36 | 50 | |||||
20 | 2.89 | 70 | ||||||
5° | 25 | 4.00 | 70 | 6 | ||||
0.6 | 0.5° | 15 | 1.42 | 0.9 | 2.4 | 50 | 4 | 1 |
1.5° | 10 | 1.60 | ||||||
0.75 | 0.5° | 10 | 1.62 | 1.1 | 3 | 50 | 4 | 1 |
15 | 1.71 | |||||||
20 | 1.80 | 70 | ||||||
1° | 10 | 1.74 | 50 | |||||
15 | 1.92 | |||||||
20 | 2.09 | 70 | ||||||
1.5° | 15 | 2.13 | 50 | |||||
20 | 2.39 | 70 | ||||||
2° | 20 | 2.69 | ||||||
30 | 3.39 | |||||||
3° | 15 | 2.76 | 50 | |||||
5° | 15 | 3.60 | ||||||
1 | 0.5° | 15 | 2.19 | 1.5 | 4 | 50 | 6 | 1 |
20 | 2.28 | 70 | ||||||
30 | 2.45 | |||||||
40 | 2.63 | 110 | ||||||
50 | 2.80 | |||||||
1° | 15 | 2.38 | 50 | |||||
20 | 2.56 | 70 | ||||||
25 | 2.73 | |||||||
30 | 2.91 | |||||||
35 | 3.08 | 110 | ||||||
40 | 3.26 | |||||||
50 | 3.61 | |||||||
1.5° | 15 | 2.58 | 50 | |||||
20 | 2.84 | 70 | ||||||
25 | 3.10 | |||||||
30 | 3.36 | |||||||
40 | 3.89 | 110 | ||||||
50 | 4.41 | |||||||
2° | 40 | 4.51 | ||||||
3° | 30 | 4.73 | 70 | |||||
40 | 5.77 | 110 | ||||||
1.5 | 0.5° | 30 | 3.42 | 2.5 | 6 | 70 | 6 | 1 |
50 | 3.77 | 110 | ||||||
1° | 20 | 3.49 | 70 | |||||
30 | 3.84 | |||||||
40 | 4.19 | 110 | ||||||
50 | 4.54 |
Model Number
TSC-HBEM2PB (Stocked Product)
Tip R |
Neck Gradient θ1 |
Length Under Neck ℓ1 |
Neck Diameter D1 |
Flute Length ℓ |
Effective Length ℓ2 |
Overall Length L |
Shank Diameter d |
Figure |
1.5 | 1.5° | 20 | 3.73 | 2.5 | 6 | 70 | 6 | 1 |
30 | 4.26 | |||||||
40 | 4.78 | 110 | ||||||
50 | 5.30 | |||||||
2° | 40 | 5.37 | ||||||
3° | 34 | 6.00 | ||||||
2 | 0.5° | 40 | 4.56 | 3 | 8 | 110 | 6 | 1 |
60 | 4.91 | |||||||
1° | 40 | 5.12 | ||||||
50 | 5.47 | |||||||
60 | 5.82 | |||||||
1.5° | 40 | 5.68 | ||||||
46 | 6.00 | |||||||
3° | 27 | 6.00 | ||||||
3 | 1° | 40 | 6.98 | 6 | 12 | 110 | 8 | 1 |
50 | 7.33 | |||||||
60 | 7.68 | |||||||
1.5° | 40 | 7.47 | ||||||
50 | 7.99 | |||||||
3° | 31 | 8.00 | ||||||
5 | 1.5° | 54 | 12.00 | 8 | 16 | 110 | 12 | 1 |
2° | 44 | 12.00 | ||||||
3° | 35 | 12.00 |
Model Number
TN-TSC-HBEM2S (Manufactured Product)
Tip R |
Neck Gradient θ1 0.5° Increment Designation |
Length Under Neck ℓ1 1 mm Increment Designation |
Shank Diameter d |
Flute Length ℓ |
Overall Length L |
Figure |
0.5 | 2.5° - 3° | 7 ~ 29 | 4 | 1.5 | 50 | 2 |
0.5 | 3.5° - 5° | 7 ~ 18 | 4 | 1.5 | 50 | 2 |
0.75 | 2.5° - 5° | 7 ~ 23 | 6 | 2 | 50 | 2 |
1 | 0.5° - 5° | 8 ~ 24 | 6 | 3 | 50 | 2 |
1.5 | 0.5° - 2° | 10 ~ 36 | 6 | 4.5 | 60 | 2 |
1.5 | 2.5° - 3° | 10 ~ 33 | 6 | 4.5 | 60 | 2 |
1.5 | 3.5° - 5° | 10 ~ 31 | 6 | 4.5 | 60 | 2 |
2 | 0.5° - 1° | 11 ~ 48 | 6 | 6 | 70 | 2 |
2 | 1.5° - 2° | 11 ~ 34 | 6 | 6 | 70 | 2 |
2 | 2.5° - 3° | 11 ~ 25 | 6 | 6 | 70 | 2 |
2 | 3.5° - 5° | 11 ~ 17 | 6 | 6 | 70 | 2 |
[ ! ]When ordering manufactured products, be sure to confirm the ordering examples as the model numbers differ as below when ordering a stocked product.
(1) "TN-" is prepended to the start of the model number. (2) "S" is appended to the end of the model number
For Cutting Conditions, Refer to >>Click here.
● It is capable of machining high hardness steel up to 65 HRC.
● It has a TS film coating with much greater oxidation resistance and hardness than conventional films, yielding a longer operational life and is ideal for high-speed machining / dry machining.
● The tapered neck is effective for suppressing chatter.
Model | Tapered Neck Bore | Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron | Number of Flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | For High Hardness (Silicone-Based) | Overall Length (L)(mm) | 70 | Length Under Neck (ℓ1)(mm) | 20 |
R Precision(μm) | ±0.005 | Processing Applications | Curved Surface / Side Surface / Carving / R-Groove | Inventory Classification | Stocked Product |
Torsion Availability | Included | Figure | 1 | Length Under Neck (θ)(Degree) | 10° |
How can we improve?
How can we improve?