(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Type with small R on cutting edge corner that suppresses chipping when cutting high hardness steel
·High tool rigidity minimizes tool tilt during side milling
·Machining of high hardness steel up to 65HRC is possible
·It has coating with high oxidation resistance and high hardness, and achieves a long service lifespan. Effective in high-speed machining and dry machining as coating properties
Part Number |
---|
TSC-MSXS1.5 |
TSC-MSXS2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Diameter (D) (φ) | Flute Length (ℓ) (mm) |
---|---|---|---|---|---|---|---|---|
฿ 1,045.16 | END MILL | 1 Piece(s) | Same day | - | 1.5 | 3 | ||
฿ 936.77 | END MILL | 1 Piece(s) | Same day | 10 | 2 | 4 |
Loading...
Model Number | Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Number of Flutes | Figure | |
Outer Diameter D |
||||||
TSC-MSXS | 1 | 2 | 60 | 6 | 4 | 1 |
1.5 | 3 | 60 | 6 | 4 | 1 | |
2 | 4 | 60 | 6 | 4 | 1 | |
2.5 | 5 | 60 | 6 | 4 | 1 | |
3 | 6 | 60 | 6 | 4 | 1 | |
3.5 | 7 | 60 | 6 | 4 | 1 | |
4 | 8 | 60 | 6 | 4 | 1 | |
5 | 10 | 60 | 6 | 4 | 1 | |
6 | 12 | 60 | 6 | 6 | 2 | |
8 | 16 | 75 | 8 | 6 | 2 | |
10 | 20 | 80 | 10 | 6 | 2 | |
12 | 24 | 100 | 12 | 6 | 2 | |
16 | 32 | 110 | 16 | 6 | 2 | |
20 | 38 | 110 | 20 | 6 | 2 |
For Cutting Conditions, Refer to >>Click here.
● It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and is ideal for high speed machining / dry machining.
● The corners of the blade tip are slightly rounded to prevent chipping when cutting high hardness steel.
● The tool has high rigidity, reducing the chances of tool breakage to a minimum level when cutting side surfaces.
● Capable of machining high hardness steel up to 65 HRC.
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron | Number of Flutes(sheet) | 4 | Model | Highly-Helical |
---|---|---|---|---|---|
Coating | For High Hardness (Silicone-Based) | Shank Diameter (d)(mm) | 6 | Overall Length (L)(mm) | 60 |
Processing Applications | Flat Surface / Side Surface / Inclined Cutting | Geometry | Ultra-Small R | Torsion Angle (θ) | Powerful Helix (45° to 60°) |
Additional Classification | Stocked Product | Tolerance of OD(mm) | -0.014 ~ -0.028 | Figure | 1 |
● Inventory Product □ Manufacturer Product | ● |
How can we improve?
How can we improve?