1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Carbide inner R-cutter, 2-flute

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • Non-Coated
  • General Steel
  • 2 Flutes
Part Number :
  • From :
    ฿ 1,661.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Achieves the easy and high-quality processing of the corner R with the extensive 20 sizes

Carbide inner R-cutter, 2-flute:Related Image

Part Number
SEC-CREM0.2
SEC-CREM0.3
SEC-CREM0.5
SEC-CREM0.15
SEC-CREM0.75
SEC-CREM1
SEC-CREM1.5
SEC-CREM1.25
SEC-CREM2
SEC-CREM2.5
SEC-CREM3
SEC-CREM4
SEC-CREM4.5
SEC-CREM5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSR Size ( R )
(mm)
Shank Diameter (d) Tip Diameter D Flute Length ℓ Overall Length L Large Diameter D1

฿ 3,766.00

END MILL 1 Piece(s) 3 Day(s) -0.240.51.5501

฿ 3,514.00

END MILL 1 Piece(s) 3 Day(s) -0.340.52501.2

฿ 1,661.00

END MILL 1 Piece(s) Available Same day -0.540.52.5501.6

฿ 4,389.00

END MILL 1 Piece(s) 3 Day(s) -0.1540.51.5500.9

฿ 2,645.00

END MILL 1 Piece(s) 3 Day(s) -0.7540.53502.1

฿ 1,661.00

END MILL 1 Piece(s) Available Same day 10140.84.5502.9

฿ 3,058.00

END MILL 1 Piece(s) 3 Day(s) -1.561.57504.6

฿ 2,727.00

END MILL 1 Piece(s) 3 Day(s) -1.2540.85503.4

฿ 1,877.00

END MILL 1 Piece(s) Same day 10261.58505.6

฿ 2,187.00

END MILL 1 Piece(s) 3 Day(s) -2.581.510606.6

฿ 2,348.82

END MILL 1 Piece(s) Same day 10381.511607.6

฿ 3,728.00

END MILL 1 Piece(s) 3 Day(s) -4101.9156010

฿ 2,385.00

END MILL 1 Piece(s) 3 Day(s) -4.5122166511.1

฿ 2,646.23

END MILL 1 Piece(s) Available 3 Day(s) -5121.9186512

Loading...

  1. 1

Specifications

Carbide inner R-cutter, 2-flute:Related Image

 

Model Number   Tip Diameter
D
Flute Length
Large Diameter
D1
Overall Length
L
Shank Diameter
d
Inner Curve
SEC-CREM 0.15 0.5 1.5 0.9 50 4
0.2 0.5 1.5 1.0 50 4
0.3 0.5 2.0 1.2 50 4
0.4 0.5 2.0 1.4 50 4
0.5 0.5 2.5 1.6 50 4
0.6 0.5 3.0 1.8 50 4
0.7 0.5 3.0 2.0 50 4
0.75 0.5 3.0 2.1 50 4
0.8 0.8 4.0 2.5 50 4
1 0.8 4.5 2.9 50 4
1.25 0.8 5.0 3.4 50 4
1.5 1.5 7.0 4.6 50 6
1.75 1.5 7.0 5.1 50 6
2 1.5 8.0 5.6 50 6
2.5 1.5 10.0 6.6 60 8
3 1.5 11.0 7.6 60 8
3.5 2.0 15.0 9.1 60 10
4 1.9 15.0 10 60 10
4.5 2.0 16.0 11.1 65 12
5 1.9 18.0 12 65 12


For Cutting Conditions, Refer to >>Click here.

Basic Information

Use R Chamfer Work Material General Steel / Stainless Steel / Cast Iron / Aluminum / Copper Single Blade / Double Blade Single Blade
Peripheral Blade Availability None Tool Material Type Carbide Coating Presence None
Diameter Tolerance ±0.01 Tolerance of Shank Diameter h6 CAD data availability(2D/3D) 2D/3D