1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TSC series carbide end mill for runner grooves, for tapered ball runner grooves / 2-flute

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • TS
  • General Steel
  • 2 Flutes
Part Number :
  • From :
    ฿ 2,113.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Essential item for plastic runner fluting
·It has coating with high oxidation resistance and high hardness, and achieves a long service lifespan. Effective in high-speed machining and dry machining as coating properties

TSC series carbide end mill for runner grooves, for tapered ball runner grooves / 2-flute:Related Image

Part Number
TSC-RTBEM1-5
TSC-RTBEM1-7
TSC-RTBEM1-10
TSC-RTBEM1-15
TSC-RTBEM1.5-5
TSC-RTBEM1.5-7
TSC-RTBEM1.5-10
TSC-RTBEM1.5-15
TSC-RTBEM1.25-5
TSC-RTBEM1.25-7
TSC-RTBEM1.25-10
TSC-RTBEM1.25-15
TSC-RTBEM1.75-5
TSC-RTBEM1.75-7
TSC-RTBEM1.75-10
TSC-RTBEM1.75-15
TSC-RTBEM2-5
TSC-RTBEM2-7
TSC-RTBEM2-10
TSC-RTBEM2-15
TSC-RTBEM2.5-5
TSC-RTBEM2.5-7
TSC-RTBEM2.5-10
TSC-RTBEM2.5-15
TSC-RTBEM3-5
TSC-RTBEM3-10
TSC-RTBEM3-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSingle Angle (θ)
(Degree)
Flute Length (ℓ)
(mm)
R Size
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 2,113.55

END MILL 1 Piece(s) Available 3 Day(s) 531440

฿ 2,733.00

END MILL 1 Piece(s) 3 Day(s) 731440

฿ 2,860.00

END MILL 1 Piece(s) 3 Day(s) 1031440

฿ 4,691.00

END MILL 1 Piece(s) 3 Day(s) 1531440

฿ 2,625.00

END MILL 1 Piece(s) 3 Day(s) 541.5645

฿ 4,098.00

END MILL 1 Piece(s) 3 Day(s) 741.5645

฿ 2,807.00

END MILL 1 Piece(s) 3 Day(s) 1041.5645

฿ 5,225.00

END MILL 1 Piece(s) 3 Day(s) 1541.5645

฿ 3,062.00

END MILL 1 Piece(s) 3 Day(s) 53.51.25440

฿ 2,721.00

END MILL 1 Piece(s) 3 Day(s) 73.51.25440

฿ 3,152.00

END MILL 1 Piece(s) 3 Day(s) 103.51.25440

฿ 3,539.00

END MILL 1 Piece(s) 3 Day(s) 153.51.25440

฿ 4,162.00

END MILL 1 Piece(s) 3 Day(s) 54.51.75650

฿ 4,388.00

END MILL 1 Piece(s) 3 Day(s) 74.51.75650

฿ 4,175.00

END MILL 1 Piece(s) 3 Day(s) 104.51.75650

฿ 4,716.00

END MILL 1 Piece(s) 3 Day(s) 154.51.75650

฿ 3,740.00

END MILL 1 Piece(s) 3 Day(s) 552650

฿ 3,528.00

END MILL 1 Piece(s) 3 Day(s) 752650

฿ 3,371.61

END MILL 1 Piece(s) Available 3 Day(s) 1052650

฿ 5,624.00

END MILL 1 Piece(s) 3 Day(s) 1552650

฿ 4,717.32

END MILL 1 Piece(s) Available 3 Day(s) 562.5865

฿ 6,087.00

END MILL 1 Piece(s) 3 Day(s) 762.5865

฿ 4,331.00

END MILL 1 Piece(s) 3 Day(s) 1062.5865

฿ 5,110.00

END MILL 1 Piece(s) 3 Day(s) 1562.5865

฿ 5,128.95

END MILL 1 Piece(s) Available 3 Day(s) 5731075

฿ 5,857.00

END MILL 1 Piece(s) 3 Day(s) 10731075

฿ 6,919.00

END MILL 1 Piece(s) 3 Day(s) 15731075

Loading...

  1. 1

Specifications

TSC series carbide end mill for runner grooves, for tapered ball runner grooves / 2-flute:Related Image

Model Number     Flute Length
Overall Length
L
Shank Diameter
d
Tip
R
Single Angle θ
(Selection)
TSC-RTBEM 1

10°
15°
3 40 4
1.25 3.5 40 4
1.5 4 45 6
1.75 4.5 50 6
2 5 50 6
2.5 6 65 8
3 7 75 10


For Cutting Conditions, Refer to >>Click here.

More Information

TSC series carbide end mill for runner grooves, for tapered ball runner grooves / 2-flute:Related Image

Basic Information

Model Tapered Bore Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / Stainless Steel / Cast Iron / Aluminum / Copper Number of Flutes(sheet) 2
Coating For High Hardness (Silicone-Based) Torsion Angle Standard Helix (30 to 40°)