1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TSC series carbide roughing end mill, fine pitch / short model

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • TS
  • General Steel
  • 4 Flutes
  • S (Short)
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Roughing end mill capable of coarse and middle to coarse machining with fine pitch nick
·It has coating with high oxidation resistance and high hardness, and achieves a long service lifespan. Effective in high-speed machining and dry machining as coating properties
·Can be regrinded. Please refer to the page dedicated to "regrinding service" for usage procedures, range of services, prices, etc.

TSC series carbide roughing end mill, fine pitch / short model:Related Image

Part Number
SN-TSC-RFPS6-[17-39/1]-12
SN-TSC-RFPS7-[19-42/1]-14
SN-TSC-RFPS8-[21-45/1]-16
SN-TSC-RFPS9-[23-39/1]-18
SN-TSC-RFPS10-[25-42/1]-20
SN-TSC-RFPS12-[29-53/1]-24
SN-TSC-RFPS13-[31-51/1]-26
SN-TSC-RFPS14-[31-51/1]-26
SN-TSC-RFPS16-[37-60/1]-32
SN-TSC-RFPS18-[37-54/1]-32
SN-TSC-RFPS20-[43-66/1]-38
TSC-RFPS5
TSC-RFPS6
TSC-RFPS7
TSC-RFPS8
TSC-RFPS9
TSC-RFPS10
TSC-RFPS12
TSC-RFPS13
TSC-RFPS14
TSC-RFPS16
TSC-RFPS18
TSC-RFPS20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Additional Classification Tolerance of OD
(mm)
Figure ● Inventory Product □ Manufacturer Product

-

END MILL 1 Piece(s) 7 Day(s) 61265717 ~ 39Standard Neck Relief0 ~ -0.0582

-

END MILL 1 Piece(s) 7 Day(s) 71486619 ~ 42Standard Neck Relief0 ~ -0.0581

-

END MILL 1 Piece(s) 7 Day(s) 81686921 ~ 45Standard Neck Relief0 ~ -0.0582

-

END MILL 1 Piece(s) 7 Day(s) 918106923 ~ 39Standard Neck Relief0 ~ -0.0581

-

END MILL 1 Piece(s) 7 Day(s) 1020107225 ~ 42Standard Neck Relief0 ~ -0.072

-

END MILL 1 Piece(s) 7 Day(s) 1224128329 ~ 53Standard Neck Relief0 ~ -0.072

-

END MILL 1 Piece(s) 7 Day(s) 1326148331 ~ 51Standard Neck Relief0 ~ -0.071

-

END MILL 1 Piece(s) 7 Day(s) 1426148331 ~ 51Standard Neck Relief0 ~ -0.072

-

END MILL 1 Piece(s) 7 Day(s) 1632169237 ~ 60Standard Neck Relief0 ~ -0.072

-

END MILL 1 Piece(s) 7 Day(s) 1832189237 ~ 54Standard Neck Relief0 ~ -0.0842

-

END MILL 1 Piece(s) 7 Day(s) 20382010443 ~ 66Standard Neck Relief0 ~ -0.0842

฿ 2,556.00

END MILL 1 Piece(s) 3 Day(s) 510657-Stocked Product0 ~ -0.0481

฿ 2,594.00

END MILL 1 Piece(s) 3 Day(s) 612657-Stocked Product0 ~ -0.0582

฿ 1,729.00

END MILL 1 Piece(s) 3 Day(s) 714866-Stocked Product0 ~ -0.0581

฿ 1,548.00

END MILL 1 Piece(s) 3 Day(s) 816869-Stocked Product0 ~ -0.0582

฿ 2,160.00

END MILL 1 Piece(s) 3 Day(s) 9181069-Stocked Product0 ~ -0.0581

฿ 1,795.00

END MILL 1 Piece(s) 3 Day(s) 10201072-Stocked Product0 ~ -0.072

฿ 2,129.03

END MILL 1 Piece(s) Same day 12241283-Stocked Product0 ~ -0.072

฿ 3,032.00

END MILL 1 Piece(s) 3 Day(s) 13261483-Stocked Product0 ~ -0.071

฿ 3,469.00

END MILL 1 Piece(s) 3 Day(s) 14261483-Stocked Product0 ~ -0.072

฿ 3,728.00

END MILL 1 Piece(s) 3 Day(s) 16321692-Stocked Product0 ~ -0.072

฿ 5,083.00

END MILL 1 Piece(s) 3 Day(s) 18321892-Stocked Product0 ~ -0.0842

฿ 5,612.00

END MILL 1 Piece(s) 3 Day(s) 203820104-Stocked Product0 ~ -0.0842

Loading...

  1. 1

Specifications

TSC series carbide roughing end mill, fine pitch / short model:Related Image

Model Number   Flute Length
Overall Length
L
Shank Diameter
d
Number of Flutes Figure
Outer Diameter
D
TSC-RFPS 5 10 57 6 4 1
6 12 57 6 4 2
7 14 66 8 4 1
8 16 69 8 4 2
9 18 69 10 4 1
10 20 72 10 4 2
12 24 83 12 4 2
13 26 83 14 4 1
14 26 83 14 4 2
16 32 92 16 4 2
18 32 92 18 4 2
20 38 104 20 4 2



For Cutting Conditions, Refer to >>Click here.

More Information


It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and is ideal for high speed machining / dry machining.
It adopts a fine pitch nick that delivers a finish with good surface roughness after machining.

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy Number of Flutes(sheet) 4 Model Roughing
Coating For High Hardness (Silicone-Based) Processing Applications Flat Surface / Side Surface / Inclined Cutting Geometry Ultra-Small R
Torsion Angle (θ) Weak Helix (15 to 25°)