TSC series carbide radius end mill, 4-flute, 45° spiral, stub / tapered neck model

Caution
Product Description
[Features]
·High rigid and cutting sharpness are achieved through combination of negative blade radius, appropriate core diameter, and 45° helix angle, enabling high-efficiency machining with high feed
·Taper neck is effective in suppressing chattering
·Versatile type that can be used for engraving, side surfaces, coarse, and middle finish
·Can be regrinded. Please refer to the page dedicated to "regrinding service" for usage procedures, range of services, prices, etc.

Specifications

Model Number
TSC-CR-HFEM4PB
| Outer Diameter D | Radius R | Length Under Neck ℓ1 | Neck Diameter D1 | Flute Length ℓ | Overall Length L | Shank Diameter d |
| 3 | 0.8 | 24 | 3.68 | 4.5 | 80 | 6 |
| 4 | 1 | 32 | 4.91 | 6 | 90 | 6 |
| 5 | 1.2 | 40 | 6.13 | 7.5 | 100 | 8 |
| 6 | 1.5 | 55 | 7.6 | 9 | 110 | 8 |
| 8 | 2 | 70 | 10 | 12 | 125 | 10 |
| 10 | 2 | 95 | 12.78 | 15 | 150 | 16 |
| 12 | 2 | 105 | 15.03 | 18 | 160 | 16 |
For Cutting Conditions, Refer to >>Click here.
More Information

● It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and ideal for high speed machining / dry machining.
● The combination of a radius with negative flutes, appropriate core thickness and 45° twist gives improved high capacity machining thanks to the high rigidity, sharpness and high feed rate.
● The tapered neck is effective for suppressing chatter.
● Universal model that is capable of everything from engraving through to side-surface, coarse and medium finishing.
■Proper Use of 3-Flute and 4-Flute Blades
| Proper Use Criteria | 3 Flutes | 4 Flutes |
| Plunge Milling | ○ | × |
| Processing Corners and Narrow Areas | ○ | △ |
| Feed Rate | △ | ○ |
| Engraving | ○ | ○ |