TSC series carbide radius end mill (for shrinkage fitting), 3-flute, 45° spiral / stub model

Caution
Product Description
[Features]
·Designed with optimum blade length, shank length and overall length considering processing using shrink fit holder
·Unique chip gullet shape enables groove cutting with depth of cut equivalent to that of 2 flutes
·Compared to 30° helix angle square end mills, both rotation and feed are more than twice as fast
·Can be regrinded. Please refer to the page dedicated to "regrinding service" for usage procedures, range of services, prices, etc.

Specifications

| Model Number | Flute Length ℓ | Overall Length L | Shank Diameter d | Grip Length L1 | Figure | ||||
| Outer Diameter D | Radius R | ||||||||
| TSC-SH-CR-HEM3B (3 Flutes) | 3 | 0.5 | 4.5 | 40 | 6 | 27 | 1 | ||
| 4 | 0.3 | 0.5 | 6 | 40 | 6 | 27 | 1 | ||
| 6 | 0.3 | 0.5 | 9 | 40 | 6 | 31 | 2 | ||
| 8 | 0.3 | 0.5 | 1 | 12 | 50 | 8 | 26 | 2 | |
| 10 | 0.3 | 0.5 | 1 | 15 | 60 | 10 | 26 | 2 | |
| 12 | 0.5 | 1 | 18 | 65 | 12 | 32 | 2 | ||
For Cutting Conditions, Refer to >>Click here.
More Information

● It is designed to have an ideal flute length, shank length and overall length, keeping in mind the usage of a shrink fit holder for processing.
● Improvements to the TS coating consisting of a nitride-based composite film with a fully crystalline structure means that it delivers excellent durability when used in carbon steel raw materials, in addition to heat treated steel and hardened steel.
● The unique tip pocket shape allows for the cutting of grooves to be achieved with 2 flutes in parallel at the cutting depth.
● Compared to 30° twisted square end mills, both rotation and feed capacity are more than double for higher speed machining.