TSC series carbide radius end mill, high-feed, high-rigidity, 3-flute, 45° spiral / stub model

Caution
Product Description
[Features]
·High rigid and cutting sharpness are achieved through combination of negative blade radius, appropriate core diameter, and 45° helix angle, enabling high-efficiency machining with high feed
·Uses 3-flute shape that is resistant to chattering, so plunge processing is possible
·By adopting stub flute length that has same flute length as cutting diameter, it is possible to process bottom surface while suppressing chattering
·Versatile type that can be used for engraving, side surfaces, coarse, and middle finish

Specifications

| Model Number | Flute Length ℓ | Overall Length L | Shank Diameter d | Figure | ||
| Outer Diameter D | Radius R | |||||
| TSC-CR-HFEM3B | 2 | 0.5 | 2 | 50 | 4 | 1 |
| 3 | 0.8 | 3 | 50 | 4 | 1 | |
| 4 | 1 | 4 | 50 | 6 | 1 | |
| 5 | 1.2 | 5 | 70 | 6 | 1 | |
| 6 | 1.5 | 6 | 70 | 6 | 2 | |
| 8 | 2 | 8 | 80 | 8 | 2 | |
| 10 | 2 | 10 | 90 | 10 | 2 | |
| 12 | 2 | 12 | 100 | 12 | 2 |
For Cutting Conditions, Refer to >>Click here.
More Information

● It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and ideal for high speed machining / dry machining.
● The combination of a radius with negative flutes, appropriate core thickness and 45° twist gives improved high capacity machining thanks to the high rigidity, sharpness and high feed rate.
● Has a 3-flute shape that is strong against chatter, making it suitable for plunge milling.
● Has a stubby blade with a flute length equal to the blade diameter, suppressing chatter while machining bottom surfaces.
● Universal model capable of everything from engraving through to side-surface, coarse and medium finishing.