1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

(Economy series) XAL series carbide radius end mill, 4-flute, 45° torsion / regular model (Part Number)

END MILL

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • (Economy series) XAL series carbide radius end mill, 4-flute, 45° torsion / regular model
  • (Economy series) XAL series carbide radius end mill, 4-flute, 45° torsion / regular model
You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • XAL
  • General Steel
  • 4 Flutes
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

4-Flute Radius for High-Efficiency and High-Speed Machining

XAL series carbide radius end mill, 4-flute, 45° torsion / regular model:Related Image
Part Number
XAL-CR-HEM4R6-R1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter (D)
(φ)
R Size
(mm)
Work Material Flute Length (ℓ)
(mm)
Model Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Processing Applications Coating Torsion Angle (θ) R Precision
(μm)
Additional Classification Blade length ℓ
(mm)
Under Neck length ℓ1
(mm)
Figure

฿ 1,177.00

END MILL 1 Piece(s) Available Same day 1061General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]21Radius606Flat Surface / Side Surface / Curved Surface / Inclined CuttingFor General Steel (AlCrN etc.)Powerful Helix (45° to 60°)±0.02Stocked Product--2

Loading...

  1. 1

Specifications

XAL series carbide radius end mill, 4-flute, 45° torsion / regular model:Related Image

Model Number
XAL-CR-HEM4R

Outer Diameter
D
Radius
R
Flute Length
Overall Length
L
Shank Diameter
d
Figure
4 0.2 0.5 1   18 60 6 1
5   0.5 1   21 60 6 1
6   0.5 1   21 60 6 2
8   0.5 1 2 26 75 8 2
10   0.5 1 2 34 90 10 2
12   0.5 1 2 38 100 12 2


For Cutting Conditions, Refer to >>Click here.

More Information


Capable of preventing chattering when used as a replacement for square end mills, allowing the expectations of a long operational life.
The XAL coating with excellent lubricity delivers stable wear-resistant performance, especially when milling mild steel, giving improved shape accuracy to the machined objects.
Delivers high-cost performance for pre-hardened steel, aluminum and copper alloys.
[ ! ]The XAL coating does not have conductive properties. Cannot be used with conduction model tool setters.

 

Basic Information

Number of Flutes(sheet) 4

Please check the type/dimensions/specifications of the part XAL-CR-HEM4R6-R1 in the (Economy series) XAL series carbide radius end mill, 4-flute, 45° torsion / regular model series.

Products with similar specification

Part Number
XAL-CR-HEM4R10-R1.5
XAL-CR-HEM4R10-R2
XAL-CR-HEM4R12-R0.5
XAL-CR-HEM4R8-R0.3
XAL-CR-HEM4R8-R0.5
XAL-CR-HEM4R8-R1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSOuter Diameter (D)
(φ)
R Size
(mm)
Work Material Flute Length (ℓ)
(mm)
Model Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Processing Applications Coating Torsion Angle (θ) R Precision
(μm)
Additional Classification Blade length ℓ
(mm)
Under Neck length ℓ1
(mm)
Figure

฿ 2,829.00

1 Piece(s) 3 Day(s) -101.5-34-90---------

฿ 1,734.00

1 Piece(s) Available Same day 10102Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]34Radius9010Inclined Cutting / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Powerful Helix (45° to 60°)±0.02Stocked Product--2

฿ 2,117.00

1 Piece(s) Available Same day -120.5Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]38Radius10012Inclined Cutting / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Powerful Helix (45° to 60°)±0.02Stocked Product--2

฿ 2,943.00

1 Piece(s) 3 Day(s) -80.3-26-75---------

฿ 1,339.00

1 Piece(s) Available Same day -80.5Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]26Radius758Inclined Cutting / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Powerful Helix (45° to 60°)±0.02Stocked Product--2

฿ 2,183.00

1 Piece(s) 3 Day(s) -81Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]26Radius758Inclined Cutting / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Powerful Helix (45° to 60°)±0.02Stocked Product--2