(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Ideal for high accuracy 3D machining of molds due to high tool rigidity and excellent chip removal capability
·For surface coarse of workpiece, good surface finish can be expected after machining.
·Long shank type, ideal for deep cavity milling
·Can be regrinded. Please refer to the page dedicated to "regrinding service" for usage procedures, range of services, prices, etc.
Part Number |
---|
XAC-LS-BEM2S2 |
XAC-LS-BEM2S3 |
XAC-LS-BEM2S4 |
XAC-LS-BEM2S5 |
XAC-LS-BEM2S6 |
XAC-LS-BEM2S8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | R Size (mm) | Flute Length (ℓ) (mm) | Overall Length (L) (mm) | Shank Diameter (d) (mm) | Outer Diameter D (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,393.00 | END MILL | 1 Piece(s) | 3 Day(s) | 2 | 8 | 100 | 4 | 4 | ||
฿ 3,243.00 | END MILL | 1 Piece(s) | 3 Day(s) | 3 | 10 | 120 | 6 | 6 | ||
฿ 4,207.00 | END MILL | 1 Piece(s) | 3 Day(s) | 4 | 14 | 140 | 8 | 8 | ||
฿ 5,718.00 | END MILL | 1 Piece(s) | 3 Day(s) | 5 | 18 | 180 | 10 | 10 | ||
฿ 3,831.00 | END MILL | 1 Piece(s) | 3 Day(s) | 6 | 22 | 200 | 12 | 12 | ||
฿ 7,067.00 | END MILL | 1 Piece(s) | 3 Day(s) | 8 | 30 | 250 | 16 | 16 |
Loading...
Model Number | Flute Length ℓ |
Outer Diameter D |
Overall Length L |
Shank Diameter d |
|
Tip R |
|||||
XAC-LS-BEM2S | 2 | 8 | 4 | 100 | 4 |
3 | 10 | 6 | 120 | 6 | |
4 | 14 | 8 | 140 | 8 | |
5 | 18 | 10 | 180 | 10 | |
6 | 22 | 12 | 200 | 12 | |
8 | 30 | 16 | 250 | 16 |
For Cutting Conditions, Refer to >>Click here.
● The high tool rigidity and excellent chipping discharge makes it ideal for high precision milling of 3-dimensional molds.
● Delivers a finish with a very good working surface roughness after machining.
● The long shank model is ideal for machining deep grooves.
Model | Bore | Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum / Copper | Number of Flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | TiAlN | R Precision(μm) | ±0.01 | Processing Applications | Curved Surface / Side Surface / Carving / R-Groove |
Inventory Classification | Stocked Product | Torsion Availability | Included |
How can we improve?
How can we improve?