TSC series carbide high-helical end mill (cutting edge deflection accuracy of 5 μm or less)

Caution
Product Description
[Features]
·Cutting edge runout accuracy within 5 µm (compared to the manufacturer measurements), back taper within 5 µm, and shank diameter tolerance h5 standards are used, making it ideal for side surface finishing that requires high precision using high-quality tools with little variation in quality
·Designed with blade shape that emphasizes sharpness with positive blade and cutting edge sharp corner suitable for raw material processing such as carbon steel

Specifications

| Model Number | Flute Length ℓ | Overall Length L | Shank Diameter d | Number of Flutes | Figure | |
| Outer Diameter D | ||||||
| TSC-HP-PSXR | 3 | 10 | 60 | 6 | 4 | 1 |
| 4 | 12 | 60 | 6 | 4 | 1 | |
| 5 | 15 | 60 | 6 | 4 | 1 | |
| 6 | 15 | 60 | 6 | 6 | 2 | |
| 8 | 20 | 75 | 8 | 6 | 2 | |
| 10 | 25 | 80 | 10 | 6 | 2 | |
| 12 | 30 | 100 | 12 | 6 | 2 |
For Cutting Conditions, Refer to >>Click here.
More Information

● Blade runout accuracy within 5 μm (our measured ratio) / back taper within 5 μm / shank diameter, tolerance h5 standard, has been adopted for a high quality tool with minimal quality variation. It is ideal for side-finishing machining requiring a high accuracy level.
● Designed to have a blade shape with an emphasis on sharpness thanks to the positive blade / sharp edge tip, it is suitable for machining raw materials of carbon steel, etc.
● The TS coating consisting of a nitride-based composite film with a fully crystalline structure means that it delivers excellent durability when used in carbon steel raw materials, in addition to heat treated steel.
[ ! ] As this is a highly accurate product, if Misumi Q-Value re-grinding is not conducted, then the level of precision may not be reproducible.