XAL series carbide square end mill, 4-flute / 3D Flute Length (regular) model

Caution
Product Description
[Features]
• XAL coating provides excellent lubricity and stable wear-resistant performance for raw material milling.
• 4-flute carbide square end mill for frequent side-surface machining.
[Use]
• Use for raw material side-surface work at high machining frequency.

Specifications

| Model Number | Shank Diameter d | Flute Length ℓ | Overall Length L | Figure | Standards Y/N | |||
| Outer Diameter D | Shank Diameter d | |||||||
| Standard | Sharp Edge | |||||||
| XAL-EM4R (Standard) XAL-PEM4R (Sharp Edge) | 1 | — | 4 | 3 | 45 | 1 | ● | ● |
| 1.5 | — | 4 | 4.5 | 45 | 1 | ● | No Standards | |
| 2 | — | 4 | 6 | 45 | 1 | ● | ● | |
| 2.5 | — | 4 | 7.5 | 45 | 1 | ● | No Standards | |
| 3 | 4 | 4 | 9 | 45 | 1 | No Standards | ● | |
| 3 | — | 6 | 9 | 45 | 1 | ● | ● | |
| 3.5 | — | 6 | 10.5 | 45 | 1 | ● | No Standards | |
| 4 | 4 | 4 | 12 | 50 | 2 | No Standards | ● | |
| 4 | — | 6 | 12 | 50 | 1 | ● | ● | |
| 5 | — | 6 | 15 | 55 | 1 | ● | ● | |
| 6 | — | 6 | 18 | 60 | 2 | ● | ● | |
| 7 | — | 6 | 21 | 50 | 3 | ● | No Standards | |
| 8 | — | 8 | 24 | 70 | 2 | ● | ● | |
| 9 | — | 8 | 27 | 60 | 3 | ● | No Standards | |
| 10 | — | 10 | 30 | 80 | 2 | ● | ● | |
| 12 | — | 12 | 36 | 85 | 2 | ● | ● | |
| 14 | — | 12 | 42 | 80 | 3 | ● | ● | |
| 16 | — | 16 | 48 | 110 | 2 | ● | ● | |
| 20 | — | 20 | 60 | 130 | 2 | ● | ● | |
[ ! ]For shank diameter (d) specifications listed in blue, specify both a outer diameter (D) and shank diameter (d).
More Information

● An affordable set price that moves according to quantity from 3 pieces and up.
● The XAL coating with excellent lubricity delivers stable wear-resistant performance, especially when milling raw materials, resulting in improved shape accuracy of the machined objects.
● A 4-flute end mill that is ideal for raw material side-surface work at a high machining frequency.
[ ! ]The XAL coating does not have conductive properties. Cannot be used with conduction model tool setters.