XAL series carbide square end mill, 2-flute / 2D Flute Length (short) model

Caution
Product Description
[Features]
• XAL coating provides excellent lubricity and stable wear-resistant performance, particularly when milling mild steel.
• The 2-flute design supports a wide operating range.
• The non-conductive XAL coating cannot be used with conduction-type tool setters.
[Use]
• Suitable for varied milling applications.

Specifications

| Model Number | Flute Length ℓ | Overall Length L | Shank Diameter d | Figure | Standards Y/N | ||
| Outer Diameter D | |||||||
| Standard | Sharp Edge | ||||||
| XAL-EM2S (Standard) XAL-PEM2S (Sharp Edge) | 0.1 | 0.2 | 40 | 3 | 1 | ● | No Standards |
| 0.2 | 0.4 | 40 | 3 | 1 | ● | ● | |
| 0.3 | 0.6 | 40 | 3 | 1 | ● | ● | |
| 0.4 | 0.8 | 40 | 3 | 1 | ● | ● | |
| 0.5 | 1 | 40 | 3 | 1 | ● | ● | |
| 0.6 | 1.2 | 40 | 3 | 1 | ● | No Standards | |
| 0.7 | 1.4 | 40 | 3 | 1 | ● | No Standards | |
| 0.8 | 1.6 | 40 | 3 | 1 | ● | ● | |
| 1 | 2 | 40 | 4 | 1 | ● | ● | |
| 1.2 | 2.4 | 40 | 4 | 1 | ● | ● | |
| 1.3 | 2.6 | 40 | 4 | 1 | ● | No Standards | |
| 1.5 | 3 | 40 | 4 | 1 | ● | ● | |
| 1.8 | 3.6 | 40 | 4 | 1 | No Standards | ● | |
| 2 | 4 | 40 | 4 | 1 | ● | ● | |
| 2.5 | 5 | 40 | 4 | 1 | No Standards | ● | |
| 3 | 6 | 45 | 6 | 1 | ● | ● | |
| 3.5 | 7 | 45 | 6 | 1 | No Standards | ● | |
| 4 | 8 | 45 | 6 | 1 | ● | ● | |
| 4.5 | 9 | 50 | 6 | 1 | No Standards | ● | |
| 5 | 10 | 45 | 6 | 1 | ● | ● | |
| 5.5 | 11 | 50 | 6 | 1 | No Standards | ● | |
| 6 | 12 | 45 | 6 | 2 | ● | ● | |
| 7 | 14 | 60 | 8 | 1 | ● | ● | |
| 8 | 16 | 55 | 8 | 2 | ● | ● | |
| 9 | 18 | 70 | 10 | 1 | ● | ● | |
| 10 | 20 | 65 | 10 | 2 | ● | ● | |
| 11 | 22 | 75 | 12 | 1 | No Standards | ● | |
| 12 | 24 | 75 | 12 | 2 | ● | ● | |
| 14 | 28 | 80 | 12 | 1 | ● | No Standards | |
| 16 | 32 | 105 | 16 | 2 | ● | ● | |
| 20 | 40 | 110 | 20 | 2 | ● | ● | |
More Information
● An affordable set price that moves according to quantity from 3 pieces and up.
● The XAL coating with excellent lubricity delivers stable wear-resistant performance, especially when milling mild steel, giving improved shape accuracy to the machined objects.
● 2-flute end mill with a wide operating range. Use for a variety of applications.
[ ! ]The XAL coating does not have conductive properties. Cannot be used with conduction model tool setters.