(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The front frame and door come off to improve workability in confined spaces.
Model | Color | Box Size (Unit: mm) Outline Drawing >>Page 6201 | Intermediate Plate Size (unit: mm) | Weight (Unit: kg) | |||
W | H | D | Horizontal | Vertical | |||
SBOFX604016 | K (Cream) G (Gray) | 600 | 400 | 160 | 520 | 320 | 15.7 |
SBOFX403020 | 400 | 300 | 200 | 320 | 220 | 9.9 | |
SBOFX304020 | 300 | 400 | 200 | 220 | 320 | 9.9 | |
SBOFX404020 | 400 | 400 | 200 | 320 | 320 | 12.2 | |
SBOFX504020 | 500 | 400 | 200 | 420 | 320 | 14.5 | |
SBOFX405020 | 400 | 500 | 200 | 320 | 420 | 14.5 | |
SBOFX505020 | 500 | 500 | 200 | 420 | 420 | 17.1 | |
SBOFX605020 | 600 | 500 | 200 | 520 | 420 | 19.8 | |
SBOFX406020 | 400 | 600 | 200 | 320 | 520 | 16.8 | |
SBOFX506020 | 500 | 600 | 200 | 420 | 520 | 19.8 | |
SBOFX404025 | 400 | 400 | 250 | 320 | 320 | 13.2 | |
SBOFX504025 | 500 | 400 | 250 | 420 | 320 | 15.6 | |
SBOFX405025 | 400 | 500 | 250 | 320 | 420 | 15.6 | |
SBOFX505025 | 500 | 500 | 250 | 420 | 420 | 18.4 | |
SBOFX605025 | 600 | 500 | 250 | 520 | 420 | 21.1 |
Plate Thickness | Door | 1.6 mm |
Main Body | 1.6 mm | |
Rim | 1.6 mm | |
Intermediate Plate | 2.3 mm | |
Material | Door, Main Body, Front Frame, Intermediate Plate | SPHC |
Grounding Terminal | Hex Bolt M8 × 12, 2 pcs |
Spring Washer | |
Intermediate Plate Mounting Bracket | Dog Point Hex Bolt M8 × 25 (Chromate) |
Flanged Nut |
Part Number |
---|
SBOFX404025-G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Color |
---|---|---|---|---|---|---|---|---|---|
฿ 7,698.20 | CONTROLBOX | 1 Piece(s) | Available | 7 Day(s) | 400 | 400 | 250 | Gray (Approximately Munsell Value 5Y7/1) |
Loading...
Type | Control box | Material | Iron | Protection function (environmentally resistant) | None |
---|---|---|---|---|---|
Intermediate plate | Iron Substrate | Installation | Indoor | Locking type | Handle |
Strainer | N/A | Paint | Powder Paint | Main body plate thickness(mm) | 1.6 |
Features | Frame-Shaped | Plate Thickness (Door/Cover)(mm) | 1.6 | Plate Thickness (Medium Plate)(mm) | 2.3 |
Please check the type/dimensions/specifications of the part SBOFX404025-G in the [Fixed Size] Steel Box, SBOFX Series series.
Part Number |
---|
SBOFX403020-K |
SBOFX404020-G |
SBOFX404020-K |
SBOFX404025-K |
SBOFX405020-G |
SBOFX405020-K |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Color |
---|---|---|---|---|---|---|---|---|
฿ 6,404.34 | 1 Piece(s) | Available | 7 Day(s) | 400 | 300 | 200 | Cream (Munsell 2.5Y9/1) | |
฿ 7,170.10 | 1 Piece(s) | Available | 7 Day(s) | 400 | 400 | 200 | Gray (Approximately Munsell Value 5Y7/1) | |
฿ 7,170.10 | 1 Piece(s) | Available | 7 Day(s) | 400 | 400 | 200 | Cream (Munsell 2.5Y9/1) | |
฿ 7,698.20 | 1 Piece(s) | Available | 7 Day(s) | 400 | 400 | 250 | Cream (Munsell 2.5Y9/1) | |
฿ 7,962.26 | 1 Piece(s) | Available | 7 Day(s) | 400 | 500 | 200 | Gray (Approximately Munsell Value 5Y7/1) | |
฿ 7,962.26 | 1 Piece(s) | Available | 7 Day(s) | 400 | 500 | 200 | Cream (Munsell 2.5Y9/1) |
How can we improve?
How can we improve?