(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Plate Thickness | Door | 1.6 mm |
Main Body | 1.6 mm | |
Intermediate Plate | 2.3 mm | |
Material | Door / Main Body / Intermediate Plate | SEHC Electrogalvanized Steel Plate |
Size | Range | Unit |
W (width) | 300 to 700 mm | 1 mm |
H (height) | 300 to 800 mm | 1 mm |
D (depth) | 100 to 350 mm | 5 mm |
Measures have been taken to secure conductivity at the contacting area between the door and the main body.
D | W H | 300to399 | 400to499 | 500to599 | 600to700 |
100to135 | 300to399 | - | - | - | - |
400to499 | - | - | - | - | |
500to599 | - | - | - | - | |
600to699 | - | - | - | - | |
700to800 | - | - | - | - | |
140to155 | 300to399 | - | - | - | - |
400to499 | - | - | - | - | |
500to599 | - | - | - | - | |
600to699 | - | - | - | - | |
700to800 | - | - | - | - | |
160to195 | 300to399 | - | - | - | - |
400to499 | - | - | - | - | |
500to599 | - | - | - | - | |
600to699 | - | - | - | - | |
700to800 | - | - | - | - | |
200to245 | 300to399 | - | - | - | - |
400to499 | - | - | - | - | |
500to599 | - | - | - | - | |
600to699 | - | - | - | - | |
700to800 | - | - | - | - | |
250to295 | 300to399 | - | - | - | - |
400to499 | - | - | - | - | |
500to599 | - | - | - | - | |
600to699 | - | - | - | - | |
700to800 | - | - | - | - | |
300to350 | 300to399 | - | - | - | - |
400to499 | - | - | - | - | |
500to599 | - | - | - | - | |
600to699 | - | - | - | - | |
700to800 | - | - | - | - |
Part Number |
---|
EMNB-[300-700/1]-[300-800/1]-[100-350/5]-[G,K] |
EMSB-[300-700/1]-[300-800/1]-[100-350/5]-[B,C,D,E,F,H,I,J,L,M,N,P,Q,R,S,X] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Paint | Coating Color |
---|---|---|---|---|---|---|---|---|---|---|---|
- | CONTROLBOX | 1 Piece(s) | 19 Day(s) | 10 | 300 ~ 700 | 300 ~ 800 | 100 ~ 350 | Standard Color Melamine Baked Finish | Approximate Munsell Value 2.5Y9/1 / Approximate Munsell Value 5Y7/1 | ||
- | CONTROLBOX | 1 Piece(s) | 19 Day(s) | 10 | 300 ~ 700 | 300 ~ 800 | 100 ~ 350 | Specified Color (Melamine Baked Finish) | Approximate Munsell Value N1 / Approximate Munsell Value 2.5G7/2 / Approximate Munsell Value 2.5Y8/2 / Approximate Munsell Value 2.5Y9/2 / Approximate Munsell Value 3.7PB5.2/6.9 / Approximate Munsell Value 5PB3/8 / Approximate Munsell Value 5B7/6 / Approximate Munsell Value 5Y8/1 / Approximate Munsell Value 5Y8/1.5 / Approximate Munsell Value 5GY9/1 / Approximate Munsell Value 7.5BG6/1.5 / Approximate Munsell Value 7.5Y9/1 / Approximate Munsell Value 10B5/10 / Approximate Munsell Value 10GY6/6 / Approximate Munsell Value 10GY8/4 / Approximate Munsell Value 10GY9/1 |
Loading...
Type | Control box | Material | Iron | Protection function (environmentally resistant) | None |
---|---|---|---|---|---|
Intermediate plate | Iron Substrate | Installation | Indoor | Locking type | Snap Key |
Strainer | Yes | Main body plate thickness(mm) | 1.6 | Plate Thickness (Door/Cover)(mm) | 1.6 |
Plate Thickness (Medium Plate)(mm) | 2.3 |
How can we improve?
How can we improve?