Free Size Control Panel Box Doorless Type, FSF Series

Brand :
MISUMI
Caution
Product Description
A simple box without a door, ideal for storing control equipment under the system.
[Basic Specifications]
Available only for D ≤ W, D ≤ H
Shipping
This product is shipped via Seino Transportation. For questions or requests regarding shipping, be sure to contact the QCT Center when placing your order.

A doorless box ideal for embedding under equipment
· This box is sold with no door and main body only.
· Ideal for storing control devices under equipment.
· Space can be utilized to the greatest extent possible with no foldback.
· Ships within a minimum of 3 days with or without drilling.
· Tapping can be done on all 5 surfaces.
| Plate Thickness | Door | NA |
| Main Body | 1.6 mm | |
| Intermediate Plate | NA | |
| Material | Main Body | SPHC |
| Size | Range | Unit |
| W (width) | 200 to 700 mm | 1 mm |
| H (height) | 200 to 800 mm | 1 mm |
| D (depth) | 100 to 350 mm | 5 mm |
Shipping
This product is shipped via Seino Transportation. For questions or requests regarding shipping, be sure to contact the QCT Center when placing your order.

A doorless box ideal for embedding under equipment
· This box is sold with no door and main body only.
· Ideal for storing control devices under equipment.
· Space can be utilized to the greatest extent possible with no foldback.
· Ships within a minimum of 3 days with or without drilling.
· Tapping can be done on all 5 surfaces.
Specification Table

Product available only when D ≤ W and D ≤ H
| D | W H | 200to299 | 300to399 | 400to499 | 500to599 | 600to700 |
| 100to135 | 200to299 | - | - | - | - | - |
| 300to399 | - | - | - | - | - | |
| 400to499 | - | - | - | - | - | |
| 500to599 | - | - | - | - | - | |
| 600to699 | - | - | - | - | - | |
| 700to800 | - | - | - | - | - | |
| 140to155 | 200to299 | - | - | - | - | - |
| 300to399 | - | - | - | - | - | |
| 400to499 | - | - | - | - | - | |
| 500to599 | - | - | - | - | - | |
| 600to699 | - | - | - | - | - | |
| 700to800 | - | - | - | - | - | |
| 160to195 | 200to299 | - | - | - | - | - |
| 300to399 | - | - | - | - | - | |
| 400to499 | - | - | - | - | - | |
| 500to599 | - | - | - | - | - | |
| 600to699 | - | - | - | - | - | |
| 700to800 | - | - | - | - | - | |
| 200to245 | 200to299 | - | - | - | - | - |
| 300to399 | - | - | - | - | - | |
| 400to499 | - | - | - | - | - | |
| 500to599 | - | - | - | - | - | |
| 600to699 | - | - | - | - | - | |
| 700to800 | - | - | - | - | - | |
| 250to295 | 200to299 | - | - | - | - | - |
| 300to399 | - | - | - | - | - | |
| 400to499 | - | - | - | - | - | |
| 500to599 | - | - | - | - | - | |
| 600to699 | - | - | - | - | - | |
| 700to800 | - | - | - | - | - | |
| 300to350 | 200to299 | - | - | - | - | - |
| 300to399 | - | - | - | - | - | |
| 400to499 | - | - | - | - | - | |
| 500to599 | - | - | - | - | - | |
| 600to699 | - | - | - | - | - | |
| 700to800 | - | - | - | - | - |
Base Processing
Details of MISUMI's Base Processing Service

Packing Type

Difference between Base Processing and Undercoating

Series Enabling Base Processing
● R Series Boxes
● F Series Control Panel Boxes
Caution
Neither the base processing nor the undercoating are rustproof.
Rust may occur in a short period depending on the environment in which this product is stored. Apply a top coat without delay.
Rust may occur in a short period depending on the environment in which this product is stored. Apply a top coat without delay.