1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FSP Series Control Panel Box without Draining Customer Requested Size

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • FSP Series Control Panel Box without Draining Customer Requested Size
  • FSP Series Control Panel Box without Draining Customer Requested Size
You can add up to 6 items per a category to the compare list.

  • Steel
  • Free Size
  • Hole Machining
  • Web Box
  • Powder-Coated
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


New structure with no groove on the top surface.
· Unlike the FSA Series, this type has no top surface welding seam.
· Ships on the 3rd day at the earliest with or without holes. *1
· Tapping can be done on all 7 surfaces including the intermediate plate.

The delivery time may vary depending on the processing content and number of units.

[Basic Specifications]

Thickness/MaterialDoor1.6 mmSPHC
Body1.6 mmSPHC
Middle Plate1.6 mmSPHC
SizeRangeUnit
W (width)200-700 mm1 mm
H (height)200-800 mm1 mm
D (depth)100-400 mm5 mm

Can be manufactured only when D≤W and D≤H


Product Description

[Free Hole Machining]A customizable size steel control enclosure, snap lock, without strain, FSP series

Specification Table

FSP Series Control Panel Box without Draining Customer Requested Size: Related Image

Basic Specifications

FSP Series Control Panel Box without Draining Customer Requested Size: Related Image
FSP Series Control Panel Box without Draining Customer Requested Size: Related Image
Part Number
FSP-[200-700/1]-[200-800/1]-[100-400/5]-[E,​G,​K]
FSP-NS-[200-700/1]-[200-800/1]-[100-400/5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Paint Coating Color

-

CONTROLBOX 1 Piece(s) 7 Day(s) 10200 ~ 700200 ~ 800100 ~ 400Powder PaintCream (2.5Y9/1) / Gray (5Y7/1) / Approximate Munsell Value 5Y8/1

-

CONTROLBOX 1 Piece(s) 7 Day(s) 10200 ~ 700200 ~ 800100 ~ 400Surface Preparation-

Loading...

  1. 1

Base Processing

Details of MISUMI’s Base Processing Service

Packing Type

Difference between Base Processing and Undercoating

Series Enabling Base Processing/p>

● R Series Boxes
Product Series/ShapeOpening and Closing MethodProduct ModelProcessing Method
Standard Steel Self-Standing Panel TypeHandleRJSAZinc Phosphate Coating
Steel Handle Hinged Lock TypeHandleRSAUFerric Coating
Steel Handle + 2 Screw TypeHandleRSHFerric Coating
Steel Snap Lock Draining TypeSnap LockRSCFerric Coating
Steel Snap Lock Draining TypeSnap LockRSBFerric Coating
Steel + 4 Screw TypeScrew-MountRSDXFerric Coating
Steel Relay Box/Fastened with ScrewsScrew-MountRTEFerric Coating
●F Series Control Panel Boxes
Product Series/ShapeOpening and Closing MethodProduct ModelProcessing Method
Standard Steel Self-Standing Panel Type HandleHandleHJSAZinc Phosphate Coating
Steel Depth Compatible Board TypeHandleFDLAZinc Phosphate Coating
Self-Standing Steel Panel Box Quick Delivery TypeHandleFJSAZinc Phosphate Coating
Compatible with HJSA Series Steel Frames-HSCBZinc Phosphate Coating
Steel Frames Compatible with FJSA Series-FSCBZinc Phosphate Coating
Standard TypeHandleFSAZinc Phosphate Coating
Door Intermediate PlateHandleFSTZinc Phosphate Coating
Space-Saving Double Door TypeHandleXASFなどZinc Phosphate Coating
Thick Plate TypeHandleFTAZinc Phosphate Coating
Standard TypeSnap LockFSBZinc Phosphate Coating
Control Panel Box without Intermediate PlateSnap LockRFSB, RFSPZinc Phosphate Coating
Control Panel Box without DrainingSnap LockFSPZinc Phosphate Coating
Side handleSide handleFSG, FSE

Basic Information

Type Control box Material Iron Protection function (environmentally resistant) None
Intermediate plate Iron Substrate Installation Indoor Locking type Snap Key
Strainer N/A Main body plate thickness(mm) 1.6 Plate Thickness (Door/Cover)(mm) 1.6
Plate Thickness (Medium Plate)(mm) 1.6