Free Size Side Panel without Drainage, FSE Series

Brand :
MISUMI
Caution
Product Description
The side handle allows for wide-area use of the door surface

Side handle enables door area to be used spaciously
· Box with fold in the body and side handle.
· Wide opening with intermediate plate sizes larger too, at just 50 mm smaller than the body size.
· Ships within a minimum of 3 days with or without drilling *1
· Tapping can be done on all 7 surfaces including the intermediate plate.

*1: Shipping time may vary depending on the nature of the machining and the number of units.

Specification Table
Disclaimer on Lead Time
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for shipping date details.
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for shipping date details.
The "−" size is not available.
| D | W H | Normal Unit Price | ||||
| 200 to 299 | 300 to 399 | 400 to 499 | 500 to 599 | 600 to 700 | ||
| 100 to 135 | 200 to 299 | ○ | ○ | ○ | ー | ー |
| 300 to 399 | ○ | ○ | ○ | ○ | ○ | |
| 400 to 499 | ○ | ○ | ○ | ○ | ○ | |
| 500 to 599 | ○ | ○ | ○ | ○ | ○ | |
| 600 to 699 | ○ | ○ | ○ | ○ | ○ | |
| 700 to 800 | ○ | ○ | ○ | ○ | ○ | |
| 140 to 155 | 200 to 299 | ○ | ○ | ○ | ー | ー |
| 300 to 399 | ○ | ○ | ○ | ○ | ○ | |
| 400 to 499 | ○ | ○ | ○ | ○ | ○ | |
| 500 to 599 | ○ | ○ | ○ | ○ | ○ | |
| 600 to 699 | ○ | ○ | ○ | ○ | ○ | |
| 700 to 800 | ○ | ○ | ○ | ○ | ○ | |
| 160 to 195 | 200 to 299 | ○ | ○ | ○ | ー | ー |
| 300 to 399 | ○ | ○ | ○ | ○ | ○ | |
| 400 to 499 | ○ | ○ | ○ | ○ | ○ | |
| 500 to 599 | ○ | ○ | ○ | ○ | ○ | |
| 600 to 699 | ○ | ○ | ○ | ○ | ○ | |
| 700 to 800 | ○ | ○ | ○ | ○ | ○ | |
| 200 to 245 | 200 to 299 | ○ | ○ | ○ | ー | ー |
| 300 to 399 | ○ | ○ | ○ | ○ | ○ | |
| 400 to 499 | ○ | ○ | ○ | ○ | ○ | |
| 500 to 599 | ○ | ○ | ○ | ○ | ○ | |
| 600 to 699 | ○ | ○ | ○ | ○ | ○ | |
| 700 to 800 | ○ | ○ | ○ | ○ | ○ | |
| 250 to 295 | 200 to 299 | ○ | ○ | ○ | ー | ー |
| 300 to 399 | ○ | ○ | ○ | ○ | ○ | |
| 400 to 499 | ○ | ○ | ○ | ○ | ○ | |
| 500 to 599 | ○ | ○ | ○ | ○ | ○ | |
| 600 to 699 | ○ | ○ | ○ | ○ | ○ | |
| 700 to 800 | ○ | ○ | ○ | ○ | ○ | |
| 300 to 350 | 200 to 299 | ー | ー | ー | ー | ー |
| 300 to 399 | ー | ○ | ○ | ○ | ○ | |
| 400 to 499 | ー | ○ | ○ | ○ | ○ | |
| 500 to 599 | ー | ○ | ○ | ○ | ○ | |
| 600 to 699 | ー | ○ | ○ | ○ | ○ | |
| 700 to 800 | ー | ○ | ○ | ○ | ○ | |
| 355 to 400 | 200 to 299 | ー | ー | ー | ー | ー |
| 300 to 399 | ー | ー | ー | ー | ー | |
| 400 to 499 | ー | ー | ○ | ○ | ○ | |
| 500 to 599 | ー | ー | ○ | ○ | ○ | |
| 600 to 699 | ー | ー | ○ | ○ | ○ | |
| 700 to 800 | ー | ー | ○ | ○ | ○ | |
Base Processing
Details of MISUMI's Base Processing Service

Packing Type

Difference between Base Processing and Undercoating

Series Enabling Base Processing
● R Series Boxes
● F Series Control Panel Boxes
Caution
Neither the base processing nor the undercoating are rustproof.
Rust may occur in a short period depending on the environment in which this product is stored. Apply a top coat without delay.
Rust may occur in a short period depending on the environment in which this product is stored. Apply a top coat without delay.
