(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Resin flexible tube saddle clamp for fixing the RF series flexible tube on a machine surface, etc.
Model | Applicable Tube | AD | A | B | C | D | E | Mounting Screw | Weight (g) | Standard Unit Price | Slide Unit Price | |
1 to 19 pcs | 20 to 49 pcs | 50 to 99 pcs | ||||||||||
RQ-H7 | RF-7 | 10.0 | 19.5 | 19.0 | 8.4 | 13 | 15 | 4.5 | 4.3 | ¥200 | ¥180 | ¥140 |
RQ-H9 | RF-9 | 13.0 | 19.5 | 22.6 | 9.3 | 14.5 | 15 | 4.9 | ¥180 | ¥170 | ¥130 | |
RQ-H11 | RF-11 | 15.8 | 21.5 | 25.4 | 11.2 | 16.1 | 15 | 5.5 | 5.7 | ¥200 | ¥180 | ¥140 |
RQ-H16 | RF-16 | 21.2 | 26.5 | 33.0 | 16.6 | 21 | 15 | 6.5 | ¥240 | ¥210 | ¥170 | |
RQ-H21 | RF-21 | 28.5 | 34.7 | 39.4 | 20.4 | 22.7 | 15 | 11.8 | ¥450 | ¥400 | ¥310 | |
RQ-H29 | RF-29 | 34.5 | 40.0 | 44.4 | 25.6 | 26 | 15 | 6.5 | 11.3 | ¥590 | ¥530 | ¥420 |
RQ-H36 | RF-36 | 42.5 | 54.0 | 56.0 | 30.0 | 32.5 | 20 | 15.9 | ¥700 | ¥630 | ¥490 | |
RQ-H48 | RF-48 | 54.5 | 65.0 | 69.0 | 38.1 | 39.2 | 20 | 21.0 | ¥860 | ¥770 | ¥600 |
Model | Compatible Saddle | Size (Tolerance ±0.2, Unit: mm) | Weight (g) | Standard Unit Price | Slide Unit Price | |||
F | G | H | 1 to 19 pcs | 20 to 49 pcs | 50 to 99 pcs | |||
RQ-HD11 | RQ-H11 | 21.5 | 8.2 | 15 | 1.2 | ¥160 | ¥150 | ¥120 |
RQ-HD16 | RQ-H16 | 26.5 | 9 | 15 | 1.5 | ¥180 | ¥170 | ¥130 |
RQ-HD21 | RQ-H21 | 34.7 | 15.6 | 15 | 1.7 | ¥200 | ¥180 | ¥140 |
RQ-HD29 | RQ-H29 | 40.0 | 19.6 | 15 | 2.2 | ¥270 | ¥240 | ¥190 |
RQ-HD36 | RQ-H36 | 54.0 | 17 | 20 | 2.8 | ¥320 | ¥290 | ¥230 |
RQ-HD48 | RQ-H48 | 65.0 | 18 | 20 | 3.5 | ¥450 | ¥400 | ¥310 |
Material | 6 Nylon UL94V-0 |
Operating Temperature Range | -30°C to +100°C |
Applicable Standards | IEC204 CDIN ED60204 |
Color | Black |
Color | Black | Material | 6 Nylon | Material | 6 Nylon UL94V-0 |
---|---|---|---|---|---|
Operating temperature range(℃) | −30~100 | Conforming standards | IEC204 CDIN ED60204 | Color | Black |
Please check the type/dimensions/specifications of the part RQ-H9 in the Plastic Flexible Tube, Saddle series.
Part Number |
---|
RQ-H29 |
RQ-H36 |
RQ-H48 |
RQ-HD11 |
RQ-HD16 |
RQ-HD21 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Conforming tube | Conforming saddle |
---|---|---|---|---|---|---|---|
฿ 228.39 | 1 Piece(s) | Available | 3 Day(s) | 10 | RF-29 | - | |
฿ 270.97 | 1 Piece(s) | Available | 3 Day(s) | 10 | RF-36 | - | |
฿ 332.90 | 1 Piece(s) | Available | 3 Day(s) | 10 | RF-48 | - | |
฿ 64.07 | 2 Piece(s) | Available | 3 Day(s) | 10 | - | RQ-H11 | |
฿ 69.68 | 2 Piece(s) | Available | 3 Day(s) | 10 | - | RQ-H16 | |
฿ 77.42 | 2 Piece(s) | Available | 3 Day(s) | 10 | - | RQ-H21 |
How can we improve?
How can we improve?