(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CAT6 compatible modular jack
Model Number | Color |
NW07W-I88 | BL-R (Blue) IV-R (Ivory) |
Specifications
Compatible Cable | Stranded Wire, Single Wire Common, AWG24 | |
Connector | RJ45 | |
Crimping Method | Rear | |
Flame Retardance Grade | 94V-0 | |
Material | Housing | ABS |
Contact | Pretreatment > Nickel, Finish > Gold Plating | |
Weight (g) | 7 |
Part Number |
---|
NW07W-I88-BL-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 379.35 | RJ-11 JACK | 1 Piece(s) | Available | Same day |
Loading...
Type | Jack | Category | CAT6 | Shield | None (UTP) |
---|---|---|---|---|---|
Conforming cable (line type) | Strand wire/single wire | Color | Blue | Dimension length(mm) | 19.2 |
Dimension width(mm) | 14.6 | Dimension thickness(mm) | 29.7 |
Please check the type/dimensions/specifications of the part NW07W-I88-BL-R in the 110 Tool Pressure Model (without UTP / CAT6 / Dust Cover) series.
How can we improve?
How can we improve?