1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

30 V Shielded Cable for Signals

30 V Shielded Cable for Signals
You can add up to 6 items per a category to the compare list.

  • Strand Wire
  • Twisted Pair
  • 30 V
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Twisted pair shielded cable with both ends modified to flat cables (1.27 mm pitch), which makes modifying them to a pressure-welded connector easy.
●Thin 30V rated cable fused. Check the cable specifications for electrical properties.

· Model number indicates number of pairs: 1 pair (1P) has two cores. (If there are 5 pieces, there will be 10 fused wire cores)
· Can only select "2E" from earth cable codes when pressure-welding two ends.
· Be careful not to confuse the specified length and quantity when placing an order.

Product Description

Shielded signal cable with fusion splicing for IDC connectors that uses 30 V cable compliant with the ULAWM20276 standard.

Specifications

30 V Shielded Cable for Signals:Related Image

Model NumberFused Pitch / ShapeAWG SizeNumber of PairsSpecified LengthEarth Symbol
FNA20276
UL style20276
Single Layered Shield
1.27FN
One End Fused


1.27FF
Both Ends Fused
285P1
~
49
(Per 0.2m
Increments)
0E
No Double End Earth Cable

1E
CON1 Earth Cable

2E
Double End Earth Cable
* Only 1.27FF
Can Be Selected
8P
13P
17P
20P
25P
FNA28WSH
UL style20276
Double Layer Shield
3P
10P
15P
18P
25P

More Information

Shapes by Model Number Combination Pattern
30 V Shielded Cable for Signals:Related Image
Photo Front Shows Fusion Processing (Laminate).

[Cable Specifications]
Model NumberAWG
Size
Number of PairsEstimated
Section Area
(mm2)
Twisted
Structure
Number
of Wire Cores
Finished Outer Diameter

(mm)
Approximate
Weight
(kg / km)
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
(mm)
SheathStandard
(Rating)
Allowable
Current
A (30°C)
Conductor
Resistance
Ω/km
(20°C)
Insulation
Properties
MΩ (20°C)
Withstand Voltage
V / Min
Structure
Piece / mm
Outer Diameter
(mm)
PlatingThickness
(mm)
MaterialThickness
(mm)
Material
FNA20276285P0.08Twisted Pair
Cable
105.1361246
or less
10
or more
5007/0.127
(Tin Plated)
0.38Has0.1PVC0.580.81PVCUL20276
VW-1
(30V)
(80°C)
8P165.546
13P266.763
17P347.276
20P407.6901.23
25P508.11001.14
FNA28WSH3P64.6352.3AC
300
10P206.1601.5
15P306.9751.3
18P367.3851.2
25P508.21051
* FNA28WSH is designed with a double shield of a braid shield and aluminum laminate shielding.
* As it is a 30 V rated cable, its electrical properties do not meet ratings for general pressure-welded connectors.
* For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

Current Reduction Factor
Ambient Temperature (°C)30 or less40506070
Current Reduction Factor1.000.890.770.630.45
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 1 x 0.89 = 0.89 (A) when the ambient temperature for 5P FNA20276 is 40 °C

30 V Shielded Cable for Signals:Related Image
30 V Shielded Cable for Signals:Related Image
30 V Shielded Cable for Signals:Related Image

Wire Core Identification Table
Wire Core No.Pair No.FNA20276FNA28WSHDot MarkDot Color
Insulator Color
11Orange           Black
21Orange           Red
32Gray           Black
42Gray           Red
53White           Black
63White           Red
74Yellow           Black
84Yellow           Red
95Pink           Black
105Pink           Red
116Orange           Black
126Orange           Red
137Gray           Black
147Gray           Red
158White           Black
168White           Red
179Yellow           Black
189Yellow           Red
1910Pink           Black
2010Pink           Red
2111Orange           Black
2211Orange           Red
2312Gray           Black
2412Gray           Red
2513White           Black
2613White           Red
2714Yellow           Black
2814Yellow           Red
2915Pink           Black
3015Pink           Red
3116Orange           Black
3216Orange           Red
3317Gray           Black
3417Gray           Red
3518White           Black
3618White           Red
3719Yellow           Black
3819Yellow           Red
3920Pink           Black
4020Pink           Red
4121Orange          Continuous PrintingBlack
4221Orange          Continuous PrintingRed
4322Gray          Continuous PrintingBlack
4422Gray          Continuous PrintingRed
4523White          Continuous PrintingBlack
4623White          Continuous PrintingRed
4724Yellow          Continuous PrintingBlack
4824Yellow          Continuous PrintingRed
4925Pink          Continuous PrintingBlack
5025Pink          Continuous PrintingRed
5126Orange     Dash   Black
5226Orange     Dash   Red
5327Gray     Dash   Black
5427Gray     Dash   Red
5528White     Dash   Black
5628White     Dash   Red
5729Yellow     Dash   Black
5829Yellow     Dash   Red
5930Pink     Dash   Black
6030Pink     Dash   Red
6131Orange         DashBlack
6231Orange         DashRed
6332Gray         DashBlack
6432Gray         DashRed
Part Number
FNA20276-1.27FF-5P-[1-49/0.2]-[0E,​1E,​2E]
FNA20276-1.27FF-8P-[1-49/0.2]-[0E,​1E,​2E]
FNA20276-1.27FF-13P-[1-49/0.2]-[0E,​1E,​2E]
FNA20276-1.27FF-17P-[1-49/0.2]-[0E,​1E,​2E]
FNA20276-1.27FF-20P-[1-49/0.2]-[0E,​1E,​2E]
FNA20276-1.27FF-25P-[1-49/0.2]-[0E,​1E,​2E]
FNA20276-1.27FN-5P-[1-49/0.2]-[0E,​1E]
FNA20276-1.27FN-8P-[1-49/0.2]-[0E,​1E]
FNA20276-1.27FN-13P-[1-49/0.2]-[0E,​1E]
FNA20276-1.27FN-17P-[1-49/0.2]-[0E,​1E]
FNA20276-1.27FN-20P-[1-49/0.2]-[0E,​1E]
FNA20276-1.27FN-25P-[1-49/0.2]-[0E,​1E]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(m)
Logarithm Finished outer diameter
(mm)
Earth Symbol

-

CABLE 1 Piece(s) 4 Day(s) 1 ~ 495P5.1CON1 has an earth / With Earth at Both Ends / Without Earth at Both Ends

-

CABLE 1 Piece(s) 4 Day(s) 1 ~ 498P5.5CON1 has an earth / With Earth at Both Ends / Without Earth at Both Ends

-

CABLE 1 Piece(s) 4 Day(s) 1 ~ 4913P6.7CON1 has an earth / With Earth at Both Ends / Without Earth at Both Ends

-

CABLE 1 Piece(s) 4 Day(s) 1 ~ 4917P7.2CON1 has an earth / With Earth at Both Ends / Without Earth at Both Ends

-

CABLE 1 Piece(s) 4 Day(s) 1 ~ 4920P7.6CON1 has an earth / With Earth at Both Ends / Without Earth at Both Ends

-

CABLE 1 Piece(s) 4 Day(s) 1 ~ 4925P8.1CON1 has an earth / With Earth at Both Ends / Without Earth at Both Ends

-

CABLE 1 Piece(s) 4 Day(s) 1 ~ 495P5.1CON1 has an earth / Without Earth at Both Ends

-

CABLE 1 Piece(s) 4 Day(s) 1 ~ 498P5.5CON1 has an earth / Without Earth at Both Ends

-

CABLE 1 Piece(s) 4 Day(s) 1 ~ 4913P6.7CON1 has an earth / Without Earth at Both Ends

-

CABLE 1 Piece(s) 4 Day(s) 1 ~ 4917P7.2CON1 has an earth / Without Earth at Both Ends

-

CABLE 1 Piece(s) 4 Day(s) 1 ~ 4920P7.6CON1 has an earth / Without Earth at Both Ends

-

CABLE 1 Piece(s) 4 Day(s) 1 ~ 4925P8.1CON1 has an earth / Without Earth at Both Ends

Loading...

  1. 1

Basic Information

Conductor Cross Section(mm2) 0.08 AWG size(AWG) 28 Rated Voltage 30V
Shield Present Representative Standard UL Sheath (outer coating) color Navy color
Sheath (outer coating) material PVC Insulation body materials PVC Power supply/signal For signals